/
Products
/
Control Products
/
ESD Protection
/
TQP200002

TQP200002

ESD Protection Circuit

Qorvo's TQP200002 is an ESD protection device. It has been fabricated in GaAs MESFET technology and has been especially developed for high frequency applications. It delivers bi-directional protection with very low leakage currents and extremely low capacitance. It is ideally suited for cellular handsets, cordless phones and broadband applications like CATV set-top boxes and LNBs.

Production
i
Product Data SheetRev J – 02/29/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
17,420
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
17,420
Buy Online

Key Features

  • Snap-back ESD protection
  • High current capability
  • Low clamp voltages - 15 or 30 V
  • Low trigger voltages - 18, 25 or 41 V
  • Low capacitance - 0.22 pF
  • Thin small leadless package (A = 1.8 mm²)

Typical Applications

  • ESD Protection

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Insertion Loss (dB)
0.3
Trigger Voltage 1 (V)
18
Trigger Voltage 2 (V)
25
Trigger Voltage 3 (V)
41
CSO (dBc)
-63
CTB (dBc)
-52
Leakage Current (nA)
15 @ 1V, 500 @ 15V
Capacitance (fF)
290 @ 1V, 10MHz
Package Type
T/SLP-3
Package Size (mm)
1.2 x 1.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev J – 02/29/2024
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qorvo® Broadband and CATV Control Products

    09/16/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
ESD Protection
/
TQP200002

TQP200002

ESD Protection Circuit

Qorvo's TQP200002 is an ESD protection device. It has been fabricated in GaAs MESFET technology and has been especially developed for high frequency applications. It delivers bi-directional protection with very low leakage currents and extremely low capacitance. It is ideally suited for cellular handsets, cordless phones and broadband applications like CATV set-top boxes and LNBs.

Production
i
Product Data SheetRev J – 02/29/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
17,420
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
17,420
Buy Online

Key Features

  • Snap-back ESD protection
  • High current capability
  • Low clamp voltages - 15 or 30 V
  • Low trigger voltages - 18, 25 or 41 V
  • Low capacitance - 0.22 pF
  • Thin small leadless package (A = 1.8 mm²)

Typical Applications

  • ESD Protection

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,800
Insertion Loss (dB)
0.3
Trigger Voltage 1 (V)
18
Trigger Voltage 2 (V)
25
Trigger Voltage 3 (V)
41
CSO (dBc)
-63
CTB (dBc)
-52
Leakage Current (nA)
15 @ 1V, 500 @ 15V
Capacitance (fF)
290 @ 1V, 10MHz
Package Type
T/SLP-3
Package Size (mm)
1.2 x 1.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev J – 02/29/2024
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qorvo® Broadband and CATV Control Products

    09/16/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks