/
Products
/
Switches
/
RF Switches
/
TQP4M0009

TQP4M0009

100 - 5000 MHz High Isolation Reflective SPDT Switch

Qorvo's TQP4M0009 is a packaged GaAs FET single-pole, double-throw (SPDT) switch. It is a high isolation reflective switch that provides 0.1 to 5 GHz broadband performance. The TQP4M0009 is operated using a DC supply for control signals operating from 1.8 to 5 Volts.

The TQP4M0009 is packaged in a RoHS-compliant, compact MSOP8 surface-mount package.

This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.

Discontinued
i
End of Life announced January 21, 2015.
Last Time Buy March 21, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • General purpose
  • High isolation
  • +57 dBm input IP3
  • CMOS compatible dual voltage control
  • Reflective
  • Standard SMT package

Typical Applications

  • Cellular Infrastructure
  • General Purpose Wireless
  • LMR
  • Smart Energy
  • Test and Measurement
  • VHF / UHF Transmission
  • Wireless LAN (WLAN)

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
100
Frequency Max (MHz)
5,000
Insertion Loss (dB)
0.6
Isolation (dB)
54
Voltage (V)
3.3
Current (mA)
0.015
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TQP4M0009

TQP4M0009

100 - 5000 MHz High Isolation Reflective SPDT Switch

Qorvo's TQP4M0009 is a packaged GaAs FET single-pole, double-throw (SPDT) switch. It is a high isolation reflective switch that provides 0.1 to 5 GHz broadband performance. The TQP4M0009 is operated using a DC supply for control signals operating from 1.8 to 5 Volts.

The TQP4M0009 is packaged in a RoHS-compliant, compact MSOP8 surface-mount package.

This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.

Discontinued
i
End of Life announced January 21, 2015.
Last Time Buy March 21, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • General purpose
  • High isolation
  • +57 dBm input IP3
  • CMOS compatible dual voltage control
  • Reflective
  • Standard SMT package

Typical Applications

  • Cellular Infrastructure
  • General Purpose Wireless
  • LMR
  • Smart Energy
  • Test and Measurement
  • VHF / UHF Transmission
  • Wireless LAN (WLAN)

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
100
Frequency Max (MHz)
5,000
Insertion Loss (dB)
0.6
Isolation (dB)
54
Voltage (V)
3.3
Current (mA)
0.015
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo