/
Products
/
Switches
/
RF Switches
/
TQP4M0011

TQP4M0011

100 - 6000 MHz Low Loss Reflective SP3T Switch

Qorvo's TQP4M0011 is a packaged GaAs FET single-pole, three-throw (SP3T) switch with control signals from three independent control bias lines. Signal path (switch) states may be controlled using DC voltages operating from 1.8 to 5 Volts. The TQP4M0011 has 0.1 to 6 GHz broadband performance.

The TQP4M0011 is packaged in a RoHS-compliant, compact 12-pin 3x3mm QFN package.

This SP3T switch can be used in wireless infrastructure, test and measurement, or can be used for any general prupose wireless application.

Production
i
Product Data SheetRev D – 07/17/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,340
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,340
Buy Online

Key Features

  • General purpose
  • Low insertion loss: 0.6 dB at 2 GHz
  • High input IP3: +55 dBm at 2 GHz
  • CMOS compatible triple voltage control
  • Reflective
  • Standard SMT Package

Typical Applications

  • Cellular Infrastructure
  • General Purpose Wireless
  • LMR
  • Smart Energy
  • Test and Measurement
  • VHF / UHF Transmission
  • Wireless LAN (WLAN)

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.6
Isolation (dB)
34
Switching Speed (ns)
110
IIP3 (dBm)
55
IP0.1dB (dBm)
N/A
Voltage (V)
3.3
Current (mA)
0.015
Package Type
QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 07/17/2015
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Telematics

Telematics

Infotainment

Infotainment

eCall

eCall

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TQP4M0011

TQP4M0011

100 - 6000 MHz Low Loss Reflective SP3T Switch

Qorvo's TQP4M0011 is a packaged GaAs FET single-pole, three-throw (SP3T) switch with control signals from three independent control bias lines. Signal path (switch) states may be controlled using DC voltages operating from 1.8 to 5 Volts. The TQP4M0011 has 0.1 to 6 GHz broadband performance.

The TQP4M0011 is packaged in a RoHS-compliant, compact 12-pin 3x3mm QFN package.

This SP3T switch can be used in wireless infrastructure, test and measurement, or can be used for any general prupose wireless application.

Production
i
Product Data SheetRev D – 07/17/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,340
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,340
Buy Online

Key Features

  • General purpose
  • Low insertion loss: 0.6 dB at 2 GHz
  • High input IP3: +55 dBm at 2 GHz
  • CMOS compatible triple voltage control
  • Reflective
  • Standard SMT Package

Typical Applications

  • Cellular Infrastructure
  • General Purpose Wireless
  • LMR
  • Smart Energy
  • Test and Measurement
  • VHF / UHF Transmission
  • Wireless LAN (WLAN)

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.6
Isolation (dB)
34
Switching Speed (ns)
110
IIP3 (dBm)
55
IP0.1dB (dBm)
N/A
Voltage (V)
3.3
Current (mA)
0.015
Package Type
QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 07/17/2015
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Telematics

Telematics

Infotainment

Infotainment

eCall

eCall

Networking

Networking

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks