/
Products
/
Switches
/
RF Switches
/
TQP4M0013

TQP4M0013

100 - 4000 MHz High Isolation Absorptive SPST Switch

Qorvo's TQP4M0013 is a packaged GaAs FET single-pole, single throw (SPST) high isolation absorptive switch. Signal path states may be controlled using DC voltages operating from 1.8 to 5 Volts. The TQP4M0013 has 0.1 to 4 GHz broadband performance. The SPST is packaged in a RoHS-compliant, compact 2x2 mm surface-mount leadless package.

The TQP4M0013 is targeted for use in wireless infrastructure, test and measurement, or can be used for any general purpose RF application.

Discontinued
i
End of Life announced February 3, 2016 (PCN16-0019)
Last Time Buy February 8, 2017.
Please use QPC6014 for new designs.
Product Data SheetRev F – 10/13/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • General purpose
  • Low insertion loss
  • +49 Input IP3
  • High isolation
  • Absorptive
  • Single positive voltage control
  • Small 2x2 mm package

Typical Applications

  • General Purpose Wireless
  • LMR
  • Test Instrumentation
  • Wireless Infrastructure
  • VHF / UHF Transmission

Parameters

Switch Type
SPST
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
100
Frequency Max (MHz)
4,000
Insertion Loss (dB)
0.55
Isolation (dB)
50
Switching Speed (ns)
0.15
IIP3 (dBm)
49
Voltage (V)
3.3
Current (mA)
0.08
Package Type
DFN, 8-pin
Package Size (mm)
2.0 x 2.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/13/2015
    Data Sheet
  • Bill of Materials - TQP4M0013-PCB_BOM

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (on and off state)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TQP4M0013

TQP4M0013

100 - 4000 MHz High Isolation Absorptive SPST Switch

Qorvo's TQP4M0013 is a packaged GaAs FET single-pole, single throw (SPST) high isolation absorptive switch. Signal path states may be controlled using DC voltages operating from 1.8 to 5 Volts. The TQP4M0013 has 0.1 to 4 GHz broadband performance. The SPST is packaged in a RoHS-compliant, compact 2x2 mm surface-mount leadless package.

The TQP4M0013 is targeted for use in wireless infrastructure, test and measurement, or can be used for any general purpose RF application.

Discontinued
i
End of Life announced February 3, 2016 (PCN16-0019)
Last Time Buy February 8, 2017.
Please use QPC6014 for new designs.
Product Data SheetRev F – 10/13/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • General purpose
  • Low insertion loss
  • +49 Input IP3
  • High isolation
  • Absorptive
  • Single positive voltage control
  • Small 2x2 mm package

Typical Applications

  • General Purpose Wireless
  • LMR
  • Test Instrumentation
  • Wireless Infrastructure
  • VHF / UHF Transmission

Parameters

Switch Type
SPST
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
100
Frequency Max (MHz)
4,000
Insertion Loss (dB)
0.55
Isolation (dB)
50
Switching Speed (ns)
0.15
IIP3 (dBm)
49
Voltage (V)
3.3
Current (mA)
0.08
Package Type
DFN, 8-pin
Package Size (mm)
2.0 x 2.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/13/2015
    Data Sheet
  • Bill of Materials - TQP4M0013-PCB_BOM

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (on and off state)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo