/
Products
/
Switches
/
RF Switches
/
TQP4M3019

TQP4M3019

824 - 1990 MHz CDMA SP3T Antenna Switch

Qorvo's TQP4M3019 is a high power antenna switch in a single pole three throw (SP3T) configuration. The die utilizes Qorvo's PHEMT MMIC switch process to provide optimized cross-modulation performance for use in CDMA applications. PHEMT switches are a very low DC current replacement for classic PIN diode based switches. This product is ideally suited to applications where the antenna of a CDMA handset is to be routed to the Cellular duplexer, the PCS duplexer, AWS duplexer and the GPS receiver input. The design is symmetric and broadband allowing the user to assign cellular, PCS, AWS and GPS to ports RF1, RF2 or RF3 as desired.

Discontinued
i
End of Life announced October 6, 2014.
Last Time Buy March 10, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • pHEMT GaAs MMIC die
  • Excellent cross-modulation performance
  • 108 dBm typical @ Cellular
  • 106 dBm @ AWS
  • 105 dBm @ PCS
  • Excellent ESD rating: 300 V HBM, 2000 V CDM
  • Low control voltage operation to = 2.6 V
  • High isolation: 23 dB typical at AWS and 22 dB typ at PCS
  • Very low control current: 10 uA typical
  • Low insertion loss: 0.58 dB typical at AWS and 0.6 dB typical at PCS Band
  • Small footprint 2.0 x 2.0 mm 12 lead STSLP package

Typical Applications

  • CDMA
  • Cellular and PCS Mobile Phones
  • GPS
  • UMTS

Parameters

Switch Type
SP3T
Frequency Min (MHz)
824
Frequency Max (MHz)
1,990
Insertion Loss (dB)
0.5 to 0.6
Isolation (dB)
22 to 27
Voltage (V)
2.6
Current (mA)
0.01
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TQP4M3019

TQP4M3019

824 - 1990 MHz CDMA SP3T Antenna Switch

Qorvo's TQP4M3019 is a high power antenna switch in a single pole three throw (SP3T) configuration. The die utilizes Qorvo's PHEMT MMIC switch process to provide optimized cross-modulation performance for use in CDMA applications. PHEMT switches are a very low DC current replacement for classic PIN diode based switches. This product is ideally suited to applications where the antenna of a CDMA handset is to be routed to the Cellular duplexer, the PCS duplexer, AWS duplexer and the GPS receiver input. The design is symmetric and broadband allowing the user to assign cellular, PCS, AWS and GPS to ports RF1, RF2 or RF3 as desired.

Discontinued
i
End of Life announced October 6, 2014.
Last Time Buy March 10, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • pHEMT GaAs MMIC die
  • Excellent cross-modulation performance
  • 108 dBm typical @ Cellular
  • 106 dBm @ AWS
  • 105 dBm @ PCS
  • Excellent ESD rating: 300 V HBM, 2000 V CDM
  • Low control voltage operation to = 2.6 V
  • High isolation: 23 dB typical at AWS and 22 dB typ at PCS
  • Very low control current: 10 uA typical
  • Low insertion loss: 0.58 dB typical at AWS and 0.6 dB typical at PCS Band
  • Small footprint 2.0 x 2.0 mm 12 lead STSLP package

Typical Applications

  • CDMA
  • Cellular and PCS Mobile Phones
  • GPS
  • UMTS

Parameters

Switch Type
SP3T
Frequency Min (MHz)
824
Frequency Max (MHz)
1,990
Insertion Loss (dB)
0.5 to 0.6
Isolation (dB)
22 to 27
Voltage (V)
2.6
Current (mA)
0.01
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks