/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
TQP569022

TQP569022

1700 - 2200 MHz High IP3 Dual Channel Downconverter

Qorvo's TQP569022 is a high-linearity, dual-channel down-converter designed to meet the demanding performance, functionality, and cost goals of current and next generation mobile infrastructure base stations. It provides high dynamic range performance in a low profile lead-free/RoHS-compliant surface-mount leadless package that measures 6x6 mm square. This device is a fully integrated diversity mixer that includes LO switch, two stage LO drivers, high-linearity mixers, RF balun and IF amplifiers. The IF amplifiers can be set to standard current or low current mode through logic input pins. The TQP569022 also integrates power down feature controlled by separate logic pin.

The TQP569022 is designed to provide 9 dB conversion gain, +25.8 dBm Input IP3, +12.4 dBm Input P1dB and a noise figure of 10 dB over the 1.7-2.2 GHz frequency range for diversity receiver applications. The TQP569022 is footprint and pin compatible with Qorvo's 680-920 MHz TQP519021 mixer for low band applications.

Discontinued
i
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev E – 01/06/2015
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Integrated LO/IF amplifiers and LO switch
  • Dual channels for diversity
  • 9 dB conversion gain
  • 25.8 dBm input IP3
  • 60 dBm input IP2
  • 12.4 dBm input P1dB
  • Built-in high isolation LO switch
  • Power shut-down mode
  • Optional low lurrent mode for IF amplifiers
  • Common footprint to 0.7-1.0 GHz TQP519021
  • Single supply operation: +3.3 to +5V
  • 1.8V logic compatibility

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • WCDMA / LTE
  • FDD / TDD

Parameters

RF Min (GHz)
1.7
RF Max (GHz)
2.2
IF Min (GHz)
0.07
IF Max (GHz)
0.28
LO Min (GHz)
1.4
LO Max (GHz)
2.5
Conversion Gain (dB)
9
NF (dB)
9.7
IIP3 (dBm)
25.5
LO Power (dBm)
0
Bias (mA @ V)
295
Package Type
QFN, 36-pin
Package Size (mm)
6.0 x 6.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/06/2015
    Data Sheet
  • Bill of Materials - TQP569022-PCB_BOM

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
TQP569022

TQP569022

1700 - 2200 MHz High IP3 Dual Channel Downconverter

Qorvo's TQP569022 is a high-linearity, dual-channel down-converter designed to meet the demanding performance, functionality, and cost goals of current and next generation mobile infrastructure base stations. It provides high dynamic range performance in a low profile lead-free/RoHS-compliant surface-mount leadless package that measures 6x6 mm square. This device is a fully integrated diversity mixer that includes LO switch, two stage LO drivers, high-linearity mixers, RF balun and IF amplifiers. The IF amplifiers can be set to standard current or low current mode through logic input pins. The TQP569022 also integrates power down feature controlled by separate logic pin.

The TQP569022 is designed to provide 9 dB conversion gain, +25.8 dBm Input IP3, +12.4 dBm Input P1dB and a noise figure of 10 dB over the 1.7-2.2 GHz frequency range for diversity receiver applications. The TQP569022 is footprint and pin compatible with Qorvo's 680-920 MHz TQP519021 mixer for low band applications.

Discontinued
i
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev E – 01/06/2015
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Integrated LO/IF amplifiers and LO switch
  • Dual channels for diversity
  • 9 dB conversion gain
  • 25.8 dBm input IP3
  • 60 dBm input IP2
  • 12.4 dBm input P1dB
  • Built-in high isolation LO switch
  • Power shut-down mode
  • Optional low lurrent mode for IF amplifiers
  • Common footprint to 0.7-1.0 GHz TQP519021
  • Single supply operation: +3.3 to +5V
  • 1.8V logic compatibility

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • WCDMA / LTE
  • FDD / TDD

Parameters

RF Min (GHz)
1.7
RF Max (GHz)
2.2
IF Min (GHz)
0.07
IF Max (GHz)
0.28
LO Min (GHz)
1.4
LO Max (GHz)
2.5
Conversion Gain (dB)
9
NF (dB)
9.7
IIP3 (dBm)
25.5
LO Power (dBm)
0
Bias (mA @ V)
295
Package Type
QFN, 36-pin
Package Size (mm)
6.0 x 6.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/06/2015
    Data Sheet
  • Bill of Materials - TQP569022-PCB_BOM

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks