/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQP777002

TQP777002

2.4 GHz 802.11b/g Wi-Fi / ISM Power Amplifier MMIC

Qorvo's TQP777002 is a high performance, high linearity, medium-power amplifier designed for 802.11 b / g WLAN and other applications in the 2.4 GHz ISM band. The device exhibits industry-leading power added efficiency (PAE) under 802.11b and 802.11g modulated signals. The RF input match and output matches are integrated on chip as are the second and third stage bias chokes. The power amplifier is manufactured using Qorvo's InGaP HBT process and is packaged in an industry standard 3 x 3 mm VQFN-16 lead-free package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High linearity 2.4 GHz ISM band power amplifier for 802.11 b / g WLAN systems
  • Integrated output power detector
  • Leadless 3.0 x 3.0 mm SMT lead-free package
  • Temperature compensated bias network with bias shutdown mode
  • EVM < 3.0% @ +18.5 dBm linear output power 802.11g modulation
  • +22 dBm linear output power 802.11b modulation
  • Integrated input and output match
  • Integrated bias chokes
  • Single 3.3 V supply

Parameters

Package Size (mm)
3.0 x 3.0 x 0.90
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQP777002

TQP777002

2.4 GHz 802.11b/g Wi-Fi / ISM Power Amplifier MMIC

Qorvo's TQP777002 is a high performance, high linearity, medium-power amplifier designed for 802.11 b / g WLAN and other applications in the 2.4 GHz ISM band. The device exhibits industry-leading power added efficiency (PAE) under 802.11b and 802.11g modulated signals. The RF input match and output matches are integrated on chip as are the second and third stage bias chokes. The power amplifier is manufactured using Qorvo's InGaP HBT process and is packaged in an industry standard 3 x 3 mm VQFN-16 lead-free package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High linearity 2.4 GHz ISM band power amplifier for 802.11 b / g WLAN systems
  • Integrated output power detector
  • Leadless 3.0 x 3.0 mm SMT lead-free package
  • Temperature compensated bias network with bias shutdown mode
  • EVM < 3.0% @ +18.5 dBm linear output power 802.11g modulation
  • +22 dBm linear output power 802.11b modulation
  • Integrated input and output match
  • Integrated bias chokes
  • Single 3.3 V supply

Parameters

Package Size (mm)
3.0 x 3.0 x 0.90
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks