/
Products
/
TQP787011

TQP787011

5 GHz 802.11a Power Amplifier MMIC

Qorvo's TQP787011 is a fully integrated power amplifier (PA) in an ultra-small 3 x 3 mm footprint package for 802.11a applications. The TQP787011 contains a 5 GHz power amplifier and power detector as well as on-chip input and output matching. The architecture and interface are optimized for next generation WLAN devices. The power amplifier features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the PA contributes to the extended battery life of next generation WLAN solutions. The TQP787011 is manufactured in Qorvo's high-reliability E/D pHEMT technology and is assembled in a 3 x 3 x 0.45 mm leadless package.

Discontinued
i
Product Data SheetRev G – 11/21/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Fully integrated 802.11 a power amplifier
  • Internally matched input / output
  • Integrated power detector
  • Temperature compensated bias network
  • Single battery voltage of 2.95 to 3.6 V
  • High linearity performance: Pout = 17 dBm, DEVM = -31 dB, Icc = 185 mA

Typical Applications

  • 802.11a WLAN
  • 802.11n WLAN
  • Portable Battery Powered Equipment
  • Wireless LAN (WLAN)

Parameters

Frequency Min (MHz)
5,150
Frequency Max (MHz)
5,875
Gain (dB)
32
Voltage (V)
3.3
Current (mA)
125
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 11/21/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQP787011

TQP787011

5 GHz 802.11a Power Amplifier MMIC

Qorvo's TQP787011 is a fully integrated power amplifier (PA) in an ultra-small 3 x 3 mm footprint package for 802.11a applications. The TQP787011 contains a 5 GHz power amplifier and power detector as well as on-chip input and output matching. The architecture and interface are optimized for next generation WLAN devices. The power amplifier features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the PA contributes to the extended battery life of next generation WLAN solutions. The TQP787011 is manufactured in Qorvo's high-reliability E/D pHEMT technology and is assembled in a 3 x 3 x 0.45 mm leadless package.

Discontinued
i
Product Data SheetRev G – 11/21/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Fully integrated 802.11 a power amplifier
  • Internally matched input / output
  • Integrated power detector
  • Temperature compensated bias network
  • Single battery voltage of 2.95 to 3.6 V
  • High linearity performance: Pout = 17 dBm, DEVM = -31 dB, Icc = 185 mA

Typical Applications

  • 802.11a WLAN
  • 802.11n WLAN
  • Portable Battery Powered Equipment
  • Wireless LAN (WLAN)

Parameters

Frequency Min (MHz)
5,150
Frequency Max (MHz)
5,875
Gain (dB)
32
Voltage (V)
3.3
Current (mA)
125
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 11/21/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks