/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQP8080

TQP8080

5 GHz 802.11a/n/ac Wi-Fi Front End Module with PA + Pdet, SP2T and LNA

Qorvo's TQP8080 is highly integrated WLAN front-end module designed for 802.11a/n/ac applications. The TQP8080 contains a 5 GHz PA, a power detector, a front-end SPDT switch, and an LNA with bypass mode. The architecture and interface are optimized for next generation WLAN integration into high throughput 802.11ac devices providing outstanding stable performance across temperature and voltage range.

The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to overall energy efficiency and lower heat dissipation of next generation WLAN solutions.

The front-end module is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Discontinued
i
Product Data SheetRev C – 10/28/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Highly integrated, 802.11a/n/ac front-end module
  • Internally matched input/output
  • Integrated power detector
  • Temperature compensated bias network
  • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-free
  • Typ. Pout (+25C, VDD=+5V) = 18dBm, EVM=1.8%, 802.11ac/MCS9/HT40
  • Typ. Pout (+25C, VDD=+5.0V) = 20dBm, EVM=3.0%, 802.11n/MCS7
  • QFN16 package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Gaming
  • Infotainment
  • Media Gateways
  • Portable Devices
  • Set Top Box
  • Telematics

Parameters

Frequency Min (GHz)
5.15
Frequency Max (GHz)
5.875
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
a/n/ac
Vcc (V)
5
11ac Pout (dBm)
18
Tx Gain (dB)
29.5
Rx Gain (dB)
13
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.40
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/28/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQP8080

TQP8080

5 GHz 802.11a/n/ac Wi-Fi Front End Module with PA + Pdet, SP2T and LNA

Qorvo's TQP8080 is highly integrated WLAN front-end module designed for 802.11a/n/ac applications. The TQP8080 contains a 5 GHz PA, a power detector, a front-end SPDT switch, and an LNA with bypass mode. The architecture and interface are optimized for next generation WLAN integration into high throughput 802.11ac devices providing outstanding stable performance across temperature and voltage range.

The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to overall energy efficiency and lower heat dissipation of next generation WLAN solutions.

The front-end module is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Discontinued
i
Product Data SheetRev C – 10/28/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Highly integrated, 802.11a/n/ac front-end module
  • Internally matched input/output
  • Integrated power detector
  • Temperature compensated bias network
  • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-free
  • Typ. Pout (+25C, VDD=+5V) = 18dBm, EVM=1.8%, 802.11ac/MCS9/HT40
  • Typ. Pout (+25C, VDD=+5.0V) = 20dBm, EVM=3.0%, 802.11n/MCS7
  • QFN16 package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Gaming
  • Infotainment
  • Media Gateways
  • Portable Devices
  • Set Top Box
  • Telematics

Parameters

Frequency Min (GHz)
5.15
Frequency Max (GHz)
5.875
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
a/n/ac
Vcc (V)
5
11ac Pout (dBm)
18
Tx Gain (dB)
29.5
Rx Gain (dB)
13
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.40
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/28/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks