/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQP887052

TQP887052

5 GHz 802.11a/n/ac Power Amplifier, SP2T Switch

Qorvo's TQP887052 is full WLAN front-end module in an ultra small 2.5mm x 2.5mm footprint package for 802.11ac applications. The TQP887052 contains 5GHz PA and an SPDT switch. The architecture and interface are optimized for next generation WLAN integration into handset devices.

The front-end module features chipset-specific compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to the extended battery life of next generation WLAN solutions.

The front-end module is manufactured in Qorvo's high-reliability HBT and E/D pHEMT technologies and is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Discontinued
i
Product Data SheetRev G – 06/10/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully Integrated, 802.11ac front-end module
  • Internally matched input/output
  • Temperature Compensated Bias Network
  • Single battery voltage of 3.0V- 4.2V
  • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-Free
  • Typ. Pout = 15.5dBm, EVM = -37dB, 256QAM/MCS9 802.11ac
  • Typ. Pout = 17dBm, EVM = -35dB, 64QAM/MCS7
  • Typ. Pout = 19dBm, EVM = -30dB, 64QAM/54Mbps

Typical Applications

  • Automotive Telematics
  • Handsets
  • M2M
  • Portable Applications
  • Tablets

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
5.925
Functionality
PA, Switch
Wi-Fi Standards
a/n/ac
Vcc (V)
3.3
11ac Pout (dBm)
18.5
Tx Gain (dB)
37
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G – 06/10/2013
    Data Sheet
  • Application Note for TQP887052 5GHz 802.11a/n/ac FEM MMIC

    Rev C – 02/15/2013
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQP887052

TQP887052

5 GHz 802.11a/n/ac Power Amplifier, SP2T Switch

Qorvo's TQP887052 is full WLAN front-end module in an ultra small 2.5mm x 2.5mm footprint package for 802.11ac applications. The TQP887052 contains 5GHz PA and an SPDT switch. The architecture and interface are optimized for next generation WLAN integration into handset devices.

The front-end module features chipset-specific compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to the extended battery life of next generation WLAN solutions.

The front-end module is manufactured in Qorvo's high-reliability HBT and E/D pHEMT technologies and is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Discontinued
i
Product Data SheetRev G – 06/10/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully Integrated, 802.11ac front-end module
  • Internally matched input/output
  • Temperature Compensated Bias Network
  • Single battery voltage of 3.0V- 4.2V
  • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-Free
  • Typ. Pout = 15.5dBm, EVM = -37dB, 256QAM/MCS9 802.11ac
  • Typ. Pout = 17dBm, EVM = -35dB, 64QAM/MCS7
  • Typ. Pout = 19dBm, EVM = -30dB, 64QAM/54Mbps

Typical Applications

  • Automotive Telematics
  • Handsets
  • M2M
  • Portable Applications
  • Tablets

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
5.925
Functionality
PA, Switch
Wi-Fi Standards
a/n/ac
Vcc (V)
3.3
11ac Pout (dBm)
18.5
Tx Gain (dB)
37
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G – 06/10/2013
    Data Sheet
  • Application Note for TQP887052 5GHz 802.11a/n/ac FEM MMIC

    Rev C – 02/15/2013
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks