/
Products
/
TQP9051

TQP9051

TRIUMF™ MMPA Module with Quad-Band GSM/EDGE and Hexa-Band W/CDMA/HSPA+/LTE

Qorvo's TQP9051 is a fully matched multimode multiband Power Amplifier Module that supports Quad-band Linear GSM/EDGE, W/CDMA & LTE Bands 1, 2, 3, 4, 5, 8 and 26. The GSM PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes. The 2-Gain state WCDMA PA operates in LPM and HPM to maximize talk time over the entire range of operating conditions. The WCDMA HPM PA is designed for ET (envelope tracking) at high powers and APT (average power tracking) at output powers below 23 dBm.

The TQP9051 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. RF performance meets the stringent linearity requirements for multi-mode operation.

Discontinued
i
End of Life announced 11/24/2015. Last time buy 6/3/2016. Recommended replacement: RF7388.
Preliminary Product Data SheetRev F – 06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • ET optimized/ APT compatible
  • Quad-band linear GSM/EDGE
  • UMTS B1, B2, B3, B4, B5, B8, B26
  • Vramp controlled output power – GMSK
  • Vramp optimized bias in 8PSK for linearity and current consumption
  • W/CDMA has 2 modes – HPM, LPM
  • HBT / CuFlip™ PA Technology
  • Built-in voltage regulator
  • 50 ohm input and output impedance
  • Lead-free 260 C / RoHS / halogen-free
  • 42 Pin 5x7x1.0 mm package

Typical Applications

  • Band 1
  • Band 2
  • Band 3
  • Band 4
  • Band 5
  • Band 8
  • Band 26
  • GSM / EDGE / WCDMA / LTE
  • Hepta-Band WCDMA + Quad-Band EDGE
  • HSDPA / HSUPA / HSPA+
  • LTE Applications / EVDO rev A/B

Parameters

Standards
GSM850 / 900, DCS / PCS, WCDMA, LTE
Bands
1, 2, 3, 4, 5, 8, 26
Power Modes
ET / APT Compatible
Package Size (mm)
7.0 x 5.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev F – 06/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQP9051

TQP9051

TRIUMF™ MMPA Module with Quad-Band GSM/EDGE and Hexa-Band W/CDMA/HSPA+/LTE

Qorvo's TQP9051 is a fully matched multimode multiband Power Amplifier Module that supports Quad-band Linear GSM/EDGE, W/CDMA & LTE Bands 1, 2, 3, 4, 5, 8 and 26. The GSM PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes. The 2-Gain state WCDMA PA operates in LPM and HPM to maximize talk time over the entire range of operating conditions. The WCDMA HPM PA is designed for ET (envelope tracking) at high powers and APT (average power tracking) at output powers below 23 dBm.

The TQP9051 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. RF performance meets the stringent linearity requirements for multi-mode operation.

Discontinued
i
End of Life announced 11/24/2015. Last time buy 6/3/2016. Recommended replacement: RF7388.
Preliminary Product Data SheetRev F – 06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • ET optimized/ APT compatible
  • Quad-band linear GSM/EDGE
  • UMTS B1, B2, B3, B4, B5, B8, B26
  • Vramp controlled output power – GMSK
  • Vramp optimized bias in 8PSK for linearity and current consumption
  • W/CDMA has 2 modes – HPM, LPM
  • HBT / CuFlip™ PA Technology
  • Built-in voltage regulator
  • 50 ohm input and output impedance
  • Lead-free 260 C / RoHS / halogen-free
  • 42 Pin 5x7x1.0 mm package

Typical Applications

  • Band 1
  • Band 2
  • Band 3
  • Band 4
  • Band 5
  • Band 8
  • Band 26
  • GSM / EDGE / WCDMA / LTE
  • Hepta-Band WCDMA + Quad-Band EDGE
  • HSDPA / HSUPA / HSPA+
  • LTE Applications / EVDO rev A/B

Parameters

Standards
GSM850 / 900, DCS / PCS, WCDMA, LTE
Bands
1, 2, 3, 4, 5, 8, 26
Power Modes
ET / APT Compatible
Package Size (mm)
7.0 x 5.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev F – 06/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks