/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9221

TQP9221

2010 - 2200 MHz, 0.25 Watt, High Linearity Small Cell Power Amplifier

Qorvo's TQP9221 is a high-linearity two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuits. The amplifier provides 30.5 dB gain over the 2010 – 2170 MHz frequency range and be utilized without the need of linearization circuitry such as DPD It is able to achieve -48 dBc ACLR at +24.5 dBm output power using 20 MHz LTE signal (9.5 dB PAR). The TQP9221 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The product is bias adjustable allowing the amplifier's power consumption to be optimized and is available in a lead-free/RoHS-compliant 7 x 7 mm surface mount package.

The TQP9221 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Production
i
Product Data SheetRev P – 09/12/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,475
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,475
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.01 - 2.17 GHz frequency range
  • Fully integrated, 2-stage power amplifier
  • -48 dBc ACLR at +24.5 dBm
  • 17% PAE at +24.5 dBm
  • 30.5 dB gain
  • 225 mA quescient current
  • Internally matched to 50 ohms
  • On-chip bias control and temperature compensation circuitry
  • Good linear performance w/o the need for linearization

Typical Applications

  • Boosters
  • Customer Premises Equipment (CPE)
  • Datacards
  • Distributed Antenna Systems (DAS)
  • Enterprise Femtocell
  • Picocell Networks
  • Repeaters
  • Small Cell Base Station
  • Terminals

Parameters

Frequency Min (GHz)
2.01
Frequency Max (GHz)
2.17
Pout (W)
0.25
Gain (dB)
30.5
OP1dB (dBm)
33
PAE (%)
15.2
Voltage (V)
4.5
Current (mA)
365
Package Type
SMT
Package Size (mm)
7.0 x 7.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev P – 09/12/2019
    Data Sheet
  • Bill of Materials

    Bill of Materials
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (TQP9221)

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Smart Meters

Smart Meters

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Test & Measurement Equipment

Test & Measurement Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Industrial Transport

Industrial Transport

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9221

TQP9221

2010 - 2200 MHz, 0.25 Watt, High Linearity Small Cell Power Amplifier

Qorvo's TQP9221 is a high-linearity two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuits. The amplifier provides 30.5 dB gain over the 2010 – 2170 MHz frequency range and be utilized without the need of linearization circuitry such as DPD It is able to achieve -48 dBc ACLR at +24.5 dBm output power using 20 MHz LTE signal (9.5 dB PAR). The TQP9221 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The product is bias adjustable allowing the amplifier's power consumption to be optimized and is available in a lead-free/RoHS-compliant 7 x 7 mm surface mount package.

The TQP9221 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Production
i
Product Data SheetRev P – 09/12/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,475
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
2,475
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.01 - 2.17 GHz frequency range
  • Fully integrated, 2-stage power amplifier
  • -48 dBc ACLR at +24.5 dBm
  • 17% PAE at +24.5 dBm
  • 30.5 dB gain
  • 225 mA quescient current
  • Internally matched to 50 ohms
  • On-chip bias control and temperature compensation circuitry
  • Good linear performance w/o the need for linearization

Typical Applications

  • Boosters
  • Customer Premises Equipment (CPE)
  • Datacards
  • Distributed Antenna Systems (DAS)
  • Enterprise Femtocell
  • Picocell Networks
  • Repeaters
  • Small Cell Base Station
  • Terminals

Parameters

Frequency Min (GHz)
2.01
Frequency Max (GHz)
2.17
Pout (W)
0.25
Gain (dB)
30.5
OP1dB (dBm)
33
PAE (%)
15.2
Voltage (V)
4.5
Current (mA)
365
Package Type
SMT
Package Size (mm)
7.0 x 7.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev P – 09/12/2019
    Data Sheet
  • Bill of Materials

    Bill of Materials
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (TQP9221)

    S-Parameters
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Smart Meters

Smart Meters

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Backhaul

Backhaul

Science & Medical Equipment

Science & Medical Equipment

Test & Measurement Equipment

Test & Measurement Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Industrial Transport

Industrial Transport

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks