/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9321

TQP9321

1800 - 2170 MHz, 0.5 Watt, High Efficiency Small Cell Power Amplifier

Qorvo's TQP9321 is a high-efficiency two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuitry, suitable for small cell base station applications.

TQP9321 provides 30 dB gain and 27 dBm linear power with pre-distortion correction over the 1.8-2.2 GHz frequency range for Bands 1, 2, 3, 4, 9, 10, and 25. With DPD, the amplifier is able to achieve -50 dBc ACLR at 27 dBm output power using a 20 MHz LTE signal.

The TQP9321 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9321 is available in a lead-free/RoHS-compliant 3.5x4.5mm surface mount package and is pin-compatible to the 0.7-1.0 GHz TQP9309 and 2.3-2.7 GHz TQP9326.

Discontinued
i
End of Life announced Nov 3, 2017 (PCN-17-0185).
No Last Time Buy.
Contact your local sales representative for assistance.
Product Data Sheet04/14/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 1.8-2.17 GHz
  • Covers multiple bands with one component
  • Fully integrated, 2-stage Power Amplifier
  • Internally matched 50 Ohms input/output
  • -50 dBc ACLR (corrected) @ 27 dBm Pavg
  • 30 dB gain
  • 27% Efficiency @ 27 dBm Pavg
  • 110 mA Icq
  • On-chip bias control and temp comp circuitry
  • 5V Supply Voltage
  • POE compatible

Typical Applications

  • Band 1
  • Band 2
  • Band 3
  • Band 4
  • Band 9
  • Band 10
  • Band 25
  • Enterprise Femtocell
  • Small Cell Base Station

Parameters

Frequency Min (GHz)
1.8
Frequency Max (GHz)
2.17
Pout (W)
0.5
Gain (dB)
30
PAE (%)
27
Voltage (V)
5
Current (mA)
340
Package Type
SMT
Package Size (mm)
3.5 x 4.5 x 0.92
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/14/2017
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9321

TQP9321

1800 - 2170 MHz, 0.5 Watt, High Efficiency Small Cell Power Amplifier

Qorvo's TQP9321 is a high-efficiency two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuitry, suitable for small cell base station applications.

TQP9321 provides 30 dB gain and 27 dBm linear power with pre-distortion correction over the 1.8-2.2 GHz frequency range for Bands 1, 2, 3, 4, 9, 10, and 25. With DPD, the amplifier is able to achieve -50 dBc ACLR at 27 dBm output power using a 20 MHz LTE signal.

The TQP9321 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9321 is available in a lead-free/RoHS-compliant 3.5x4.5mm surface mount package and is pin-compatible to the 0.7-1.0 GHz TQP9309 and 2.3-2.7 GHz TQP9326.

Discontinued
i
End of Life announced Nov 3, 2017 (PCN-17-0185).
No Last Time Buy.
Contact your local sales representative for assistance.
Product Data Sheet04/14/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 1.8-2.17 GHz
  • Covers multiple bands with one component
  • Fully integrated, 2-stage Power Amplifier
  • Internally matched 50 Ohms input/output
  • -50 dBc ACLR (corrected) @ 27 dBm Pavg
  • 30 dB gain
  • 27% Efficiency @ 27 dBm Pavg
  • 110 mA Icq
  • On-chip bias control and temp comp circuitry
  • 5V Supply Voltage
  • POE compatible

Typical Applications

  • Band 1
  • Band 2
  • Band 3
  • Band 4
  • Band 9
  • Band 10
  • Band 25
  • Enterprise Femtocell
  • Small Cell Base Station

Parameters

Frequency Min (GHz)
1.8
Frequency Max (GHz)
2.17
Pout (W)
0.5
Gain (dB)
30
PAE (%)
27
Voltage (V)
5
Current (mA)
340
Package Type
SMT
Package Size (mm)
3.5 x 4.5 x 0.92
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/14/2017
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks