/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9421

TQP9421

2110 - 2170 MHz, 0.5 Watt, High Linearity Small Cell Power Amplifier

Qorvo's TQP9421 is a high-linearity two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits. The amplifier provides 30 dB gain and +27.5 dBm linear power over the 2.11 – 2.17 GHz frequency range. This amplifier is able to achieve -48 dBc ACLR at +27.5 dBm output power using 20 MHz LTE signal without the need for external linearization. The TQP9421 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9421 is available in a lead-free/RoHS-compliant 7 x 7 mm surface mount package.

The TQP9421 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Discontinued
i
End of Life announced May 7, 2019 (PCN 19-0080).
Last Time Buy November 16, 2019.
Please use QPA9421 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet08/07/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
38,675
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
38,675
Buy Online

Key Features

  • 2.11 - 2.17 GHz frequency range
  • Fully integrated, 2-stage power amplifier
  • -48 dBc ACLR at +27.5 dBm
  • 16% PAE at +27.5 dBm
  • 30 dB gain
  • 465 mA quescient current
  • Internally matched to 50 ohms
  • On-chip bias control and temperature compensation circuitry
  • Good linear performance w/o the need for linearization
  • Class 2 HBM ESD Rating

Typical Applications

  • Boosters
  • Customer Premises Equipment (CPE)
  • Datacards
  • Distributed Antenna Systems (DAS)
  • Enterprise Femtocell
  • Picocell Networks
  • Repeaters
  • Small Cell Base Station
  • Terminals

Parameters

Frequency Min (GHz)
2.11
Frequency Max (GHz)
2.17
Pout (W)
0.5
Gain (dB)
30
OP1dB (dBm)
35.5
PAE (%)
14.5
Voltage (V)
4.5
Current (mA)
680
Package Type
SMT
Package Size (mm)
7.0 x 7.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    08/07/2017
    Data Sheet
  • Bill of Materials

    Bill of Materials
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9421

TQP9421

2110 - 2170 MHz, 0.5 Watt, High Linearity Small Cell Power Amplifier

Qorvo's TQP9421 is a high-linearity two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits. The amplifier provides 30 dB gain and +27.5 dBm linear power over the 2.11 – 2.17 GHz frequency range. This amplifier is able to achieve -48 dBc ACLR at +27.5 dBm output power using 20 MHz LTE signal without the need for external linearization. The TQP9421 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9421 is available in a lead-free/RoHS-compliant 7 x 7 mm surface mount package.

The TQP9421 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Discontinued
i
End of Life announced May 7, 2019 (PCN 19-0080).
Last Time Buy November 16, 2019.
Please use QPA9421 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet08/07/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
38,675
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
38,675
Buy Online

Key Features

  • 2.11 - 2.17 GHz frequency range
  • Fully integrated, 2-stage power amplifier
  • -48 dBc ACLR at +27.5 dBm
  • 16% PAE at +27.5 dBm
  • 30 dB gain
  • 465 mA quescient current
  • Internally matched to 50 ohms
  • On-chip bias control and temperature compensation circuitry
  • Good linear performance w/o the need for linearization
  • Class 2 HBM ESD Rating

Typical Applications

  • Boosters
  • Customer Premises Equipment (CPE)
  • Datacards
  • Distributed Antenna Systems (DAS)
  • Enterprise Femtocell
  • Picocell Networks
  • Repeaters
  • Small Cell Base Station
  • Terminals

Parameters

Frequency Min (GHz)
2.11
Frequency Max (GHz)
2.17
Pout (W)
0.5
Gain (dB)
30
OP1dB (dBm)
35.5
PAE (%)
14.5
Voltage (V)
4.5
Current (mA)
680
Package Type
SMT
Package Size (mm)
7.0 x 7.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    08/07/2017
    Data Sheet
  • Bill of Materials

    Bill of Materials
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks