/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9424

TQP9424

2300 - 2400 MHz, 0.5 Watt, High Linearity Small Cell Power Amplifier

Qorvo's TQP9424 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuits. The amplifier provides 36 dB gain over the 2.3 - 2.4 GHz frequency range and can be utilized without the need of linearization circuitry such as DPD. It is able to achieve -48 dBc ACLR at +27 dBm output power using 20 MHz LTE signal (9.5 dB PAR). The TQP9424 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The product is bias adjustable allowing the amplifier's power consumption to be optimized and is available in a lead-free/RoHS-compliant 7x7 mm surface mount package.

The TQP9424 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Discontinued
i
End of Life announced May 7, 2019 (PCN 19-0080).
Last Time Buy November 16, 2019.
Please use QPA9424 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet08/04/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
65,233
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
65,233
Buy Online

Key Features

  • 2.3 - 2.4 GHz frequency range
  • Fully integrated, 3-stage PA
  • -48dBc ACLR at Pavg=+27dBm
  • 14% PAE at Pavg=+27dBm
  • 36dB gain
  • 470mA Icq
  • Internally matched to 50 ohms
  • On-chip bias control and temperature compensation circuitry
  • Class 2 HBM ESD rating

Typical Applications

  • Boosters
  • Customer Premises Equipment (CPE)
  • Datacards
  • Distributed Antenna Systems (DAS)
  • Enterprise Femtocell
  • Picocell Networks
  • Repeaters
  • Small Cell Base Station
  • Terminals

Parameters

Frequency Min (GHz)
2.3
Frequency Max (GHz)
2.4
Pout (W)
0.5
Gain (dB)
35.5
OP1dB (dBm)
35
PAE (%)
14
Voltage (V)
4.5
Current (mA)
785
Package Type
SMT
Package Size (mm)
7.0 x 7.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/04/2017
    Data Sheet
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TQP9424

TQP9424

2300 - 2400 MHz, 0.5 Watt, High Linearity Small Cell Power Amplifier

Qorvo's TQP9424 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuits. The amplifier provides 36 dB gain over the 2.3 - 2.4 GHz frequency range and can be utilized without the need of linearization circuitry such as DPD. It is able to achieve -48 dBc ACLR at +27 dBm output power using 20 MHz LTE signal (9.5 dB PAR). The TQP9424 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The product is bias adjustable allowing the amplifier's power consumption to be optimized and is available in a lead-free/RoHS-compliant 7x7 mm surface mount package.

The TQP9424 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Discontinued
i
End of Life announced May 7, 2019 (PCN 19-0080).
Last Time Buy November 16, 2019.
Please use QPA9424 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet08/04/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
65,233
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
65,233
Buy Online

Key Features

  • 2.3 - 2.4 GHz frequency range
  • Fully integrated, 3-stage PA
  • -48dBc ACLR at Pavg=+27dBm
  • 14% PAE at Pavg=+27dBm
  • 36dB gain
  • 470mA Icq
  • Internally matched to 50 ohms
  • On-chip bias control and temperature compensation circuitry
  • Class 2 HBM ESD rating

Typical Applications

  • Boosters
  • Customer Premises Equipment (CPE)
  • Datacards
  • Distributed Antenna Systems (DAS)
  • Enterprise Femtocell
  • Picocell Networks
  • Repeaters
  • Small Cell Base Station
  • Terminals

Parameters

Frequency Min (GHz)
2.3
Frequency Max (GHz)
2.4
Pout (W)
0.5
Gain (dB)
35.5
OP1dB (dBm)
35
PAE (%)
14
Voltage (V)
4.5
Current (mA)
785
Package Type
SMT
Package Size (mm)
7.0 x 7.0 x 1.32
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/04/2017
    Data Sheet
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks