/
Products
/
Filters & Duplexers
/
RF Filters
/
TQQ0041T

TQQ0041T

2593 MHz RF BAW Filter - Band 41 Tx/Rx

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's TQQ0041T is a high-performance Bulk Acoustic Wave (BAW) Rx filter designed to meet the strict LTE rejection requirements for use in B41.

TQQ0041T is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE transmit systems under all operating conditions.

The TQQ0041T uses common module packaging techniques to achieve the industry standard 1.8 x 1.4 x 0.73 mm footprint.

Discontinued
i
End of Life announced March 2, 2022 (PCN 22-0036).
Last Time Buy: April 15, 2023
Recommended replacement for new designs: QM23441
Contact your local sales representative for assistance.
Product Data SheetRev H
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Highly selective BAW filter achieving low insertion loss over full bandwidth and operating conditions
  • Excellent Wi-Fi rejection
  • Performance -20 to +85 C
  • RoHS compliant, Pb-free module package

Typical Applications

  • Band 41
  • TD-LTE

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
Band 41
Frequency (MHz)
2,580
Bandwidth (MHz)
196
Insertion Loss (dB)
3.2
I/O Configuration
SE/SE
Package Type
SMT
Package Size (mm)
1.8 x 1.4 x 0.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev H
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
TQQ0041T

TQQ0041T

2593 MHz RF BAW Filter - Band 41 Tx/Rx

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's TQQ0041T is a high-performance Bulk Acoustic Wave (BAW) Rx filter designed to meet the strict LTE rejection requirements for use in B41.

TQQ0041T is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE transmit systems under all operating conditions.

The TQQ0041T uses common module packaging techniques to achieve the industry standard 1.8 x 1.4 x 0.73 mm footprint.

Discontinued
i
End of Life announced March 2, 2022 (PCN 22-0036).
Last Time Buy: April 15, 2023
Recommended replacement for new designs: QM23441
Contact your local sales representative for assistance.
Product Data SheetRev H
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Highly selective BAW filter achieving low insertion loss over full bandwidth and operating conditions
  • Excellent Wi-Fi rejection
  • Performance -20 to +85 C
  • RoHS compliant, Pb-free module package

Typical Applications

  • Band 41
  • TD-LTE

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
Band 41
Frequency (MHz)
2,580
Bandwidth (MHz)
196
Insertion Loss (dB)
3.2
I/O Configuration
SE/SE
Package Type
SMT
Package Size (mm)
1.8 x 1.4 x 0.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev H
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks