/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ1003

TQQ1003

1747.5 / 1842.5 MHz BAW Duplexer - Band 3

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

The TQQ1003 is a compact, high-performance duplexer module optimized to meet stringent LTE requirements for use in Band 3 applications.

TQQ1003 uses Qorvo's LowDrift™ Bulk Acoustic Wave (BAW) technology to enable LTE applications demanding high power handling, stringent linearity requirements, and low insertion loss along with meeting the critical out-of-band attenuation and isolation specifications.

The TQQ1003 uses Qorvo's unique Wafer-Level-Packaging (WLP) techniques to enable a compact 1.8 x 1.4 x 0.9 mm footprint.

Discontinued
i
End of Life announced March 2, 2022 (PCN 22-0036).
Last Time Buy: April 15, 2023
Recommended replacement for new designs: QM23003
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact form-factor: (1.8 x 1.4) mm2
  • Optimized for low insertion Loss:
    • Tx Band, 1710-1785MHz: IL ~ 2.5dB Typ.
    • Rx Band, 1805-1880MHz: IL ~ 2.8dB Typ.
  • Tx-Rx Isolation ~ 55dB Typ.
  • Single-ended (SE) 50ohm receive & transmit ports
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • Data Cards
  • LTE Handsets
  • Mobile Routers

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
3
Frequency (MHz)
1,710 to 1,785,
1,805 to 1,880
Bandwidth (MHz)
75
Insertion Loss (dB)
2.5, 2.8
I/O Configuration
SE/SE
Package Type
WLP
Package Size (mm)
1.8 x 1.4 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ1003

TQQ1003

1747.5 / 1842.5 MHz BAW Duplexer - Band 3

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

The TQQ1003 is a compact, high-performance duplexer module optimized to meet stringent LTE requirements for use in Band 3 applications.

TQQ1003 uses Qorvo's LowDrift™ Bulk Acoustic Wave (BAW) technology to enable LTE applications demanding high power handling, stringent linearity requirements, and low insertion loss along with meeting the critical out-of-band attenuation and isolation specifications.

The TQQ1003 uses Qorvo's unique Wafer-Level-Packaging (WLP) techniques to enable a compact 1.8 x 1.4 x 0.9 mm footprint.

Discontinued
i
End of Life announced March 2, 2022 (PCN 22-0036).
Last Time Buy: April 15, 2023
Recommended replacement for new designs: QM23003
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact form-factor: (1.8 x 1.4) mm2
  • Optimized for low insertion Loss:
    • Tx Band, 1710-1785MHz: IL ~ 2.5dB Typ.
    • Rx Band, 1805-1880MHz: IL ~ 2.8dB Typ.
  • Tx-Rx Isolation ~ 55dB Typ.
  • Single-ended (SE) 50ohm receive & transmit ports
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • Data Cards
  • LTE Handsets
  • Mobile Routers

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
3
Frequency (MHz)
1,710 to 1,785,
1,805 to 1,880
Bandwidth (MHz)
75
Insertion Loss (dB)
2.5, 2.8
I/O Configuration
SE/SE
Package Type
WLP
Package Size (mm)
1.8 x 1.4 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks