/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ1007

TQQ1007

2535 / 2655 MHz BAW Duplexer - Band 7

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

The TQQ1007 is a compact, high-performance duplexer module optimized to meet stringent LTE requirements for use in Band 7 applications.

TQQ1007 is designed to provide 40dB attenuation in the Wi-Fi band which is a must-have to enable Wi-Fi co-existence.

TQQ1007 uses Qorvo's LowDrift™ Bulk Acoustic Wave (BAW) technology to enable LTE applications demanding high power handling, stringent linearity requirements, and low insertion loss along with meeting the critical out-of-band attenuation and isolation specifications.

The TQQ1007 uses Qorvo's unique Wafer-Level-Packaging (WLP) techniques to enable a compact 1.8 x 1.4 x 0.73 mm footprint.

Discontinued
i
End of Life announced June 23, 2022 (PCN 22-0098).
Last Time Buy: January 8, 2023
Contact your local sales representative for assistance.
Product Data SheetRev I – 10/24/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact form-factor: (1.8 x 1.4) mm2
  • Performance optimized to enable Wi-Fi Co-existence
  • High B38 attenuation: >12dB Typ.
  • Optimized for Low Insertion Loss:
    • Tx Band, 2500-2570MHz: 2.9dB Typ.
    • Rx Band, 2620-2690MHz: 2.4dB Typ.
  • Tx-Rx Isolation > 55dB for best sensitivity with envelope tracking

Typical Applications

  • Data Cards
  • LTE Handsets
  • Mobile Routers

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
7
Frequency (MHz)
2,500 to 2,570,
2,620 to 2,690
Bandwidth (MHz)
70
Insertion Loss (dB)
2.4, 2.9
I/O Configuration
SE/SE
Package Type
WLP
Package Size (mm)
1.8 x 1.4 x 0.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev I – 10/24/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ1007

TQQ1007

2535 / 2655 MHz BAW Duplexer - Band 7

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

The TQQ1007 is a compact, high-performance duplexer module optimized to meet stringent LTE requirements for use in Band 7 applications.

TQQ1007 is designed to provide 40dB attenuation in the Wi-Fi band which is a must-have to enable Wi-Fi co-existence.

TQQ1007 uses Qorvo's LowDrift™ Bulk Acoustic Wave (BAW) technology to enable LTE applications demanding high power handling, stringent linearity requirements, and low insertion loss along with meeting the critical out-of-band attenuation and isolation specifications.

The TQQ1007 uses Qorvo's unique Wafer-Level-Packaging (WLP) techniques to enable a compact 1.8 x 1.4 x 0.73 mm footprint.

Discontinued
i
End of Life announced June 23, 2022 (PCN 22-0098).
Last Time Buy: January 8, 2023
Contact your local sales representative for assistance.
Product Data SheetRev I – 10/24/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact form-factor: (1.8 x 1.4) mm2
  • Performance optimized to enable Wi-Fi Co-existence
  • High B38 attenuation: >12dB Typ.
  • Optimized for Low Insertion Loss:
    • Tx Band, 2500-2570MHz: 2.9dB Typ.
    • Rx Band, 2620-2690MHz: 2.4dB Typ.
  • Tx-Rx Isolation > 55dB for best sensitivity with envelope tracking

Typical Applications

  • Data Cards
  • LTE Handsets
  • Mobile Routers

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
7
Frequency (MHz)
2,500 to 2,570,
2,620 to 2,690
Bandwidth (MHz)
70
Insertion Loss (dB)
2.4, 2.9
I/O Configuration
SE/SE
Package Type
WLP
Package Size (mm)
1.8 x 1.4 x 0.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev I – 10/24/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks