/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ1030

TQQ1030

2310 / 2355 MHz BAW Duplexer - Band 30

Qorvo's TQQ1030 is a compact, high-performance duplexer module optimized to meet the stringent OOB attenuation requirements along with excellent insertion loss performance, which is a key enabler to co-banding.

The TQQ1030 is built up on Qorvo's high performance NoDrift™ Bulk Acoustic Wave (BAW) technology in order to allow meeting stringent OOB attenuation requirements over temperature extremes.

The TQQ1030 uses Qorvo's unique Wafer-Level- Packaging (WLP) techniques to enable a compact 1.8mm x 1.4mm x 0.73mm typical footprint.

Discontinued
i
Please use QM23030 for new designs.

End of Life announced April 19, 2022 (PCN 22-0054).
Last Time Buy: January 16, 2023
Contact your local sales representative for assistance.
Product Data SheetRev K
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact form-factor: (1.8 x 1.4) mm2
  • Insertion loss – Enabling true co-banding
    • Tx Band, 2305-2315MHz: 1.7dB typ.
    • Rx Band, 2350-2360MHz: 1.9dB typ.
  • Best in class close OOB attenuation across temp.
  • High ISM band rejection
  • Single-ended (SE) 50 ohm receive & transmit ports
  • RoHS Compliant, Pb-Free

Typical Applications

  • Data Cards
  • LTE Handsets
  • Mobile Routers

Parameters

Technology
NoDrift™ BAW
Type
Mobile
Bands
30
Frequency (MHz)
2,305 to 2,315
Bandwidth (MHz)
10
Insertion Loss (dB)
1.7
I/O Configuration
SE/SE
Package Type
WLP
Package Size (mm)
1.8 x 1.4 x 0.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev K
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ1030

TQQ1030

2310 / 2355 MHz BAW Duplexer - Band 30

Qorvo's TQQ1030 is a compact, high-performance duplexer module optimized to meet the stringent OOB attenuation requirements along with excellent insertion loss performance, which is a key enabler to co-banding.

The TQQ1030 is built up on Qorvo's high performance NoDrift™ Bulk Acoustic Wave (BAW) technology in order to allow meeting stringent OOB attenuation requirements over temperature extremes.

The TQQ1030 uses Qorvo's unique Wafer-Level- Packaging (WLP) techniques to enable a compact 1.8mm x 1.4mm x 0.73mm typical footprint.

Discontinued
i
Please use QM23030 for new designs.

End of Life announced April 19, 2022 (PCN 22-0054).
Last Time Buy: January 16, 2023
Contact your local sales representative for assistance.
Product Data SheetRev K
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact form-factor: (1.8 x 1.4) mm2
  • Insertion loss – Enabling true co-banding
    • Tx Band, 2305-2315MHz: 1.7dB typ.
    • Rx Band, 2350-2360MHz: 1.9dB typ.
  • Best in class close OOB attenuation across temp.
  • High ISM band rejection
  • Single-ended (SE) 50 ohm receive & transmit ports
  • RoHS Compliant, Pb-Free

Typical Applications

  • Data Cards
  • LTE Handsets
  • Mobile Routers

Parameters

Technology
NoDrift™ BAW
Type
Mobile
Bands
30
Frequency (MHz)
2,305 to 2,315
Bandwidth (MHz)
10
Insertion Loss (dB)
1.7
I/O Configuration
SE/SE
Package Type
WLP
Package Size (mm)
1.8 x 1.4 x 0.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev K
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks