/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ6107

TQQ6107

2535 / 2655 MHz BAW Duplexer - Band 7

Qorvo's TQQ6107 is an exceptionally high performance BAW duplexer for Band 7. This filter is housed in a compact 2 x 2.5 mm package.

Discontinued
i
End of Life announced June 20, 2019 (PCN 19-0111).
Last Time Buy: July 5, 2020
Recommended replacement for new designs: QPQ1270
Contact your local sales representative for assistance.
Product Data Sheet10/31/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,390
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,390
Buy Online

Key Features

  • 70 MHz bandwidth- Band 7
  • High attenuation
  • No external matching required
  • Single input, dual output operation
  • Small size: 2.5 x 2 mm
  • Surface mount
  • RoHS compliant, Pb-free

Typical Applications

  • Band 7
  • Base Station Infrastructure
  • Datacards
  • General Purpose Wireless
  • Repeaters
  • Small Cell Base Station

Parameters

Technology
BAW
Type
Infrastructure
Bands
7
Frequency (MHz)
2,500 to 2,570,
2,620 to 2,690
Bandwidth (MHz)
70
Insertion Loss (dB)
2.3, 2.6
I/O Configuration
SE/SE
Package Type
SMT
Package Size (mm)
2.0 x 2.5 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/31/2017
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
TQQ6107

TQQ6107

2535 / 2655 MHz BAW Duplexer - Band 7

Qorvo's TQQ6107 is an exceptionally high performance BAW duplexer for Band 7. This filter is housed in a compact 2 x 2.5 mm package.

Discontinued
i
End of Life announced June 20, 2019 (PCN 19-0111).
Last Time Buy: July 5, 2020
Recommended replacement for new designs: QPQ1270
Contact your local sales representative for assistance.
Product Data Sheet10/31/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,390
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
2,390
Buy Online

Key Features

  • 70 MHz bandwidth- Band 7
  • High attenuation
  • No external matching required
  • Single input, dual output operation
  • Small size: 2.5 x 2 mm
  • Surface mount
  • RoHS compliant, Pb-free

Typical Applications

  • Band 7
  • Base Station Infrastructure
  • Datacards
  • General Purpose Wireless
  • Repeaters
  • Small Cell Base Station

Parameters

Technology
BAW
Type
Infrastructure
Bands
7
Frequency (MHz)
2,500 to 2,570,
2,620 to 2,690
Bandwidth (MHz)
70
Insertion Loss (dB)
2.3, 2.6
I/O Configuration
SE/SE
Package Type
SMT
Package Size (mm)
2.0 x 2.5 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/31/2017
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks