/
Products
/
Filters & Duplexers
/
RF Filters
/
TQQ7301

TQQ7301

1950 MHz RF BAW Filter - Band 1 Uplink

Qorvo's TQQ7301 is an expeptionally high performance uplink BAW filter for Band 1. This filter is housed in a compact 3x3mm package and is suitable for Base Station Infrastructure applications, LTE data cards, repeaters and boosters. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for uplink filtering needs.

Discontinued
i
End of Life announced March 18, 2021 (PCN 21-0063).
Last Time Buy: October 21, 2021
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/20/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 60 MHz bandwidth
  • High attenuation
  • Low loss
  • Single-ended operation
  • Small size: 3 x 3 x 1.02 mm
  • Surface mount device
  • RoHS Compliant, Pb-Free

Typical Applications

  • Base Station Infrastructure
  • Datacards
  • General Purpose Wireless
  • Repeaters

Parameters

Technology
BAW
Type
Infrastructure
Bands
Band 1
Frequency (MHz)
1,920 to 1,980
Bandwidth (MHz)
60
Insertion Loss (dB)
2
I/O Configuration
SE/SE
Package Type
SMT
Package Size (mm)
3.0 x 3.0 x 1.02
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/20/2021
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
TQQ7301

TQQ7301

1950 MHz RF BAW Filter - Band 1 Uplink

Qorvo's TQQ7301 is an expeptionally high performance uplink BAW filter for Band 1. This filter is housed in a compact 3x3mm package and is suitable for Base Station Infrastructure applications, LTE data cards, repeaters and boosters. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for uplink filtering needs.

Discontinued
i
End of Life announced March 18, 2021 (PCN 21-0063).
Last Time Buy: October 21, 2021
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/20/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 60 MHz bandwidth
  • High attenuation
  • Low loss
  • Single-ended operation
  • Small size: 3 x 3 x 1.02 mm
  • Surface mount device
  • RoHS Compliant, Pb-Free

Typical Applications

  • Base Station Infrastructure
  • Datacards
  • General Purpose Wireless
  • Repeaters

Parameters

Technology
BAW
Type
Infrastructure
Bands
Band 1
Frequency (MHz)
1,920 to 1,980
Bandwidth (MHz)
60
Insertion Loss (dB)
2
I/O Configuration
SE/SE
Package Type
SMT
Package Size (mm)
3.0 x 3.0 x 1.02
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/20/2021
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks