/
Products
/
Filters & Duplexers
/
RF Filters
/
TQQ7399

TQQ7399

DC - 2700 MHz Through Line

Qorvo's TQQ7399 is a passive low-loss through line that operates from 0 to 2700 MHz. At 2140 MHz, input and output return loss is typical 25 dB and typical insertion loss is 0.15 dB. The product is housed in an industry standard Pb-free / RoHS-compliant surface-mount leadless package.

Discontinued
i
End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Contact your local sales representative for assistance.
Product Data SheetRev G – 09/21/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC – 2700 MHz
  • 50 ohm port impedance
  • Typical insertion loss, 0.15 dB at 2140 MHz
  • Typical return loss, 25 dB at 2140 MHz
  • Surface mountable

Typical Applications

  • General Purpose Wireless
  • Microwave Radio
  • RF Bypass Paths
  • Scientific Instruments
  • Test and Measurement

Parameters

Type
Infrastructure
Bands
Thru line
Frequency (MHz)
DC to 2,700
Bandwidth (MHz)
2,700
Insertion Loss (dB)
0.15
I/O Configuration
SI/SO
Package Type
SMT
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 09/21/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
TQQ7399

TQQ7399

DC - 2700 MHz Through Line

Qorvo's TQQ7399 is a passive low-loss through line that operates from 0 to 2700 MHz. At 2140 MHz, input and output return loss is typical 25 dB and typical insertion loss is 0.15 dB. The product is housed in an industry standard Pb-free / RoHS-compliant surface-mount leadless package.

Discontinued
i
End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Contact your local sales representative for assistance.
Product Data SheetRev G – 09/21/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC – 2700 MHz
  • 50 ohm port impedance
  • Typical insertion loss, 0.15 dB at 2140 MHz
  • Typical return loss, 25 dB at 2140 MHz
  • Surface mountable

Typical Applications

  • General Purpose Wireless
  • Microwave Radio
  • RF Bypass Paths
  • Scientific Instruments
  • Test and Measurement

Parameters

Type
Infrastructure
Bands
Thru line
Frequency (MHz)
DC to 2,700
Bandwidth (MHz)
2,700
Insertion Loss (dB)
0.15
I/O Configuration
SI/SO
Package Type
SMT
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 09/21/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks