/
Products
/
Switches
/
RF Switches
/
TQS5200

TQS5200

2.4 & 5 GHz 802.11a/b/g Wi-Fi SPDT Switch

Qorvo's TQS5200 is a high power, single-pole double-throw (SPDT) switch configured for Tx-Rx or antenna diversity switching applications for the WLAN market. The device exhibits industry-leading insertion loss, isolation and power handling. It requires no fixed supply voltage and operates with a positive control voltage. The switch is manufactured using Qorvo's GaAs pHEMT process and is packaged in an ultra-small, low-profile 1.3 x 2 x 0.4 mm SLIM-7 package.

Discontinued
i
End of Life announced May 8, 2014.
Last Time Buy November 11, 2014.
Please use TQP4M0008 for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated SPDT switch for single-band and dual-band 802.11 a / b / g WLAN systems
  • 1.0 to 6.0 GHz frequency coverage
  • Low insertion loss
  • High isolation
  • Positive control voltage
  • GaAs pHEMT technology
  • Leadless 1.3 x 2.0 x 0.4 mm SMT package

Typical Applications

  • 802.11a WLAN
  • 802.11b WLAN
  • 802.11g WLAN
  • Antenna Diversity Switching
  • TX-RX Switching

Parameters

Switch Type
SPDT
Frequency Min (MHz)
1,000
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.6
Isolation (dB)
28
Voltage (V)
3, 0
Current (mA)
< 0.05
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TQS5200

TQS5200

2.4 & 5 GHz 802.11a/b/g Wi-Fi SPDT Switch

Qorvo's TQS5200 is a high power, single-pole double-throw (SPDT) switch configured for Tx-Rx or antenna diversity switching applications for the WLAN market. The device exhibits industry-leading insertion loss, isolation and power handling. It requires no fixed supply voltage and operates with a positive control voltage. The switch is manufactured using Qorvo's GaAs pHEMT process and is packaged in an ultra-small, low-profile 1.3 x 2 x 0.4 mm SLIM-7 package.

Discontinued
i
End of Life announced May 8, 2014.
Last Time Buy November 11, 2014.
Please use TQP4M0008 for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated SPDT switch for single-band and dual-band 802.11 a / b / g WLAN systems
  • 1.0 to 6.0 GHz frequency coverage
  • Low insertion loss
  • High isolation
  • Positive control voltage
  • GaAs pHEMT technology
  • Leadless 1.3 x 2.0 x 0.4 mm SMT package

Typical Applications

  • 802.11a WLAN
  • 802.11b WLAN
  • 802.11g WLAN
  • Antenna Diversity Switching
  • TX-RX Switching

Parameters

Switch Type
SPDT
Frequency Min (MHz)
1,000
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.6
Isolation (dB)
28
Voltage (V)
3, 0
Current (mA)
< 0.05
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo