Possible replacement: UF3SC065040B7S
Qorvo's UF3SC065040D8S 650 V, 45 mohm RDS(on) SiC FET device is based on a unique cascode circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device's standard gate-drive characteristics allows use of off-the-shelf gate drivers hence requiring minimal re-design when replacing Si IGBTs, Si superjunction devices or SiC MOSFETs. Available in the DFN8X8-4L package, this device exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads , and any application requiring standard gate drive.
VDS Max(V) | 650 |
RDS(on) Typ @ 25C(mohm) | 45 |
ID Max(A) | 18 |
Generation | Gen 3 |
Tj Max(°C) | 175 |
Automotive Qualification | No |
Package Type | DFN8x8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |