Possible replacement: UJ3D1210X
Qorvo's UJ2D1210T is part of the xR series of high-performance SiC Schottky diodes. With zero reverse recovery charge and 175 °C maximum junction temperature, these diodes are ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.
VDS Max(V) | 1,200 |
IF Typ(A) | 10 |
QC Typ(nC) | 35 |
VF Typ @ 25C(V) | 1.5 |
Generation | Gen 2 |
Tj Max(°C) | 175 |
Automotive Qualification | No |
Package Type | TO-220-2L |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |