Possible replacement: UJ3D06506X
Qorvo's UJD06506TS is part of the xR series of high-performance SiC Schottky diodes. With zero reverse recovery charge and 175 °C maximum junction temperature, these diodes are ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.
VDS Max(V) | 650 |
IF Typ(A) | 6 |
QC Typ(nC) | 12.7 |
VF Typ @ 25C(V) | 1.5 |
Generation | Gen 1 |
Tj Max(°C) | 175 |
Automotive Qualification | No |
Package Type | TO-220-2L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |