/
Products
/
UMZ-346-A16-G

UMZ-346-A16-G

1800 - 1900 MHz Microstrip Voltage Controlled Oscillator

Qorvo's series of VCO modules offers ultra-linear tuning across their specified frequency band.

Discontinued
i
Contact your local sales representative for assistance.
Product Data Sheet01/09/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra-Linear Tuning/Low Phase Noise
  • Frequency: 1800MHz to 1900MHz
  • Resonator: Microstrip
  • PCB: Rogers
  • Package Size: 12.7mm x 12.7mm x 3.43mm (0.5in x 0.5in x 0.135in)

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
1,900
Tuning Voltage Min (V)
0.5
Tuning Voltage Max (V)
4.5
Kvco (MHz/V)
40
Pout (dBm)
0
Second Harmonic (dBc)
-30
Phase Noise @ 10 kHz (dBc/Hz)
-107
Voltage (V)
5
Package Type
A16
Package Size (mm)
0.5 x 0.5

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/09/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
UMZ-346-A16-G

UMZ-346-A16-G

1800 - 1900 MHz Microstrip Voltage Controlled Oscillator

Qorvo's series of VCO modules offers ultra-linear tuning across their specified frequency band.

Discontinued
i
Contact your local sales representative for assistance.
Product Data Sheet01/09/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra-Linear Tuning/Low Phase Noise
  • Frequency: 1800MHz to 1900MHz
  • Resonator: Microstrip
  • PCB: Rogers
  • Package Size: 12.7mm x 12.7mm x 3.43mm (0.5in x 0.5in x 0.135in)

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
1,900
Tuning Voltage Min (V)
0.5
Tuning Voltage Max (V)
4.5
Kvco (MHz/V)
40
Pout (dBm)
0
Second Harmonic (dBc)
-30
Phase Noise @ 10 kHz (dBc/Hz)
-107
Voltage (V)
5
Package Type
A16
Package Size (mm)
0.5 x 0.5

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/09/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo