/
Products
/
VCO-119TC

VCO-119TC

3000 - 4800 MHz Hybrid Assembled Voltage Controlled Oscillator, TO-8 package

Qorvo's VCO-119TC is an 3000 - 4800MHz, hybrid assembled voltage controlled oscillator integrated into a TO-8 package. The VCO-119TC features an integrated resonator and tuning varactors. This TC version is temperature compensated for excellent performance over the -55 to 100 degrees C temperature range.

Discontinued
i
Product Data Sheet03/13/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3000MHz to 4800MHz VCO
  • 15V Operation
  • +13.0dBm Typical Output Power
  • -67dBc/Hz at 10kHz
  • -97dBc/Hz at 100kHz
  • -123dBc/Hz at 1000kHz

Parameters

Frequency Min (MHz)
3,000
Frequency Max (MHz)
4,800
Tuning Voltage Min (V)
0
Tuning Voltage Max (V)
20
Pout (dBm)
13
Phase Noise @ 10 kHz (dBc/Hz)
-67
Voltage (V)
15
Package Type
TO-8

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/13/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
VCO-119TC

VCO-119TC

3000 - 4800 MHz Hybrid Assembled Voltage Controlled Oscillator, TO-8 package

Qorvo's VCO-119TC is an 3000 - 4800MHz, hybrid assembled voltage controlled oscillator integrated into a TO-8 package. The VCO-119TC features an integrated resonator and tuning varactors. This TC version is temperature compensated for excellent performance over the -55 to 100 degrees C temperature range.

Discontinued
i
Product Data Sheet03/13/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3000MHz to 4800MHz VCO
  • 15V Operation
  • +13.0dBm Typical Output Power
  • -67dBc/Hz at 10kHz
  • -97dBc/Hz at 100kHz
  • -123dBc/Hz at 1000kHz

Parameters

Frequency Min (MHz)
3,000
Frequency Max (MHz)
4,800
Tuning Voltage Min (V)
0
Tuning Voltage Max (V)
20
Pout (dBm)
13
Phase Noise @ 10 kHz (dBc/Hz)
-67
Voltage (V)
15
Package Type
TO-8

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/13/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks