/
Products
/
VG101-F

VG101-F

700 - 1000 MHz Variable Gain Amplifier

Qorvo's VG101-F is a cellular-band high dynamic range variable gain amplifier (VGA) packaged in a low profile lead-free / RoHS compliant surface mount leadless package that measures 6 x 6 mm. The +22 dBm output compression point and +40 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG101-F ideal for use in transmitter and receiver AGC circuits and as a variable gain stage following a low noise amplifier (LNA) in high dynamic range receiver front ends.

Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85 °C. All devices are 100% RF & DC tested and packaged on tape and reel for automated surface-mount assembly.

Discontinued
i
Use TQM8M9079 for new designs
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 700 to 1000 MHz bandwidth
  • 28 dB attenuation range
  • +40 dBm Output IP3
  • +22 dBm P1dB
  • Constant IP3 & P1dB over attenuation range
  • Single voltage supply
  • Lead-free 6 mm 28-pin QFN package
  • MTTF > 1000 years

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
1,000
Attenuation Range (dB)
29
OP1dB (dBm)
22
OIP3 (dBm)
40
NF (dB)
3.5
Voltage (V)
5
Current (mA)
150
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
VG101-F

VG101-F

700 - 1000 MHz Variable Gain Amplifier

Qorvo's VG101-F is a cellular-band high dynamic range variable gain amplifier (VGA) packaged in a low profile lead-free / RoHS compliant surface mount leadless package that measures 6 x 6 mm. The +22 dBm output compression point and +40 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG101-F ideal for use in transmitter and receiver AGC circuits and as a variable gain stage following a low noise amplifier (LNA) in high dynamic range receiver front ends.

Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85 °C. All devices are 100% RF & DC tested and packaged on tape and reel for automated surface-mount assembly.

Discontinued
i
Use TQM8M9079 for new designs
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 700 to 1000 MHz bandwidth
  • 28 dB attenuation range
  • +40 dBm Output IP3
  • +22 dBm P1dB
  • Constant IP3 & P1dB over attenuation range
  • Single voltage supply
  • Lead-free 6 mm 28-pin QFN package
  • MTTF > 1000 years

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
1,000
Attenuation Range (dB)
29
OP1dB (dBm)
22
OIP3 (dBm)
40
NF (dB)
3.5
Voltage (V)
5
Current (mA)
150
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo