/
Products
/
VG112-G

VG112-G

1800 - 2200 MHz Variable Gain Amplifier

Qorvo's VG112-G is a PCS / UMTS band high dynamic range variable gain amplifier (VGA) housed in a low profile lead-free / green / RoHS compliant surface mount leadless QFN package that measures 6 x 6 mm. The +30 dBm output compression point and +46 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG112-G ideal for use in transmitter and receiver AGC circuits. The high gain of the dual-stage amplifier allows for more integration in a transceiver board while requiring minimal printed circuit board space.

Superior thermal design allows the product to have a minimum MTTF rating of 100 years at a mounting temperature of +85 °C. All devices are 100% RF & DC tested and packaged on tape and reel for automated surfacemount assembly.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet01/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1800 to 2200 MHz bandwidth
  • 25 dB gain at 1.9 GHz
  • 28 dB attenuation range
  • +46 dBm Output IP3
  • +30 dBm P1dB
  • Constant IP3 & P1dB over attenuation range
  • +5 V single voltage supply
  • Lead-free / green / RoHS compliant 6 x 6 mm QFN package
  • MTTF > 100 years

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,200
Attenuation Range (dB)
28
OP1dB (dBm)
30
OIP3 (dBm)
46
NF (dB)
8
Voltage (V)
5
Current (mA)
415
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/2010
    Data Sheet
  • VG112-G Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
VG112-G

VG112-G

1800 - 2200 MHz Variable Gain Amplifier

Qorvo's VG112-G is a PCS / UMTS band high dynamic range variable gain amplifier (VGA) housed in a low profile lead-free / green / RoHS compliant surface mount leadless QFN package that measures 6 x 6 mm. The +30 dBm output compression point and +46 dBm output intercept point of the amplifier are maintained over the entire attenuation range, making the VG112-G ideal for use in transmitter and receiver AGC circuits. The high gain of the dual-stage amplifier allows for more integration in a transceiver board while requiring minimal printed circuit board space.

Superior thermal design allows the product to have a minimum MTTF rating of 100 years at a mounting temperature of +85 °C. All devices are 100% RF & DC tested and packaged on tape and reel for automated surfacemount assembly.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet01/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1800 to 2200 MHz bandwidth
  • 25 dB gain at 1.9 GHz
  • 28 dB attenuation range
  • +46 dBm Output IP3
  • +30 dBm P1dB
  • Constant IP3 & P1dB over attenuation range
  • +5 V single voltage supply
  • Lead-free / green / RoHS compliant 6 x 6 mm QFN package
  • MTTF > 100 years

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,200
Attenuation Range (dB)
28
OP1dB (dBm)
30
OIP3 (dBm)
46
NF (dB)
8
Voltage (V)
5
Current (mA)
415
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/2010
    Data Sheet
  • VG112-G Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo