/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
WJA1010

WJA1010

50 - 2300 MHz Cascadable Gain Block

Qorvo's WJA1010 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 900 MHz, the WJA1010 typically provides 15 dB gain, +36.5 dBm OIP3 and +19 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering.

The WJA1010 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from a +5 V supply voltage.

The broadband amplifier can be directly applied to various current and next generation wireless technologies such as GSM, PCS and W-CDMA. The WJA1010 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 2300 MHz frequency range.

Discontinued
i
End of Life announced October 6, 2014.
Last Time Buy March 10, 2015.
Please use TQP3M9028 as a replacement.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Cascadable gain block
  • 50 to 2300 MHz
  • 15 dB gain
  • +19 dBm P1dB
  • +36.5 dBm OIP3 @ 900 MHz
  • Operates from +5 V @ 85 mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package

Typical Applications

  • CATV / FTTH
  • General Purpose
  • VHF / UHF Transmission
  • Wireless Infrastructure

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
2,300
Gain (dB)
14.5
NF (dB)
5.2
OIP3 (dBm)
36
Voltage (V)
5
Current (mA)
85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
WJA1010

WJA1010

50 - 2300 MHz Cascadable Gain Block

Qorvo's WJA1010 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 900 MHz, the WJA1010 typically provides 15 dB gain, +36.5 dBm OIP3 and +19 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering.

The WJA1010 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from a +5 V supply voltage.

The broadband amplifier can be directly applied to various current and next generation wireless technologies such as GSM, PCS and W-CDMA. The WJA1010 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 2300 MHz frequency range.

Discontinued
i
End of Life announced October 6, 2014.
Last Time Buy March 10, 2015.
Please use TQP3M9028 as a replacement.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Cascadable gain block
  • 50 to 2300 MHz
  • 15 dB gain
  • +19 dBm P1dB
  • +36.5 dBm OIP3 @ 900 MHz
  • Operates from +5 V @ 85 mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package

Typical Applications

  • CATV / FTTH
  • General Purpose
  • VHF / UHF Transmission
  • Wireless Infrastructure

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
2,300
Gain (dB)
14.5
NF (dB)
5.2
OIP3 (dBm)
36
Voltage (V)
5
Current (mA)
85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo