Custom MMIC [Now Qorvo] New Products - Q4 2014

December 31, 2014

4-8 GHz GaN Low-Noise Amplifier (LNA) MMIC

Custom MMIC is pleased to announce the release of the CMD219, a 4-8 GHz low noise amplifier (LNA) in die form, to their growing line of standard GaN amplifier products.

The CMD219 has a gain of 23 dB, an output of 1 dB compression point of +18 dBm, and a noise figure of 1.1 dB across its operating bandwidth. Typical bias conditions are Vdd = 10 V @ 100 mA and Vgg = -2.3 V, although Vdd can vary from 5 V to 28 V. The CMD219 can also survive input power levels of up to 5 W without front-end a limiter.

Ideal applications for the CMD219 include point-to-point and point-to-multipoint radios, military and space, and test instrumentation. All ports are matched to 50 Ohm and do not require any off-chip components, aside from the bias networks which require external bypass capacitors.

Low Noise GaN Amplifier Survives High Incident Power

The CMD218 offers a gain of 22 dB, output of 1 dB, compression point of +19.5 dBm, and noise figure of less than 1.25 dB across the 5 to 9 GHz frequency range. In addition, without an input limiter, the CMD218 can survive high incident power levels up to 5 W with no degradation in performance. The CMD218 is a 50 ohm matched design, thus eliminating the need for external DC blocks and RF port matching. In terms of biasing, the CMD218 can operate from a supply voltage of 5 V to 28 V, and typically draws 100 mA of quiescent current. A negative gate voltage is required for proper operation. The LNA is ideally suited for microwave radios and C- and X-band applications where small size and low power consumption are needed. Applications include point-to-point and point-to-multipoint radios, military and space, and test instrumentation.

DC-20 GHz SP4T Non-Reflective Switch Offers Low Insertion Loss

The CMD203 is a DC-20 GHz SP4T non-reflective switch in die form.

Featuring low insertion loss of 2.4 dB and high isolation of 39 dB at 10 GHz, the CMD203 offers exceptional switch performance over a broad frequency range, with a switching speed of 66 nS, an input P1dB of +20 dBm, and an input IP3 of +30 dBm.

The CMD203 also includes an on-board binary decoder circuit, thereby reducing the number of required logic control lines from four to two. Each single ended control line requires logic levels of 0/-5 V. Overall the CMD203 consumes 4.5 mA of DC current.

The CMD203 is ideally suited for applications such as microwave radio and VSAT, telecom infrastructure, test instrumentation, and military end-use.

DC-28 GHz SPDT Non-Reflective Switch Offers Low Insertion Loss

The CMD196 is a DC-28 GHz, non-reflective, SPDT switch in die form.

Covering DC to 28 GHz, the CMD196 features low insertion loss of 1.75 dB, high isolation of 46 dB, and port return losses better than -15 dB at 14 GHz. A pair of complimentary voltage lines at 0 / -5 V control the switching action without the need for an external bias supply. Switching speed is typically 1.8 nS.

The CMD196 is a general purpose, broadband, high-isolation, non-reflective MMIC SPDT switch in die form. Optimum applications for the new switch are microwave radio and VSAT, telecom infrastructure, test instrumentation, and military end-use.

SPDT Non-Reflective MMIC Switch Offers Positive Gain Slope

The CMD195 is a new DC-20 GHz non-reflective SPDT MMIC switch which operates across the DC to 20 GHz bandwidth with an insertion loss of 2.5 dB that reduces to 2 dB as the frequency increases. The terminated switch has an isolation of greater than 40 dB, port return losses less than -15 dB, an input 1 dB compression point of +25 dBm, and a switching speed of 1.8 nS. Switching operation is controlled by a pair of complementary logic signals at 0/-5 V. Ideal applications for the CMD195 are microwave radio and VSAT, telecom infrastructure, test instrumentation, and military end-use. The positive gain slope of the CMD195 versus frequency allows for natural gain equalization when multiple switches are cascaded together.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Custom MMIC [Now Qorvo] New Products - Q4 2014

December 31, 2014

4-8 GHz GaN Low-Noise Amplifier (LNA) MMIC

Custom MMIC is pleased to announce the release of the CMD219, a 4-8 GHz low noise amplifier (LNA) in die form, to their growing line of standard GaN amplifier products.

The CMD219 has a gain of 23 dB, an output of 1 dB compression point of +18 dBm, and a noise figure of 1.1 dB across its operating bandwidth. Typical bias conditions are Vdd = 10 V @ 100 mA and Vgg = -2.3 V, although Vdd can vary from 5 V to 28 V. The CMD219 can also survive input power levels of up to 5 W without front-end a limiter.

Ideal applications for the CMD219 include point-to-point and point-to-multipoint radios, military and space, and test instrumentation. All ports are matched to 50 Ohm and do not require any off-chip components, aside from the bias networks which require external bypass capacitors.

Low Noise GaN Amplifier Survives High Incident Power

The CMD218 offers a gain of 22 dB, output of 1 dB, compression point of +19.5 dBm, and noise figure of less than 1.25 dB across the 5 to 9 GHz frequency range. In addition, without an input limiter, the CMD218 can survive high incident power levels up to 5 W with no degradation in performance. The CMD218 is a 50 ohm matched design, thus eliminating the need for external DC blocks and RF port matching. In terms of biasing, the CMD218 can operate from a supply voltage of 5 V to 28 V, and typically draws 100 mA of quiescent current. A negative gate voltage is required for proper operation. The LNA is ideally suited for microwave radios and C- and X-band applications where small size and low power consumption are needed. Applications include point-to-point and point-to-multipoint radios, military and space, and test instrumentation.

DC-20 GHz SP4T Non-Reflective Switch Offers Low Insertion Loss

The CMD203 is a DC-20 GHz SP4T non-reflective switch in die form.

Featuring low insertion loss of 2.4 dB and high isolation of 39 dB at 10 GHz, the CMD203 offers exceptional switch performance over a broad frequency range, with a switching speed of 66 nS, an input P1dB of +20 dBm, and an input IP3 of +30 dBm.

The CMD203 also includes an on-board binary decoder circuit, thereby reducing the number of required logic control lines from four to two. Each single ended control line requires logic levels of 0/-5 V. Overall the CMD203 consumes 4.5 mA of DC current.

The CMD203 is ideally suited for applications such as microwave radio and VSAT, telecom infrastructure, test instrumentation, and military end-use.

DC-28 GHz SPDT Non-Reflective Switch Offers Low Insertion Loss

The CMD196 is a DC-28 GHz, non-reflective, SPDT switch in die form.

Covering DC to 28 GHz, the CMD196 features low insertion loss of 1.75 dB, high isolation of 46 dB, and port return losses better than -15 dB at 14 GHz. A pair of complimentary voltage lines at 0 / -5 V control the switching action without the need for an external bias supply. Switching speed is typically 1.8 nS.

The CMD196 is a general purpose, broadband, high-isolation, non-reflective MMIC SPDT switch in die form. Optimum applications for the new switch are microwave radio and VSAT, telecom infrastructure, test instrumentation, and military end-use.

SPDT Non-Reflective MMIC Switch Offers Positive Gain Slope

The CMD195 is a new DC-20 GHz non-reflective SPDT MMIC switch which operates across the DC to 20 GHz bandwidth with an insertion loss of 2.5 dB that reduces to 2 dB as the frequency increases. The terminated switch has an isolation of greater than 40 dB, port return losses less than -15 dB, an input 1 dB compression point of +25 dBm, and a switching speed of 1.8 nS. Switching operation is controlled by a pair of complementary logic signals at 0/-5 V. Ideal applications for the CMD195 are microwave radio and VSAT, telecom infrastructure, test instrumentation, and military end-use. The positive gain slope of the CMD195 versus frequency allows for natural gain equalization when multiple switches are cascaded together.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo