Qorvo® GaN 50 Volt Transistors Pump Up Power and Performance

May 20, 2016

Newest addition to growing GaN family tailored for wideband defense and commercial radar, communications and avionics

GREENSBORO, NC and HILLSBORO, OR – May 20, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today introduced six new 50 Volt gallium nitride (GaN) transistors designed to optimize power performance for commercial and defense radar, communications systems and avionics.

Roger Hall, Qorvo's general manager of Defense & Aerospace Products said, "This new family of 50V GaN transistors improves system performance by offering more power gain and power-added efficiency. Qorvo can better enable defense equipment such as phased array radars, to deliver higher performance while managing size, cost and power."

Qorvo's new family of 50V GaN transistors offers significant operational and system cost savings from greater system-level efficiency. The small device size and higher impedance input/output leads help optimize board designs for radar, communications, avionics, wideband amplifiers and test instrumentation.

The QPD1009 and QPD1010 are now available in low-cost 3x3mm plastic QFN packages, while the QPD1008(L) and QPD1015(L) are now available in industry standard, thermally enhanced NI-360 air cavity ceramic packages, in eared and earless versions. This family of GaN transistors operates from 10W up to 125W power levels.

Product Psat (W) Freq (GHz) Output Power (P3dB) PAE (%) SS Gain (dB) Packaging (mm)
QPD1009 15 DC-4 42 72 24 3x3 QFN
QPD1010 10 DC-4 40 70 25 3x3 QFN
QPD1008 125 DC-3.2 51 70 18 Earless NI-360
QPD1008L 125 DC-3.2 51 70 18 Eared NI-360
QPD1015 65 DC-3.7 48 70 20 Earless NI-360
QPD1015L 65 DC-3.7 48 70 20 Eared NI-360

 
Qorvo is the leading GaN RF supplier for the defense and cable industries*. Since 1999, Qorvo has been driving GaN research and innovation, offering proven GaN circuit reliability and compact, highly efficient products. Qorvo is a Defense Manufacturing Electronics Agency accredited 1A Trusted Source, having completed the Defense Production Act Title III GaN on SiC program in 2014. The Company remains the only GaN supplier to have achieved Manufacturing Readiness Level (MRL) 9. Qorvo drives the innovation of GaN products for next-generation systems – from DC through Ka-band – that successfully transition from the factory to the field with robust performance, low maintenance and long operational lifetimes.

Qorvo's GaN products will be showcased at Booth 839 at the IEEE International Microwave Symposium (IMS), May 22-27 in San Francisco, Calif. Visit us at IMS or join the conversation online using the hashtags #IMS2016 and #QorvoIMS.

*Strategy Analytics, 2016

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo® GaN 50 Volt Transistors Pump Up Power and Performance

May 20, 2016

Newest addition to growing GaN family tailored for wideband defense and commercial radar, communications and avionics

GREENSBORO, NC and HILLSBORO, OR – May 20, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today introduced six new 50 Volt gallium nitride (GaN) transistors designed to optimize power performance for commercial and defense radar, communications systems and avionics.

Roger Hall, Qorvo's general manager of Defense & Aerospace Products said, "This new family of 50V GaN transistors improves system performance by offering more power gain and power-added efficiency. Qorvo can better enable defense equipment such as phased array radars, to deliver higher performance while managing size, cost and power."

Qorvo's new family of 50V GaN transistors offers significant operational and system cost savings from greater system-level efficiency. The small device size and higher impedance input/output leads help optimize board designs for radar, communications, avionics, wideband amplifiers and test instrumentation.

The QPD1009 and QPD1010 are now available in low-cost 3x3mm plastic QFN packages, while the QPD1008(L) and QPD1015(L) are now available in industry standard, thermally enhanced NI-360 air cavity ceramic packages, in eared and earless versions. This family of GaN transistors operates from 10W up to 125W power levels.

Product Psat (W) Freq (GHz) Output Power (P3dB) PAE (%) SS Gain (dB) Packaging (mm)
QPD1009 15 DC-4 42 72 24 3x3 QFN
QPD1010 10 DC-4 40 70 25 3x3 QFN
QPD1008 125 DC-3.2 51 70 18 Earless NI-360
QPD1008L 125 DC-3.2 51 70 18 Eared NI-360
QPD1015 65 DC-3.7 48 70 20 Earless NI-360
QPD1015L 65 DC-3.7 48 70 20 Eared NI-360

 
Qorvo is the leading GaN RF supplier for the defense and cable industries*. Since 1999, Qorvo has been driving GaN research and innovation, offering proven GaN circuit reliability and compact, highly efficient products. Qorvo is a Defense Manufacturing Electronics Agency accredited 1A Trusted Source, having completed the Defense Production Act Title III GaN on SiC program in 2014. The Company remains the only GaN supplier to have achieved Manufacturing Readiness Level (MRL) 9. Qorvo drives the innovation of GaN products for next-generation systems – from DC through Ka-band – that successfully transition from the factory to the field with robust performance, low maintenance and long operational lifetimes.

Qorvo's GaN products will be showcased at Booth 839 at the IEEE International Microwave Symposium (IMS), May 22-27 in San Francisco, Calif. Visit us at IMS or join the conversation online using the hashtags #IMS2016 and #QorvoIMS.

*Strategy Analytics, 2016

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo