Qorvo® Delivers Highly Integrated Solution for Pre-5G Massive MIMO Networks

March 2, 2017

Dual Switch-LNA Modules Complement Qorvo’s GaN Driver Amplifier-PA Modules

BARCELONA, SPAIN – March 1, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced two highly-integrated dual channel switch-LNA modules for base station implementations of massive multiple-input/multiple-output (MIMO). When combined with Qorvo’s GaN-based integrated driver and power amplifier module, the dual channel switch-LNA modules provide a complete, highly integrated solution for wireless infrastructure manufacturers seeking to quickly and cost-effectively implement pre-5G massive MIMO networks.

Mobile operators are increasing data capacity with the deployment of sub-6 GHz massive MIMO networks. Strategy Analytics predicts that 5G networks using massive MIMO will be operational by 2020 and that there will be approximately 700 million 5G connections by 2025. Massive MIMO allows base stations to transmit multiple streams of data, while beamforming will bring higher gain and power, allowing for greater data capacity.

James Klein, President of Infrastructure and Defense at Qorvo, said, “Qorvo is uniquely positioned to deliver complete system solutions that leverage our broad portfolio of highly differentiated products and internally developed technologies. With today’s product announcement, we expand our portfolio of receive and transmit front-end modules for additional frequency bands targeted at pre-5G and 5G wireless infrastructure, in anticipation of more spectrum being made available below 6 GHz.”

Qorvo's QPB9318 and QPB9319 are highly integrated dual channel switch-LNA modules that support frequency bands below 5 GHz. The dual channel switch-LNA modules pair with Qorvo’s high performance GaN-based QPA2705 to provide a complete massive MIMO RF solution. At IMS 2016, Qorvo demonstrated industry-leading ultra-wideband linearization results with the QPA2705.

With Qorvo’s complete solution, operators are able to implement highly efficient, small form-factor massive MIMO transceivers for next-generation base stations. The QPB9318 and QPA2705 are currently shipping in production volumes to large base station OEMs, and samples of the QPB9319 will be available in the June quarter.

QPA2705: Integrated 5W GaN Driver and GaN Doherty Power Amplifier

  • 36dB gain
  • PAE of 43%
  • Compact 6x10mm surface mount package

QPB9318: 2.3 - 2.7 GHz Dual Channel Switch LNA Module

  • Industry’s first integrated dual channel receive solution for TDD Bands 38, 40 and 41
  • Low 1.3dB noise figure for improved link budgets
  • Small 5x5mm surface mount form factor for reduced board space
  • 10W average power handling for improved Rx robustness

QPB9319: 1.8 - 4.2 GHz Dual Channel Switch LNA Module

  • Covers all major TDD bands up to 4.2 GHz, targeting massive MIMO base station architectures
  • High power switch with LNA bypass function integrated in a dual-channel configuration
  • SOI-based switch eliminates need for costly pin-diode driver circuit and high voltage supply
  • Internally matched bias allows for ease of use
  • Sampling next quarter, with additional 4.5 - 5.0 GHz pin-compatible solutions in development

Qorvo is paving a path to 5G by helping define 5G standards as a delegate to 3GPP and through close collaboration with the leading wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials and is uniquely positioned to accelerate the transition to 5G with a broad portfolio of innovative RF products covering frequencies ranging from 600 MHz to 80 GHz

Qorvo is at the forefront of Solving RF Complexity™ and is showcasing its industry-leading portfolio of advanced RF Front End solutions at Mobile World Congress (MWC 2017), from February 27 through March 2 in Hall 2, Stand 2i25.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Katie Caballero
Marketing Communications Manager
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Delivers Highly Integrated Solution for Pre-5G Massive MIMO Networks

March 2, 2017

Dual Switch-LNA Modules Complement Qorvo’s GaN Driver Amplifier-PA Modules

BARCELONA, SPAIN – March 1, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced two highly-integrated dual channel switch-LNA modules for base station implementations of massive multiple-input/multiple-output (MIMO). When combined with Qorvo’s GaN-based integrated driver and power amplifier module, the dual channel switch-LNA modules provide a complete, highly integrated solution for wireless infrastructure manufacturers seeking to quickly and cost-effectively implement pre-5G massive MIMO networks.

Mobile operators are increasing data capacity with the deployment of sub-6 GHz massive MIMO networks. Strategy Analytics predicts that 5G networks using massive MIMO will be operational by 2020 and that there will be approximately 700 million 5G connections by 2025. Massive MIMO allows base stations to transmit multiple streams of data, while beamforming will bring higher gain and power, allowing for greater data capacity.

James Klein, President of Infrastructure and Defense at Qorvo, said, “Qorvo is uniquely positioned to deliver complete system solutions that leverage our broad portfolio of highly differentiated products and internally developed technologies. With today’s product announcement, we expand our portfolio of receive and transmit front-end modules for additional frequency bands targeted at pre-5G and 5G wireless infrastructure, in anticipation of more spectrum being made available below 6 GHz.”

Qorvo's QPB9318 and QPB9319 are highly integrated dual channel switch-LNA modules that support frequency bands below 5 GHz. The dual channel switch-LNA modules pair with Qorvo’s high performance GaN-based QPA2705 to provide a complete massive MIMO RF solution. At IMS 2016, Qorvo demonstrated industry-leading ultra-wideband linearization results with the QPA2705.

With Qorvo’s complete solution, operators are able to implement highly efficient, small form-factor massive MIMO transceivers for next-generation base stations. The QPB9318 and QPA2705 are currently shipping in production volumes to large base station OEMs, and samples of the QPB9319 will be available in the June quarter.

QPA2705: Integrated 5W GaN Driver and GaN Doherty Power Amplifier

  • 36dB gain
  • PAE of 43%
  • Compact 6x10mm surface mount package

QPB9318: 2.3 - 2.7 GHz Dual Channel Switch LNA Module

  • Industry’s first integrated dual channel receive solution for TDD Bands 38, 40 and 41
  • Low 1.3dB noise figure for improved link budgets
  • Small 5x5mm surface mount form factor for reduced board space
  • 10W average power handling for improved Rx robustness

QPB9319: 1.8 - 4.2 GHz Dual Channel Switch LNA Module

  • Covers all major TDD bands up to 4.2 GHz, targeting massive MIMO base station architectures
  • High power switch with LNA bypass function integrated in a dual-channel configuration
  • SOI-based switch eliminates need for costly pin-diode driver circuit and high voltage supply
  • Internally matched bias allows for ease of use
  • Sampling next quarter, with additional 4.5 - 5.0 GHz pin-compatible solutions in development

Qorvo is paving a path to 5G by helping define 5G standards as a delegate to 3GPP and through close collaboration with the leading wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials and is uniquely positioned to accelerate the transition to 5G with a broad portfolio of innovative RF products covering frequencies ranging from 600 MHz to 80 GHz

Qorvo is at the forefront of Solving RF Complexity™ and is showcasing its industry-leading portfolio of advanced RF Front End solutions at Mobile World Congress (MWC 2017), from February 27 through March 2 in Hall 2, Stand 2i25.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Katie Caballero
Marketing Communications Manager
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks