Qorvo® Enables Next-Generation 5G Wireless with First 39GHz Dual-Channel GaN FEM

June 1, 2017

GREENSBORO, NC – June 1, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced the industry’s first Gallium Nitride on Silicon Carbide (GaN-on-SiC) front-end module (FEM) for the 39GHz 5G frequency band. The FEM’s unique design – a small footprint that integrates two powerful, multi-function GaN MMICs – addresses the complex challenges faced by telecom equipment manufacturers designing 5G base stations.

Eric Higham, Director, Advanced Semiconductor Applications Service at Strategy Analytics, said, “Continuing advances in mobile device technology and applications will require network infrastructure to support ever-increasing data rates and significantly lower latencies. FEMs such as the Qorvo QPF4005 address challenges of next-generation millimeter wave systems.”

James Klein, president, Qorvo Infrastructure and Defense Products, said, “Qorvo’s announcement of the industry’s first dual-channel GaN front-end module for 39GHz is a key enabler for 5G fixed wireless networks. The QPF4005 combines our millimeter wave expertise and field-proven GaN-on-SiC process technology to help telecom providers quickly and cost-effectively deliver more data to homes and mobile hotspots.”

The dual-channel QPF4005 is built on Qorvo’s highly efficient 0.15-micron GaN-on-SiC technology. It integrates two identical, multi-function GaN MMICs into a small footprint, optimized for phased array element spacing at 39GHz. Each of the MMICs contains a low-noise amplifier, a SPDT switch and a power amplifier.

Telecom equipment manufacturers realize significant improvements in efficiency and operational bandwidth with Qorvo’s GaN-on-SiC technology. Qorvo’s GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity, with volume production dating back to 2000. More information about the benefits of Qorvo’s GaN-on-SiC is available here, and in this video.

Engineering samples of the 39GHz QPF4005 FEM are available now.

QPF4005 39GHz Dual-Channel GaN MMIC FEM
Frequency Band: 39GHz (37-40.5 GHz)
Dual Channel: 2 GaN MMICs per package
MMICs: 3-stage PA, 3-stage LNA, low-loss T/R switch
Average Power: 23 dBm (supporting QAM256 OFDM modulation)
Package: 4.5x6mm AC-EHSL (designed to meet tough lattice spacing requirements)

Qorvo wireless infrastructure products will be showcased at the 2017 International Microwave Symposium (#ims2017) in Honolulu, Hawaii, June 4-9, in booth #1510. To learn more about Qorvo’s high-performance solutions, http://www.qorvo.com/gan.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Enables Next-Generation 5G Wireless with First 39GHz Dual-Channel GaN FEM

June 1, 2017

GREENSBORO, NC – June 1, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced the industry’s first Gallium Nitride on Silicon Carbide (GaN-on-SiC) front-end module (FEM) for the 39GHz 5G frequency band. The FEM’s unique design – a small footprint that integrates two powerful, multi-function GaN MMICs – addresses the complex challenges faced by telecom equipment manufacturers designing 5G base stations.

Eric Higham, Director, Advanced Semiconductor Applications Service at Strategy Analytics, said, “Continuing advances in mobile device technology and applications will require network infrastructure to support ever-increasing data rates and significantly lower latencies. FEMs such as the Qorvo QPF4005 address challenges of next-generation millimeter wave systems.”

James Klein, president, Qorvo Infrastructure and Defense Products, said, “Qorvo’s announcement of the industry’s first dual-channel GaN front-end module for 39GHz is a key enabler for 5G fixed wireless networks. The QPF4005 combines our millimeter wave expertise and field-proven GaN-on-SiC process technology to help telecom providers quickly and cost-effectively deliver more data to homes and mobile hotspots.”

The dual-channel QPF4005 is built on Qorvo’s highly efficient 0.15-micron GaN-on-SiC technology. It integrates two identical, multi-function GaN MMICs into a small footprint, optimized for phased array element spacing at 39GHz. Each of the MMICs contains a low-noise amplifier, a SPDT switch and a power amplifier.

Telecom equipment manufacturers realize significant improvements in efficiency and operational bandwidth with Qorvo’s GaN-on-SiC technology. Qorvo’s GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity, with volume production dating back to 2000. More information about the benefits of Qorvo’s GaN-on-SiC is available here, and in this video.

Engineering samples of the 39GHz QPF4005 FEM are available now.

QPF4005 39GHz Dual-Channel GaN MMIC FEM
Frequency Band: 39GHz (37-40.5 GHz)
Dual Channel: 2 GaN MMICs per package
MMICs: 3-stage PA, 3-stage LNA, low-loss T/R switch
Average Power: 23 dBm (supporting QAM256 OFDM modulation)
Package: 4.5x6mm AC-EHSL (designed to meet tough lattice spacing requirements)

Qorvo wireless infrastructure products will be showcased at the 2017 International Microwave Symposium (#ims2017) in Honolulu, Hawaii, June 4-9, in booth #1510. To learn more about Qorvo’s high-performance solutions, http://www.qorvo.com/gan.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks