Qorvo® Launches Broadest PAM4 Product Family for Data Centers
New TIAs and drivers optimize performance in data centers and client-side operations
GREENSBORO, NC – March 16, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, has introduced five new low-power pulse amplitude modulation-4 (PAM4) optical solutions. The new products connect equipment inside data centers to efficiently process and deliver ever-increasing volumes of data. The family of transimpedance amplifiers (TIAs) and drivers gives customers the broadest range of PAM4 options to support the needs of 100G to 400G optical networks.
“While the current ramp of 100G Ethernet in large data centers is dramatic, there is considerable interest in implementing the new Ethernet speeds, especially with PAM4 modulation,” remarked Vladimir Kozlov, founder and CEO of LightCounting Market Research. “Qorvo’s new linear drivers and TIAs will support all the new speeds from 25G, 50G, 200G and even 400G.”
Gorden Cook, general manager of the Qorvo Transport Business Unit said, “We are excited to launch the industry’s broadest PAM4 product line, including both drivers and TIAs. These products are designed to more efficiently connect equipment in data centers and client-side telecom applications. Our complete range of solutions will enable our optical customers to improve performance, reduce total cost and accelerate the implementation of 100G to 400G systems.”
Built on high-performance gallium arsenide (GaAs), indium phosphide (InP) and silicon germanium (SiGe) technologies, the Qorvo PAM4 family includes three 28GBaud linear drivers and two linear TIAs. The units feature the industry’s leading power efficiency within the range of 200 milliwatts per channel, high gain and high linearity, in a small footprint.
Qorvo’s new linear drivers are now being built into optical network systems. The single-channel TIAs will be available for sampling in April. Additional quad-channel drivers and new TIAs will be available in late 2017.
Linear Drivers
| QPA4854 – 28 GBaud Quad-channel Linear Driver for 100G NRZ and 200G/400G CFP8 PAM4 applications | |
|---|---|
| Single-Ended Input Single-Ended Output | |
| Bandwidth | 30 GHz |
| Gain | 14 dB |
| Power Consumption | 200 mw/channel |
| QPA4993 – 28 GBaud Single-channel Linear Driver for 100G SFP28 applications | |
| Differential Input Single-Ended Output | |
| Bandwidth | 30 GHz |
| Power Consumption | 330 mw/channel |
| QPA4994 – 28 GBaud Quad-channel Linear Driver for 100G NRZ and 200G/400G CFP8 PAM4 applications | |
| Differential Input Single-Ended Output | |
| Bandwidth | 30 GHz |
| Power Consumption | 330 mw/channel |
Linear TIAs
| TGA4875 – Single-channel TIA for 100G PAM4 and DMT applications | |
|---|---|
| Bandwidth | 36 GHz |
| Transimpedance Gain | 5400 ohm |
| QPA4876D – Single-channel TIA for 200G/400G PAM4 and DMT applications | |
| Bandwidth | 32 GHz |
| Transimpedance Gain | 6100 ohm |
Qorvo has provided market-leading linear driver solutions to tier one OEMs since 2008, and has shipped more than 3 million transmit modulator driver amplifiers and receive transimpedance amplifiers (TIAs) for use in high-performance optical equipment. These components are critical for long-haul, metro and data center applications. Qorvo's optical network products offer the size, power and performance needed to support higher-frequency signals and extremely low distortion to enable the next generations of fiber optic networks.
The Qorvo optical portfolio will be showcased at the Optical Networking and Communication Conference and Exposition (#OFC) in Los Angeles, California, March 21-23, in booths #2263 and #2533. To learn more about Qorvo’s high-performance solutions at the core of optical transport, visit www.qorvo.com/optical.
About Qorvo
Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.
Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.
|
Investor Relations
Contact: |
Media
Contact: |
This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.