Active-Semi Releases 160V Integrated Motor Controller and Driver for Battery Powered BLDC Apps

February 1, 2018
The user-programmable PAC5232 IC along with firmware IP enables high-voltage battery-powered BLDC applications to reduce time-to-market using sensored Trapezoidal, sensorless BEMF or sensorless Field-Oriented Control (FOC) with the same product.

DALLAS, TX – January 31, 2018 – Active-Semi, Inc. announced today further expansion of their Power Application Controller® (PAC) based BLDC motor control portfolio with the addition of the PAC5232 IC, PAC5232EVK Evaluation Kit (EVK) and firmware IP solutions.

The PAC5232 offers industry-leading performance with the lowest system-cost solution available for 3-phase brushless DC (BLDC) motors with a maximum voltage of 160V. In addition, the availability of the new PAC5232EVK and firmware for trapezoidal and field-oriented control (FOC) reduce development costs and enables rapid prototyping for various applications including power tools, garden tools, drones, radio controlled cars, and general-purpose BLDC applications.

The PAC5232 provides an unmatched level of integration for user-programmable control and drive of BLDC motors. This includes a 50MHz 32-bit ARM® Cortex®-M0 with 32kB of FLASH and 8kB of SRAM; 180V/2A gate drivers for either MOSFET or IGBT-based inverters; a 160V DC/DC controller and 5V DC/DC converter for powering the inverter and system peripherals; and integrated signal conditioning peripherals for protection and control such as Differential Programmable Gain Amplifiers (PGA), Single-ended PGA, DACs that enable features such as Cycle-by-cycle hardware current limit, over-current, over-voltage and under-voltage hardware safety features.

"The PAC5232's high level of integration including 180V gate drivers for 3-phase control, a 160V Buck DC/DC controller, configurable analog front-end, embedded ARM® Cortex®-M0 core coupled with Active-Semi's Total Hibernate Mode™ and other patented features, delivers the smallest high-voltage system design at the highest system efficiency," says David Briggs, Vice-President and General Manager at Active-Semi. "We are excited about the rapidly expanding customer base that is now ramping into production with PAC5232."

In a small 8mm x 8mm QFN package, the PAC5232 IC includes many features for added customer value. Battery-powered applications up to 160V can use the onboard Buck DC/DC controller thereby reducing system BOM, PCB size and cost. In addition, the four onboard LDOs further simplify system power management. These sophisticated and highly configurable functions make PAC5232 an ideal single-IC solution.

The PAC5232EVK extend the family of evaluation kits (EVKs) to enable fast prototyping with the PAC5232 IC. Along with Active-Semi's motor control firmware and IP library, the PAC5232 will simplify system development with sensored and sensorless FOC and sensorless trapezoidal motor control applications for high-voltage battery powered applications.

Please visit qorvo.com/how-to-buy for additional information about PAC5232.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Active-Semi Releases 160V Integrated Motor Controller and Driver for Battery Powered BLDC Apps

February 1, 2018
The user-programmable PAC5232 IC along with firmware IP enables high-voltage battery-powered BLDC applications to reduce time-to-market using sensored Trapezoidal, sensorless BEMF or sensorless Field-Oriented Control (FOC) with the same product.

DALLAS, TX – January 31, 2018 – Active-Semi, Inc. announced today further expansion of their Power Application Controller® (PAC) based BLDC motor control portfolio with the addition of the PAC5232 IC, PAC5232EVK Evaluation Kit (EVK) and firmware IP solutions.

The PAC5232 offers industry-leading performance with the lowest system-cost solution available for 3-phase brushless DC (BLDC) motors with a maximum voltage of 160V. In addition, the availability of the new PAC5232EVK and firmware for trapezoidal and field-oriented control (FOC) reduce development costs and enables rapid prototyping for various applications including power tools, garden tools, drones, radio controlled cars, and general-purpose BLDC applications.

The PAC5232 provides an unmatched level of integration for user-programmable control and drive of BLDC motors. This includes a 50MHz 32-bit ARM® Cortex®-M0 with 32kB of FLASH and 8kB of SRAM; 180V/2A gate drivers for either MOSFET or IGBT-based inverters; a 160V DC/DC controller and 5V DC/DC converter for powering the inverter and system peripherals; and integrated signal conditioning peripherals for protection and control such as Differential Programmable Gain Amplifiers (PGA), Single-ended PGA, DACs that enable features such as Cycle-by-cycle hardware current limit, over-current, over-voltage and under-voltage hardware safety features.

"The PAC5232's high level of integration including 180V gate drivers for 3-phase control, a 160V Buck DC/DC controller, configurable analog front-end, embedded ARM® Cortex®-M0 core coupled with Active-Semi's Total Hibernate Mode™ and other patented features, delivers the smallest high-voltage system design at the highest system efficiency," says David Briggs, Vice-President and General Manager at Active-Semi. "We are excited about the rapidly expanding customer base that is now ramping into production with PAC5232."

In a small 8mm x 8mm QFN package, the PAC5232 IC includes many features for added customer value. Battery-powered applications up to 160V can use the onboard Buck DC/DC controller thereby reducing system BOM, PCB size and cost. In addition, the four onboard LDOs further simplify system power management. These sophisticated and highly configurable functions make PAC5232 an ideal single-IC solution.

The PAC5232EVK extend the family of evaluation kits (EVKs) to enable fast prototyping with the PAC5232 IC. Along with Active-Semi's motor control firmware and IP library, the PAC5232 will simplify system development with sensored and sensorless FOC and sensorless trapezoidal motor control applications for high-voltage battery powered applications.

Please visit qorvo.com/how-to-buy for additional information about PAC5232.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks