/
Products
/
Power
/
Motor Controllers
/
PAC5232

PAC5232

160 V BLDC Controller and Driver with Power Manager and Configurable AFE

Qorvo's PAC5232 belongs to Qorvo's Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal-conditioning components in a single product.

PAC5232 is optimized for 48 V to 120 V battery-powered BLDC applications such as garden tools or battery-powered bikes and scooters.

PAC5232 contains a 50 MHz Arm® Cortex®-M0 with 32 kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10b 1MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The Multi-Mode Power Manager™ (MMPM) contains a 160 V Buck DC/DC controller and power management components for powering the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.

Not Recommended For New Designs
i
Product Data SheetRev 3.4 – 07/06/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully programmable 32-bit microcontroller
  • Programmable over-current protection for motor drive stage
  • Integrated 160 V DC/DC buck controller
  • 3 Integrated 180 V / 2 A high-side gate drivers
  • 3 Integrated 2 A low-side gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components

Typical Applications

  • Garden Tools (up to 120 V)
  • Battery Powered Vehicles
  • 48 V Telecom / DC Fans

Parameters

Power Supply Input Voltage (V)
25 to 160
Power Supply Topology
160 V Buck
Gate Drivers (High-Side)
3 @ 160 V / 2 A
Gate Drivers (Low-Side)
3 @ 2 A
Microcontroller
50 MHz ARM® Cortex®-M0
MCU Flash (KB)
32
MCU SRAM (KB)
8
MCU ADC
10-bit 1MSPS SAR
MCU GPIOs
26
MCU PWMs
6
Serial Interfaces
UART/SPI, I2C
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
9
Package Type
QFN, 51-pin
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
16 results found
All (16)= Featured
= Featured
  • Product Data Sheet

    Rev 3.4 – 07/06/2021
    Data Sheet
  • Converting Firmware to CoIDE and IAR

    Rev 1.1 – 03/2015
    Application Note
  • PAC52xx Clock Control Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Configuring the CAFE for Different Control Topologies

    Rev 1.0 – 04/2015
    Application Note
  • PAC52xx FLASH Memory Controller Configuration

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx GPIO Peripheral Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Multi Mode Power Manager

    Rev 2.1 – 06/30/2019
    Application Note
  • PAC52xx PCB Layout Guidelines

    Rev 3.2 – 04/2019
    Application Note
  • PAC52xx Temperature Sensing and Protection

    Rev 1.1 – 01/2015
    Application Note
  • PAC52xx Using Watchdog SysTick and GP Timers

    Rev 1.0 – 10/2014
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5232 Evaluation Kit

    Qorvo's PAC5232EVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm®Cortex®-M0 based...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC5232

PAC5232

160 V BLDC Controller and Driver with Power Manager and Configurable AFE

Qorvo's PAC5232 belongs to Qorvo's Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal-conditioning components in a single product.

PAC5232 is optimized for 48 V to 120 V battery-powered BLDC applications such as garden tools or battery-powered bikes and scooters.

PAC5232 contains a 50 MHz Arm® Cortex®-M0 with 32 kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10b 1MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The Multi-Mode Power Manager™ (MMPM) contains a 160 V Buck DC/DC controller and power management components for powering the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.

Not Recommended For New Designs
i
Product Data SheetRev 3.4 – 07/06/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully programmable 32-bit microcontroller
  • Programmable over-current protection for motor drive stage
  • Integrated 160 V DC/DC buck controller
  • 3 Integrated 180 V / 2 A high-side gate drivers
  • 3 Integrated 2 A low-side gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components

Typical Applications

  • Garden Tools (up to 120 V)
  • Battery Powered Vehicles
  • 48 V Telecom / DC Fans

Parameters

Power Supply Input Voltage (V)
25 to 160
Power Supply Topology
160 V Buck
Gate Drivers (High-Side)
3 @ 160 V / 2 A
Gate Drivers (Low-Side)
3 @ 2 A
Microcontroller
50 MHz ARM® Cortex®-M0
MCU Flash (KB)
32
MCU SRAM (KB)
8
MCU ADC
10-bit 1MSPS SAR
MCU GPIOs
26
MCU PWMs
6
Serial Interfaces
UART/SPI, I2C
Signal Chain Diff Amps
3
Signal Chain Single Amps
4
Signal Chain ADC Channels
9
Package Type
QFN, 51-pin
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
16 results found
All (16)= Featured
= Featured
  • Product Data Sheet

    Rev 3.4 – 07/06/2021
    Data Sheet
  • Converting Firmware to CoIDE and IAR

    Rev 1.1 – 03/2015
    Application Note
  • PAC52xx Clock Control Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Configuring the CAFE for Different Control Topologies

    Rev 1.0 – 04/2015
    Application Note
  • PAC52xx FLASH Memory Controller Configuration

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx GPIO Peripheral Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Multi Mode Power Manager

    Rev 2.1 – 06/30/2019
    Application Note
  • PAC52xx PCB Layout Guidelines

    Rev 3.2 – 04/2019
    Application Note
  • PAC52xx Temperature Sensing and Protection

    Rev 1.1 – 01/2015
    Application Note
  • PAC52xx Using Watchdog SysTick and GP Timers

    Rev 1.0 – 10/2014
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC5232 Evaluation Kit

    Qorvo's PAC5232EVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm®Cortex®-M0 based...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks