Qorvo® Unveils Family of Complete Front End Transmit/Receive Modules Delivering Up to 10 Watts of Saturated Power for X-band Applications

December 7, 2020

Heterogenous GaN and GaAs multi-chip modules deliver up to three times greater power

QPF5010

GREENSBORO, NC – December 7, 2020 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced the industry’s first fully integrated T/R Front-End Module (FEM) family capable of delivering up to 10 Watts of saturated RF transmit power in a small, 7 mm x 5 mm land grid array (LGA) package. Using Qorvo’s patented heterogeneous packaging techniques, this new FEM product family delivers the power density, reliability and reduced size needed for next-generation X-band radar and surveillance platforms.

The flagship product, QPF5010, can generate 10 watts of power, which is three times greater than the closest competitive solution, while operating between 8-12 GHz (X-band) and delivers an industry-best Power Added Efficiency (PAE) of 30-40%. It achieves this by using best-in-class GaN and GaAs solutions for the four functional blocks, including the T/R switch, power amplifier, low-noise amplifier and limiter. Qorvo also offers pin-compatible 5-watt (QPF5005) and 2-watt (QPF5002) solutions as part of the product family.

The QPF5010 provides engineers with a high performance FEM in a compact size to make design, layout, assembly and test easier to achieve, allowing for shorter design cycles and faster time to market. With three different power ratings (10W, 5W, 2W) in the same package configuration, the family delivers flexibility for more advanced designs, eliminating the need to create new and unique layouts for each power rating.

The integrated Surface Mount Technology (SMT) design also dramatically improves overall reliability and extends Mean Time Between Failures (MTBF) by eliminating many of the potential failure points inherent with discrete PCB alternatives. Procurement and supply chain challenges are reduced due to a smaller bill of materials (BOM). The heterogenous multi-chip module (MCM) packaging capability can be extended to other frequency bands and applications as needed.

Roger Hall, general manager of Qorvo's High Performance Solutions (HPS) business, said,"“The QPF5010 is the culmination of years of listening to what our customers need, and strong collaboration between our design engineering, manufacturing and materials engineering teams to deliver. We are committed to advancing the state of the art in RF technology for decades to come."

The QPF5010, QPF5005 and QPF5002, with the following specifications, are available for sampling to qualified customers.

Specifications QPF5010 QPF5005 QPF5002
Frequency Range 8 - 12 GHz 8 - 12 GHz 8.5 - 10.5 GHz
Rx Noise Figure 2.2 dB 2.1 dB 2.2 dB
Rx Small Signal Gain 25 dB 25 dB 24 dB
TX Large Signal Gain 22 dB 25 dB 20.5 dB
TX Saturated Power 10 Watts 5 Watts 2 Watts
TX PAE 32% 35% 37%
Package Dimensions 7 mm x 5 mm 7 mm x 5 mm 7 mm x 5 mm

Qorvo offers the industry’s largest, most innovative GaN-on-SiC portfolio to help customers realize superior efficiency and operational bandwidth. The company’s GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity. Qorvo is a leading supplier of RF products and compound semiconductor foundry services to defense primes and other global defense and aerospace customers. Qorvo is the only supplier to achieve a Manufacturing Readiness Level 10 (MRL 10) rating from the U.S. Department of Defense.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Unveils Family of Complete Front End Transmit/Receive Modules Delivering Up to 10 Watts of Saturated Power for X-band Applications

December 7, 2020

Heterogenous GaN and GaAs multi-chip modules deliver up to three times greater power

QPF5010

GREENSBORO, NC – December 7, 2020 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced the industry’s first fully integrated T/R Front-End Module (FEM) family capable of delivering up to 10 Watts of saturated RF transmit power in a small, 7 mm x 5 mm land grid array (LGA) package. Using Qorvo’s patented heterogeneous packaging techniques, this new FEM product family delivers the power density, reliability and reduced size needed for next-generation X-band radar and surveillance platforms.

The flagship product, QPF5010, can generate 10 watts of power, which is three times greater than the closest competitive solution, while operating between 8-12 GHz (X-band) and delivers an industry-best Power Added Efficiency (PAE) of 30-40%. It achieves this by using best-in-class GaN and GaAs solutions for the four functional blocks, including the T/R switch, power amplifier, low-noise amplifier and limiter. Qorvo also offers pin-compatible 5-watt (QPF5005) and 2-watt (QPF5002) solutions as part of the product family.

The QPF5010 provides engineers with a high performance FEM in a compact size to make design, layout, assembly and test easier to achieve, allowing for shorter design cycles and faster time to market. With three different power ratings (10W, 5W, 2W) in the same package configuration, the family delivers flexibility for more advanced designs, eliminating the need to create new and unique layouts for each power rating.

The integrated Surface Mount Technology (SMT) design also dramatically improves overall reliability and extends Mean Time Between Failures (MTBF) by eliminating many of the potential failure points inherent with discrete PCB alternatives. Procurement and supply chain challenges are reduced due to a smaller bill of materials (BOM). The heterogenous multi-chip module (MCM) packaging capability can be extended to other frequency bands and applications as needed.

Roger Hall, general manager of Qorvo's High Performance Solutions (HPS) business, said,"“The QPF5010 is the culmination of years of listening to what our customers need, and strong collaboration between our design engineering, manufacturing and materials engineering teams to deliver. We are committed to advancing the state of the art in RF technology for decades to come."

The QPF5010, QPF5005 and QPF5002, with the following specifications, are available for sampling to qualified customers.

Specifications QPF5010 QPF5005 QPF5002
Frequency Range 8 - 12 GHz 8 - 12 GHz 8.5 - 10.5 GHz
Rx Noise Figure 2.2 dB 2.1 dB 2.2 dB
Rx Small Signal Gain 25 dB 25 dB 24 dB
TX Large Signal Gain 22 dB 25 dB 20.5 dB
TX Saturated Power 10 Watts 5 Watts 2 Watts
TX PAE 32% 35% 37%
Package Dimensions 7 mm x 5 mm 7 mm x 5 mm 7 mm x 5 mm

Qorvo offers the industry’s largest, most innovative GaN-on-SiC portfolio to help customers realize superior efficiency and operational bandwidth. The company’s GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity. Qorvo is a leading supplier of RF products and compound semiconductor foundry services to defense primes and other global defense and aerospace customers. Qorvo is the only supplier to achieve a Manufacturing Readiness Level 10 (MRL 10) rating from the U.S. Department of Defense.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks