Qorvo® Announces Innovative Chip to Simplify DOCSIS® 4.0 CATV Network Upgrades

May 14, 2024
20240514-QPC7330_320x256.jpg
Download full size image

Greensboro, NC, May 14, 2024 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announced the industry’s first single-chip variable inverse cable equalizer. This groundbreaking IC is designed specifically for CATV application developers seeking to upgrade their networks to the advanced DOCSIS® 4.0 standard. DOCSIS 4.0 technology enables the next generation of broadband over cable’s hybrid fiber coax (HFC) networks, delivering symmetrical multi-gigabit speeds* while supporting high reliability, high security and low latency.

The new QPC7330 streamlines the field installation process by eliminating the need for “plug-ins” or complicated circuitry to implement the input cable simulator function. Qorvo’s QPC7330 can be programmed via I2C which enables it to become part of the automated set-up routine. This leads to significant cost savings by reducing installation time and eliminates the need for extra accessories to be carried and inventoried by the technician. With its innovative design, the QPC7330 offers a stable, repeatable and adjustable solution, significantly simplifying operations and lowering labor costs associated with complex setups.

Bob Simmers, senior marketing manager for Qorvo’s Infrastructure business, said “The QPC7330 offers customers the simplest variable inverse cable equalizer solution for upgrading their CATV designs to DOCSIS 4.0. By replacing alternatives that require fixed values switched or unwieldy combinations of attenuators and standard equalizers, Qorvo provides a more elegant, efficient and cost-effective choice.”

Key Features of the QPC7330:

  • Simplified installation: Includes a low-loss switched bypass mode, allowing installation in every line extender and system amplifier, adaptable for use as required.
  • Innovative single-chip design: Integrates all equalizer functions into a compact 10x14 mm laminate over mold module.
  • Versatility: Features a 75 Ohm I2C-controlled 25 state system that simulates the loss of various lengths of coax cable, with states ranging from 1dB through 24 dB of tilt, measured from 108 to 1794 MHz.

The QPC7330 is sampling now with production quantities available August 2024. Qorvo will introduce the QPC7330 at ANGA COM 2024 (#ANGACOM2024) from May 14 to 16, in Cologne, Germany.

Cable equipment providers can find the most complete, cost-effective and reliable solutions in the new Qorvo Broadband Access, CATV & FTTH Product Selection Guide. For more information on Qorvo’s broadband access solutions, please visit www.qorvo.com/go/broadband.

About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including consumer electronics, smart home/IoT, automotive, EVs, battery-powered appliances, network infrastructure and aerospace/defense. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

*DOCSIS 4.0 cable modems will support capacities up to 10 Gbps downstream and 6 Gbps upstream.

Media Contact:
Cindy Warschauer
Marketing Communications Manager
Cindy.Warschauer@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Announces Innovative Chip to Simplify DOCSIS® 4.0 CATV Network Upgrades

May 14, 2024
20240514-QPC7330_320x256.jpg
Download full size image

Greensboro, NC, May 14, 2024 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announced the industry’s first single-chip variable inverse cable equalizer. This groundbreaking IC is designed specifically for CATV application developers seeking to upgrade their networks to the advanced DOCSIS® 4.0 standard. DOCSIS 4.0 technology enables the next generation of broadband over cable’s hybrid fiber coax (HFC) networks, delivering symmetrical multi-gigabit speeds* while supporting high reliability, high security and low latency.

The new QPC7330 streamlines the field installation process by eliminating the need for “plug-ins” or complicated circuitry to implement the input cable simulator function. Qorvo’s QPC7330 can be programmed via I2C which enables it to become part of the automated set-up routine. This leads to significant cost savings by reducing installation time and eliminates the need for extra accessories to be carried and inventoried by the technician. With its innovative design, the QPC7330 offers a stable, repeatable and adjustable solution, significantly simplifying operations and lowering labor costs associated with complex setups.

Bob Simmers, senior marketing manager for Qorvo’s Infrastructure business, said “The QPC7330 offers customers the simplest variable inverse cable equalizer solution for upgrading their CATV designs to DOCSIS 4.0. By replacing alternatives that require fixed values switched or unwieldy combinations of attenuators and standard equalizers, Qorvo provides a more elegant, efficient and cost-effective choice.”

Key Features of the QPC7330:

  • Simplified installation: Includes a low-loss switched bypass mode, allowing installation in every line extender and system amplifier, adaptable for use as required.
  • Innovative single-chip design: Integrates all equalizer functions into a compact 10x14 mm laminate over mold module.
  • Versatility: Features a 75 Ohm I2C-controlled 25 state system that simulates the loss of various lengths of coax cable, with states ranging from 1dB through 24 dB of tilt, measured from 108 to 1794 MHz.

The QPC7330 is sampling now with production quantities available August 2024. Qorvo will introduce the QPC7330 at ANGA COM 2024 (#ANGACOM2024) from May 14 to 16, in Cologne, Germany.

Cable equipment providers can find the most complete, cost-effective and reliable solutions in the new Qorvo Broadband Access, CATV & FTTH Product Selection Guide. For more information on Qorvo’s broadband access solutions, please visit www.qorvo.com/go/broadband.

About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including consumer electronics, smart home/IoT, automotive, EVs, battery-powered appliances, network infrastructure and aerospace/defense. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

*DOCSIS 4.0 cable modems will support capacities up to 10 Gbps downstream and 6 Gbps upstream.

Media Contact:
Cindy Warschauer
Marketing Communications Manager
Cindy.Warschauer@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks