Qorvo Simplifies 5G Infrastructure with New Compact Solutions that Reduce Radio Footprint and Improve Thermal Performance

June 16, 2025
20250616_HPA_Infrastructure_base_station_predriver_filter_IMS_PR_Graphic_320x256.jpg
Download full size image

GREENSBORO, N.C., June 16, 2025 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today introduced two advanced RF components tailored for the increasing demand for higher performance, tighter integration, and more compact radio designs in 5G massive MIMO (mMIMO) and fixed wireless access (FWA) deployments. 

“As 5G networks scale, our customers face increasing pressure to shrink radio footprints, improve thermal performance and simplify design,” said Debbie Gibson, director of Qorvo's Wireless Infrastructure Business. “With both our high-efficiency pre-driver technology and compact, high-rejection BAW filters, Qorvo delivers trusted RF building blocks that enable high-performance mMIMO, FWA and other 5G applications.” 

The QPQ3550 is a compact, high-performance BAW filter operating in the 3.55–3.7 GHz CBRS band, ideal for customer premises equipment (CPE), FWA nodes, small cells and multiband radios supporting next-generation broadband platforms. With growing demand for FWA applications, the QPQ3550 serves as a drop-in solution that combines industry-leading performance with a compact footprint to accelerate high-volume 5G deployment. It leverages Qorvo’s multi-generation bulk acoustic wave (BAW) technology, delivering superior insertion loss, power handling and enhanced thermal reliability. 

QPQ3550 Technical Highlights:

Parameter Value
Frequency Range 3.55 – 3.70 GHz (CBRS band) 
Insertion Loss < 2 dB max 
Return Loss > 15 dB 
Group Delay < 40 ns max 
Input Power Handling 30 dBm 
Package 2.0 x 1.6 mm laminate 
Operating Temperature –40°C to +85°C 

The QPA9862 is a wideband, high-efficiency pre-driver amplifier for 5G mMIMO radios, supporting both 32T and 64T base station architectures. It delivers exceptional power efficiency, broad instantaneous signal bandwidth and compact integration, helping equipment manufacturers meet evolving 5G radio requirements. Built on Qorvo’s proven RF system expertise, the QPA9862 is part of Qorvo’s broader commitment to advancing high-performance RF solutions that scale with the power, bandwidth and thermal demands of next-generation infrastructure. 

QPA9862 Technical Highlights: 

Parameter Value
Frequency Range 3.3 – 4.2 GHz (n77)  
Gain 38 dB 
Output Power (P1dB) > 27 dBm 
Instantaneous Bandwidth 400 – 600 MHz 
ACPR < –40 dBc @ 17 dBm (100 MHz NR) 
 Quiescent Current (lcq) 110 mA
Package 3.0 x 3.0 mm LGA 
Operating Temperature –40°C to +115°C 

Both new products are now sampling with strategic customers.  For more information on Qorvo’s extensive family of network infrastructure solutions, please visit Qorvo’s Network Infrastructure site.  

Attending IMS 2025? Connect with Qorvo to learn more about these new products as well as our market-leading portfolio, June 16-20, 2025, in San Francisco, CA. To schedule a meeting at the show, please visit Qorvo’s IMS 2025 event page. 

About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

Media Contact:
Cindy Warschauer 
Strategic Marketing Manager
cindy.warschauer@qorvo.com
+1-870-688-3974

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "forecast," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations as of the date the statement is first made, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We caution you not to place undue reliance upon any such forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results on a quarterly and annual basis; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs, due to timing of customers' forecasts; our inability to effectively manage or maintain relationships with chipset suppliers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions, divestitures and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; enactment of international or domestic tax legislation, or changes in regulatory guidance; changes in the favorable tax status of certain of our subsidiaries; risks associated with social, environmental, health and safety regulations, and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches, failed system upgrades or regular maintenance and other similar disruptions to our IT systems; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail under “Risk Factors” in Part I, Item 1A of our Annual Report on Form 10-K for the fiscal year ended March 30, 2024, and Qorvo’s subsequent reports and statements that we file with the SEC, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements. 

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo Simplifies 5G Infrastructure with New Compact Solutions that Reduce Radio Footprint and Improve Thermal Performance

June 16, 2025
20250616_HPA_Infrastructure_base_station_predriver_filter_IMS_PR_Graphic_320x256.jpg
Download full size image

GREENSBORO, N.C., June 16, 2025 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today introduced two advanced RF components tailored for the increasing demand for higher performance, tighter integration, and more compact radio designs in 5G massive MIMO (mMIMO) and fixed wireless access (FWA) deployments. 

“As 5G networks scale, our customers face increasing pressure to shrink radio footprints, improve thermal performance and simplify design,” said Debbie Gibson, director of Qorvo's Wireless Infrastructure Business. “With both our high-efficiency pre-driver technology and compact, high-rejection BAW filters, Qorvo delivers trusted RF building blocks that enable high-performance mMIMO, FWA and other 5G applications.” 

The QPQ3550 is a compact, high-performance BAW filter operating in the 3.55–3.7 GHz CBRS band, ideal for customer premises equipment (CPE), FWA nodes, small cells and multiband radios supporting next-generation broadband platforms. With growing demand for FWA applications, the QPQ3550 serves as a drop-in solution that combines industry-leading performance with a compact footprint to accelerate high-volume 5G deployment. It leverages Qorvo’s multi-generation bulk acoustic wave (BAW) technology, delivering superior insertion loss, power handling and enhanced thermal reliability. 

QPQ3550 Technical Highlights:

Parameter Value
Frequency Range 3.55 – 3.70 GHz (CBRS band) 
Insertion Loss < 2 dB max 
Return Loss > 15 dB 
Group Delay < 40 ns max 
Input Power Handling 30 dBm 
Package 2.0 x 1.6 mm laminate 
Operating Temperature –40°C to +85°C 

The QPA9862 is a wideband, high-efficiency pre-driver amplifier for 5G mMIMO radios, supporting both 32T and 64T base station architectures. It delivers exceptional power efficiency, broad instantaneous signal bandwidth and compact integration, helping equipment manufacturers meet evolving 5G radio requirements. Built on Qorvo’s proven RF system expertise, the QPA9862 is part of Qorvo’s broader commitment to advancing high-performance RF solutions that scale with the power, bandwidth and thermal demands of next-generation infrastructure. 

QPA9862 Technical Highlights: 

Parameter Value
Frequency Range 3.3 – 4.2 GHz (n77)  
Gain 38 dB 
Output Power (P1dB) > 27 dBm 
Instantaneous Bandwidth 400 – 600 MHz 
ACPR < –40 dBc @ 17 dBm (100 MHz NR) 
 Quiescent Current (lcq) 110 mA
Package 3.0 x 3.0 mm LGA 
Operating Temperature –40°C to +115°C 

Both new products are now sampling with strategic customers.  For more information on Qorvo’s extensive family of network infrastructure solutions, please visit Qorvo’s Network Infrastructure site.  

Attending IMS 2025? Connect with Qorvo to learn more about these new products as well as our market-leading portfolio, June 16-20, 2025, in San Francisco, CA. To schedule a meeting at the show, please visit Qorvo’s IMS 2025 event page. 

About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

Media Contact:
Cindy Warschauer 
Strategic Marketing Manager
cindy.warschauer@qorvo.com
+1-870-688-3974

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "forecast," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations as of the date the statement is first made, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We caution you not to place undue reliance upon any such forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results on a quarterly and annual basis; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs, due to timing of customers' forecasts; our inability to effectively manage or maintain relationships with chipset suppliers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions, divestitures and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; enactment of international or domestic tax legislation, or changes in regulatory guidance; changes in the favorable tax status of certain of our subsidiaries; risks associated with social, environmental, health and safety regulations, and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches, failed system upgrades or regular maintenance and other similar disruptions to our IT systems; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail under “Risk Factors” in Part I, Item 1A of our Annual Report on Form 10-K for the fiscal year ended March 30, 2024, and Qorvo’s subsequent reports and statements that we file with the SEC, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements. 

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks