/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9862

QPA9862

3.3 - 4.2 GHz 0.8W High-Linearity Pre-Driver

The QPA9862 is an efficient wideband, high linearity driver amplifier. It provides 36.5dB gain at 3.6GHz and achieves a P3dB of 29.5dBm. The amplifier is designed to handle wideband 5G NR instantaneous signal bandwidths of up to 600MHz, making it perfectly suited for 5G m-MIMO applications.

The QPA9862 is internally match to 50Ω over the entire operating frequency band of 3.3 – 4.2 GHz and incorporates a fast enable/disable function through the VEN pin.

The QPA9862 is housed in a 16-pin 3X3mm SMT package and is footprint and pin-compatible to QPA9120, QPA9121 and QPA9122M.

Production
i
Full data sheet available upon request. Please contact a sales rep.
Data Sheet Brief11/18/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,158
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,158
Buy Online

Key Features

  • 3.3-4.2GHz Operational Frequency
  • 50Ω Matched RF Input and Output
  • +29.5dBm P3dB
  • 36.5dB Gain at 3.6GHz
  • ≥400MHz IBW capability
  • -48dBc with 1C100MHz at Pout = 16dBm
  • +5 V Single Supply with ICQ=110mA
  • Fast Enable/Disable for TDD Operation
     

Typical Applications

  • 5G m-MIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
4,200
OP1dB (dBm)
28.8
Small Signal Gain (dB)
36.5
OIP3 (dBm)
N/A
Voltage (V)
5
Current (mA)
110
Package Type
SMT Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Data Sheet Brief

    11/18/2024
    Data Sheet Brief
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    QPA9862 3D STEP

    Software
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA9862

QPA9862

3.3 - 4.2 GHz 0.8W High-Linearity Pre-Driver

The QPA9862 is an efficient wideband, high linearity driver amplifier. It provides 36.5dB gain at 3.6GHz and achieves a P3dB of 29.5dBm. The amplifier is designed to handle wideband 5G NR instantaneous signal bandwidths of up to 600MHz, making it perfectly suited for 5G m-MIMO applications.

The QPA9862 is internally match to 50Ω over the entire operating frequency band of 3.3 – 4.2 GHz and incorporates a fast enable/disable function through the VEN pin.

The QPA9862 is housed in a 16-pin 3X3mm SMT package and is footprint and pin-compatible to QPA9120, QPA9121 and QPA9122M.

Production
i
Full data sheet available upon request. Please contact a sales rep.
Data Sheet Brief11/18/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,158
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,158
Buy Online

Key Features

  • 3.3-4.2GHz Operational Frequency
  • 50Ω Matched RF Input and Output
  • +29.5dBm P3dB
  • 36.5dB Gain at 3.6GHz
  • ≥400MHz IBW capability
  • -48dBc with 1C100MHz at Pout = 16dBm
  • +5 V Single Supply with ICQ=110mA
  • Fast Enable/Disable for TDD Operation
     

Typical Applications

  • 5G m-MIMO
  • Mobile Infrastructure
  • General Purpose Wireless
  • TDD / FDD System

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
4,200
OP1dB (dBm)
28.8
Small Signal Gain (dB)
36.5
OIP3 (dBm)
N/A
Voltage (V)
5
Current (mA)
110
Package Type
SMT Laminate
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Data Sheet Brief

    11/18/2024
    Data Sheet Brief
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    QPA9862 3D STEP

    Software
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Wireless Access Points

Wireless Access Points

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks