/
3GPP Frequency Bands

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
3GPP Frequency Bands

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo

3GPP Frequency Bands

LEGEND
FDD - Frequency Division Duplexing
TDD - Time Division Duplexing
SDL - Supplemental Downlink
SUL - Supplemental Uplink
View FR2 and NTN Band Tables
      FR1 Bands    
    
Uplink (UL) operating band Base Station (BS) receive
User Equipment (UE) transmit
 
Downlink (DL) operating band Base Station (BS) transmit
User Equipment (UE) receive
     
LTE Operating Band NR Operating Band  FDL_Low-FDL_High FDL_Low-FDL_High Duplex Mode  NR Bandwidths Nickname(s) Region(s) of Usage
1 n1 1920 MHz
-
1980 MHz 2110 MHz
-
2170 MHz FDD  5, 10, 15, 20, 25, 30, 40, 45, 50 UMTS IMT, 2100, IMT Core EMEA, Asia, Japan
2 n2 1850 MHz
-
1910 MHz 1930 MHz
-
1990 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40 PCS, 1900 North America, Canada, Latin America
3 n3 1710 MHz
-
1785 MHz 1805 MHz
-
1880 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40 DCS, 1800 Europe
4  1710 MHz
-
1755 MHz 2110 MHz
-
2155 MHz FDD   AWS, 1.7/2.1 North America, Canada, Latin America
5 n5 824 MHz
-
849 MHz 869 MHz
-
894 MHz FDD  5, 10, 15, 20, 25 GSM850, Cellular 850, UMTS850 North America, Canada, Latin America, Australia
7 n7 2500 MHz
-
2570 MHz 2620 MHz
-
2690 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40, 50 IMT-Extension, 2.5 GHz Europe
8 n8 880 MHz
-
915 MHz 925 MHz
-
960 MHz FDD  5, 10, 15, 20, 25, 35 GSM, EGSM, GSM900, EGSM900, UMTS900 Europe, Latin America
9  1749.9 MHz
-
1784.9 MHz 1844.9 MHz
-
1879.9 MHz FDD   UMTS1700 Japan
10  1710 MHz
-
1770 MHz 2110 MHz
-
2170 MHz FDD   UMTS, IMT2000, 3G Americas -
11  1427.9 MHz
-
1447.9 MHz 1475.9 MHz
-
1495.9 MHz FDD   PDC; 1500 MHz lower Japan
12 n12 699 MHz
-
716 MHz 729 MHz
-
746 MHz FDD  5, 10, 15  US
13 n13 777 MHz
-
787 MHz 746 MHz
-
756 MHz FDD  5, 10 700 MHz Block C North America
14 n14 788 MHz
-
798 MHz 758 MHz
-
768 MHz FDD  5, 10 700 MHz Block D North America
17  704 MHz
-
716 MHz 734 MHz
-
746 MHz FDD   700 MHz Block A North America
18 n18 815 MHz
-
830 MHz 860 MHz
-
875 MHz FDD  5, 10, 15  Japan
19  830 MHz
-
845 MHz 875 MHz
-
890 MHz FDD    Japan
20 n20 832 MHz
-
862 MHz 791 MHz
-
821 MHz FDD  5, 10, 15, 20  Europe
21  1447.9 MHz
-
1462.9 MHz 1495.9 MHz
-
1510.9 MHz FDD   1500 MHz upper -
22  3410 MHz
-
3490 MHz 3510 MHz
-
3590 MHz FDD    -
24 n24 1626.5 MHz
-
1660.5 MHz 1525 MHz
-
1559 MHz FDD  5, 10 MSS spectrum North America
25 n25 1850 MHz
-
1915 MHz 1930 MHz
-
1995 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40, 45 PCS G block North America
26 n26 814 MHz
-
849 MHz 859 MHz
-
894 MHz FDD  5, 10, 15, 20, 25, 30  -
27  807 MHz
-
824 MHz 852 MHz
-
869 MHz FDD    -
28 n28 703 MHz
-
748 MHz 758 MHz
-
803 MHz FDD  5, 10, 15, 20, 25, 30 APAC700 APAC
29 n29 N/A
-
N/A 717 MHz
-
728 MHz SDL  5, 10  North America
30 n30 2305 MHz
-
2315 MHz 2350 MHz
-
2360 MHz FDD  5, 10 WCS North America ATT
31  452.5 MHz
-
457.5 MHz 462.5 MHz
-
467.5 MHz FDD    Brazil
32  N/A
-
N/A 1452 MHz
-
1496 MHz SDL    -
65 n65 1920 MHz
-
2010 MHz 2110 MHz
-
2200 MHz FDD  5, 10, 15, 20, 50  -
66 n66 1710 MHz
-
1780 MHz 2110 MHz
-
2200 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40, 45  -
67 n67 N/A
-
N/A 738 MHz
-
758 MHz SDL    -
68  698 MHz
-
728 MHz 753 MHz
-
783 MHz FDD    -
69  N/A
-
N/A 2570 MHz
-
2620 MHz SDL    -
70 n70 1695 MHz
-
1710 MHz 1995 MHz
-
2020 MHz FDD  5, 10, 15, 20, 25  North America
71 n71 663 MHz
-
698 MHz 617 MHz
-
652 MHz FDD  5, 10, 15, 20, 25, 30, 35 600 MHz Band 600 MHz Band / North America
72  451 MHz
-
456 MHz 461 MHz
-
466 MHz FDD    Europe
73  450 MHz
-
455 MHz 460 MHz
-
465 MHz FDD    China
74 n74 1427 MHz
-
1470 MHz 1475 MHz
-
1518 MHz FDD  5, 10, 15, 20  Japan
75 n75 N/A
-
N/A 1432 MHz
-
1517 MHz SDL  5, 10, 15, 20, 25, 30, 40, 50  EU
76 n76 N/A
-
N/A 1427 MHz
-
1432 MHz SDL  5  EU
 n77 3300 MHz
-
4200 MHz 3300 MHz
-
4200 MHz TDD  10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 C-Band -
 n78 3300 MHz
-
3800 MHz 3300 MHz
-
3800 MHz TDD  10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 C-Band -
 n79 4400 MHz
-
5000 MHz 4400 MHz
-
5000 MHz TDD  10, 20, 30, 40, 50, 60, 80, 100 C-Band -
 n80 1710 MHz
-
1785 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40  -
 n81 880 MHz
-
915 MHz N/A
-
N/A SUL  5, 10, 15, 20  -
 n82 832 MHz
-
862 MHz N/A
-
N/A SUL  5, 10, 15, 20  -
 n83 703 MHz
-
748 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30  -
 n84 1920 MHz
-
1980 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40, 50  -
85 n85 698 MHz
-
716 MHz 728 MHz
-
746 MHz FDD  5, 10, 15  -
 n86 1710 MHz
-
1780 MHz N/A
-
N/A SUL  5, 10, 15, 20, 40  -
87  410 MHz
-
415 MHz 420 MHz
-
425 MHz FDD   EU PPDR PMR/PMAR EU
88  412 MHz
-
417 MHz 422 MHz
-
427 MHz FDD   EU PPDR PMR/PMAR EU
 n89 824 MHz
-
849 MHz N/A
-
N/A SUL  5, 10, 15, 20  -
 n90 2496 MHz
-
2690 MHz 2496 MHz
-
2690 MHz TDD  5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101  -
 n91 832 MHz
-
862 MHz 1427 MHz
-
1432 MHz TDD  5, 10  -
 n92 832 MHz
-
862 MHz 1432 MHz
-
1517 MHz TDD  5, 10, 15, 20  -
 n93 880 MHz
-
915 MHz 1427 MHz
-
1432 MHz TDD  5, 10  -
 n94 880 MHz
-
915 MHz 1432 MHz
-
1517 MHz TDD  5, 10, 15, 20  -
 n95 2010 MHz
-
2025 MHz N/A
-
N/A SUL  5, 10, 15 n34 SUL -
 n96 5925 MHz
-
7125 MHz 5925 MHz
-
7125 MHz TDD  20, 40, 60, 80, 100 6 GHz NR-U full band -
 n97 2300 MHz
-
2400 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 n40 SUL -
 n98 1880 MHz
-
1920 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40 n39 SUL -
 n99 1626.5 MHz
-
1660.5 MHz N/A
-
N/A SUL  5, 10 n24 SUL -
 n100 874.4 MHz
-
880 MHz 919.4 MHz
-
925 MHz FDD  5 EU Rail 900 -
 n101 1900 MHz
-
1910 MHz 1900 MHz
-
1910 MHz TDD  5, 10 EU Rail 1900 TDD -
 n102 5925 MHz
-
6425 MHz 5925 MHz
-
6425 MHz TDD  20, 40, 60, 80, 100 6 GHz NR-U Lower 500 MHz -
103  787.1 MHz
-
787.9 MHz 757.1 MHz
-
757.9 MHz FDD   Upper 700 MHz -
 n104 6425 MHz
-
7125 MHz 6425 MHz
-
7125 MHz TDD  20, 30, 40, 50, 60, 70, 80, 90, 100 Licensed 6 GHz -
 n105 663 MHz
-
703 MHz 612 MHz
-
652 MHz FDD  TBD - Rel 18 APT 600 -
 n106 896 MHz
-
901 MHz 935 MHz
-
940 MHz FDD   Anterix private networks -
33  1900 MHz
-
1920 MHz 1900 MHz
-
1920 MHz TDD   TDD 1900 
34 n34 2010 MHz
-
2025 MHz 2010 MHz
-
2025 MHz TDD  5, 10, 15 TDD 2.1 China
35  1850 MHz
-
1910 MHz 1850 MHz
-
1910 MHz TDD    
36  1930 MHz
-
1990 MHz 1930 MHz
-
1990 MHz TDD    
37  1910 MHz
-
1930 MHz 1910 MHz
-
1930 MHz TDD   PCS Center Gap 
38 n38 2570 MHz
-
2620 MHz 2570 MHz
-
2620 MHz TDD  5, 10, 15, 20, 25, 30, 40 IMT Extension EMEA
39 n39 1880 MHz
-
1920 MHz 1880 MHz
-
1920 MHz TDD  5, 10, 15, 20, 25, 30, 40  China
40 n40 2300 MHz
-
2400 MHz 2300 MHz
-
2400 MHz TDD  5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 IMT-2000 China, Others
41 n41 2496 MHz
-
2690 MHz 2496 MHz
-
2690 MHz TDD  5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101 US 2600 North America, China
42  3400 MHz
-
3600 MHz 3400 MHz
-
3600 MHz TDD    Japan, EMEA
43  3600 MHz
-
3800 MHz 3600 MHz
-
3800 MHz TDD    APAC, EMEA
44  703 MHz
-
803 MHz 703 MHz
-
803 MHz TDD   APAC700 APAC
45  1447 MHz
-
1467 MHz 1447 MHz
-
1467 MHz TDD    China
46 n46 5150 MHz
-
5925 MHz 5150 MHz
-
5925 MHz TDD  10, 20, 40, 60, 80, 100 5 GHz LAA 5 GHz NR-U
47 n47 5855 MHz
-
5925 MHz 5855 MHz
-
5925 MHz TDD  10, 20, 30, 40 V2X 
48 n48 3550 MHz
-
3700 MHz 3550 MHz
-
3700 MHz TDD  5, 10, 15, 20, 30, 40, 50, 60, 70, 80, 90, 100 US 3.5 GHz North America
49  3550 MHz
-
3700 MHz 3550 MHz
-
3700 MHz TDD   US 3.5 GHz, LAA North America
50 n50 1432 MHz
-
1517 MHz 1432 MHz
-
1517 MHz TDD  5, 10, 15, 20, 30, 40, 50, 60, 80  
51 n51 1427 MHz
-
1432 MHz 1427 MHz
-
1432 MHz TDD  5  
52  3300 MHz
-
3400 MHz 3300 MHz
-
3400 MHz TDD    
53 n53 2483.5 MHz
-
2495 MHz 2483.5 MHz
-
2495 MHz TDD  5, 10  North America
54 n54 1670 MHz
-
1675 MHz 1670 MHz
-
1675 MHz TDD   TD 1700 Ligado TDD
XGP  2545 MHz
-
2575 MHz 2545 MHz
-
2575 MHz TDD   XGP (non-3GPP band) Japan
    FR2 Bands    
  
Uplink (UL) operating band Base Station (BS) receive
User Equipment (UE) transmit
 
Downlink (DL) operating band Base Station (BS) transmit
User Equipment (UE) receive
     
NR Operating Band  FDL_Low-FDL_High FDL_Low-FDL_High Duplex Mode  NR Bandwidths Nickname(s) 
n257 26.5 GHz
-
29.5 GHz 26.5 GHz
-
29.5 GHz TDD  50, 100, 200, 400 28 GHz Band 
n258 24.25 GHz
-
27.5 GHz 24.25 GHz
-
27.5 GHz TDD  50, 100, 200, 400 26 GHz Band 
n259 39.50 GHz
-
43.50 GHz 39.50 GHz
-
43.50 GHz TDD  50, 100, 200, 400 41 GHz Band 
n260 37 GHz
-
40 GHz 37 GHz
-
40 GHz TDD  50, 100, 200, 400 39 GHz Band 
n261 27.5 GHz
-
28.35 GHz 27.5 GHz
-
28.35 GHz TDD  50, 100, 200, 400 28 GHz Band 
n262 47.20 GHz
-
48.20 GHz 47.20 GHz
-
48.20 GHz TDD  50, 100, 200, 400 47 GHz Band 
n263 57.0 GHz
-
71.0 GHz 57.0 GHz
-
71.0 GHz TDD  100, 400, 800, 1600, 2000 60 GHz Band 
    Non-Terrestrial Network (NTN) Bands    
  
Uplink (UL) operating band Base Station (BS) receive
User Equipment (UE) transmit
 
Downlink (DL) operating band Base Station (BS) transmit
User Equipment (UE) receive
     
NR Operating Band  FDL_Low-FDL_High FDL_Low-FDL_High Duplex Mode  NR Bandwidths Nickname(s) Region(s) of Usage
n255 1626 MHz
-
1660.5 MHz 1525 MHz
-
1559 MHz FDD  5, 10, 15, 20 MSS L-Band All
n256 1980 MHz
-
2010 MHz 2170 MHz
-
2200 MHz FDD  5, 10, 15, 20 MSS S-Band All

Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo

3GPP Frequency Bands

LEGEND
FDD - Frequency Division Duplexing
TDD - Time Division Duplexing
SDL - Supplemental Downlink
SUL - Supplemental Uplink
View FR2 and NTN Band Tables
      FR1 Bands    
    
Uplink (UL) operating band Base Station (BS) receive
User Equipment (UE) transmit
 
Downlink (DL) operating band Base Station (BS) transmit
User Equipment (UE) receive
     
LTE Operating Band NR Operating Band  FDL_Low-FDL_High FDL_Low-FDL_High Duplex Mode  NR Bandwidths Nickname(s) Region(s) of Usage
1 n1 1920 MHz
-
1980 MHz 2110 MHz
-
2170 MHz FDD  5, 10, 15, 20, 25, 30, 40, 45, 50 UMTS IMT, 2100, IMT Core EMEA, Asia, Japan
2 n2 1850 MHz
-
1910 MHz 1930 MHz
-
1990 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40 PCS, 1900 North America, Canada, Latin America
3 n3 1710 MHz
-
1785 MHz 1805 MHz
-
1880 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40 DCS, 1800 Europe
4  1710 MHz
-
1755 MHz 2110 MHz
-
2155 MHz FDD   AWS, 1.7/2.1 North America, Canada, Latin America
5 n5 824 MHz
-
849 MHz 869 MHz
-
894 MHz FDD  5, 10, 15, 20, 25 GSM850, Cellular 850, UMTS850 North America, Canada, Latin America, Australia
7 n7 2500 MHz
-
2570 MHz 2620 MHz
-
2690 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40, 50 IMT-Extension, 2.5 GHz Europe
8 n8 880 MHz
-
915 MHz 925 MHz
-
960 MHz FDD  5, 10, 15, 20, 25, 35 GSM, EGSM, GSM900, EGSM900, UMTS900 Europe, Latin America
9  1749.9 MHz
-
1784.9 MHz 1844.9 MHz
-
1879.9 MHz FDD   UMTS1700 Japan
10  1710 MHz
-
1770 MHz 2110 MHz
-
2170 MHz FDD   UMTS, IMT2000, 3G Americas -
11  1427.9 MHz
-
1447.9 MHz 1475.9 MHz
-
1495.9 MHz FDD   PDC; 1500 MHz lower Japan
12 n12 699 MHz
-
716 MHz 729 MHz
-
746 MHz FDD  5, 10, 15  US
13 n13 777 MHz
-
787 MHz 746 MHz
-
756 MHz FDD  5, 10 700 MHz Block C North America
14 n14 788 MHz
-
798 MHz 758 MHz
-
768 MHz FDD  5, 10 700 MHz Block D North America
17  704 MHz
-
716 MHz 734 MHz
-
746 MHz FDD   700 MHz Block A North America
18 n18 815 MHz
-
830 MHz 860 MHz
-
875 MHz FDD  5, 10, 15  Japan
19  830 MHz
-
845 MHz 875 MHz
-
890 MHz FDD    Japan
20 n20 832 MHz
-
862 MHz 791 MHz
-
821 MHz FDD  5, 10, 15, 20  Europe
21  1447.9 MHz
-
1462.9 MHz 1495.9 MHz
-
1510.9 MHz FDD   1500 MHz upper -
22  3410 MHz
-
3490 MHz 3510 MHz
-
3590 MHz FDD    -
24 n24 1626.5 MHz
-
1660.5 MHz 1525 MHz
-
1559 MHz FDD  5, 10 MSS spectrum North America
25 n25 1850 MHz
-
1915 MHz 1930 MHz
-
1995 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40, 45 PCS G block North America
26 n26 814 MHz
-
849 MHz 859 MHz
-
894 MHz FDD  5, 10, 15, 20, 25, 30  -
27  807 MHz
-
824 MHz 852 MHz
-
869 MHz FDD    -
28 n28 703 MHz
-
748 MHz 758 MHz
-
803 MHz FDD  5, 10, 15, 20, 25, 30 APAC700 APAC
29 n29 N/A
-
N/A 717 MHz
-
728 MHz SDL  5, 10  North America
30 n30 2305 MHz
-
2315 MHz 2350 MHz
-
2360 MHz FDD  5, 10 WCS North America ATT
31  452.5 MHz
-
457.5 MHz 462.5 MHz
-
467.5 MHz FDD    Brazil
32  N/A
-
N/A 1452 MHz
-
1496 MHz SDL    -
65 n65 1920 MHz
-
2010 MHz 2110 MHz
-
2200 MHz FDD  5, 10, 15, 20, 50  -
66 n66 1710 MHz
-
1780 MHz 2110 MHz
-
2200 MHz FDD  5, 10, 15, 20, 25, 30, 35, 40, 45  -
67 n67 N/A
-
N/A 738 MHz
-
758 MHz SDL    -
68  698 MHz
-
728 MHz 753 MHz
-
783 MHz FDD    -
69  N/A
-
N/A 2570 MHz
-
2620 MHz SDL    -
70 n70 1695 MHz
-
1710 MHz 1995 MHz
-
2020 MHz FDD  5, 10, 15, 20, 25  North America
71 n71 663 MHz
-
698 MHz 617 MHz
-
652 MHz FDD  5, 10, 15, 20, 25, 30, 35 600 MHz Band 600 MHz Band / North America
72  451 MHz
-
456 MHz 461 MHz
-
466 MHz FDD    Europe
73  450 MHz
-
455 MHz 460 MHz
-
465 MHz FDD    China
74 n74 1427 MHz
-
1470 MHz 1475 MHz
-
1518 MHz FDD  5, 10, 15, 20  Japan
75 n75 N/A
-
N/A 1432 MHz
-
1517 MHz SDL  5, 10, 15, 20, 25, 30, 40, 50  EU
76 n76 N/A
-
N/A 1427 MHz
-
1432 MHz SDL  5  EU
 n77 3300 MHz
-
4200 MHz 3300 MHz
-
4200 MHz TDD  10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 C-Band -
 n78 3300 MHz
-
3800 MHz 3300 MHz
-
3800 MHz TDD  10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 C-Band -
 n79 4400 MHz
-
5000 MHz 4400 MHz
-
5000 MHz TDD  10, 20, 30, 40, 50, 60, 80, 100 C-Band -
 n80 1710 MHz
-
1785 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40  -
 n81 880 MHz
-
915 MHz N/A
-
N/A SUL  5, 10, 15, 20  -
 n82 832 MHz
-
862 MHz N/A
-
N/A SUL  5, 10, 15, 20  -
 n83 703 MHz
-
748 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30  -
 n84 1920 MHz
-
1980 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40, 50  -
85 n85 698 MHz
-
716 MHz 728 MHz
-
746 MHz FDD  5, 10, 15  -
 n86 1710 MHz
-
1780 MHz N/A
-
N/A SUL  5, 10, 15, 20, 40  -
87  410 MHz
-
415 MHz 420 MHz
-
425 MHz FDD   EU PPDR PMR/PMAR EU
88  412 MHz
-
417 MHz 422 MHz
-
427 MHz FDD   EU PPDR PMR/PMAR EU
 n89 824 MHz
-
849 MHz N/A
-
N/A SUL  5, 10, 15, 20  -
 n90 2496 MHz
-
2690 MHz 2496 MHz
-
2690 MHz TDD  5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101  -
 n91 832 MHz
-
862 MHz 1427 MHz
-
1432 MHz TDD  5, 10  -
 n92 832 MHz
-
862 MHz 1432 MHz
-
1517 MHz TDD  5, 10, 15, 20  -
 n93 880 MHz
-
915 MHz 1427 MHz
-
1432 MHz TDD  5, 10  -
 n94 880 MHz
-
915 MHz 1432 MHz
-
1517 MHz TDD  5, 10, 15, 20  -
 n95 2010 MHz
-
2025 MHz N/A
-
N/A SUL  5, 10, 15 n34 SUL -
 n96 5925 MHz
-
7125 MHz 5925 MHz
-
7125 MHz TDD  20, 40, 60, 80, 100 6 GHz NR-U full band -
 n97 2300 MHz
-
2400 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 n40 SUL -
 n98 1880 MHz
-
1920 MHz N/A
-
N/A SUL  5, 10, 15, 20, 25, 30, 40 n39 SUL -
 n99 1626.5 MHz
-
1660.5 MHz N/A
-
N/A SUL  5, 10 n24 SUL -
 n100 874.4 MHz
-
880 MHz 919.4 MHz
-
925 MHz FDD  5 EU Rail 900 -
 n101 1900 MHz
-
1910 MHz 1900 MHz
-
1910 MHz TDD  5, 10 EU Rail 1900 TDD -
 n102 5925 MHz
-
6425 MHz 5925 MHz
-
6425 MHz TDD  20, 40, 60, 80, 100 6 GHz NR-U Lower 500 MHz -
103  787.1 MHz
-
787.9 MHz 757.1 MHz
-
757.9 MHz FDD   Upper 700 MHz -
 n104 6425 MHz
-
7125 MHz 6425 MHz
-
7125 MHz TDD  20, 30, 40, 50, 60, 70, 80, 90, 100 Licensed 6 GHz -
 n105 663 MHz
-
703 MHz 612 MHz
-
652 MHz FDD  TBD - Rel 18 APT 600 -
 n106 896 MHz
-
901 MHz 935 MHz
-
940 MHz FDD   Anterix private networks -
33  1900 MHz
-
1920 MHz 1900 MHz
-
1920 MHz TDD   TDD 1900 
34 n34 2010 MHz
-
2025 MHz 2010 MHz
-
2025 MHz TDD  5, 10, 15 TDD 2.1 China
35  1850 MHz
-
1910 MHz 1850 MHz
-
1910 MHz TDD    
36  1930 MHz
-
1990 MHz 1930 MHz
-
1990 MHz TDD    
37  1910 MHz
-
1930 MHz 1910 MHz
-
1930 MHz TDD   PCS Center Gap 
38 n38 2570 MHz
-
2620 MHz 2570 MHz
-
2620 MHz TDD  5, 10, 15, 20, 25, 30, 40 IMT Extension EMEA
39 n39 1880 MHz
-
1920 MHz 1880 MHz
-
1920 MHz TDD  5, 10, 15, 20, 25, 30, 40  China
40 n40 2300 MHz
-
2400 MHz 2300 MHz
-
2400 MHz TDD  5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 IMT-2000 China, Others
41 n41 2496 MHz
-
2690 MHz 2496 MHz
-
2690 MHz TDD  5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101 US 2600 North America, China
42  3400 MHz
-
3600 MHz 3400 MHz
-
3600 MHz TDD    Japan, EMEA
43  3600 MHz
-
3800 MHz 3600 MHz
-
3800 MHz TDD    APAC, EMEA
44  703 MHz
-
803 MHz 703 MHz
-
803 MHz TDD   APAC700 APAC
45  1447 MHz
-
1467 MHz 1447 MHz
-
1467 MHz TDD    China
46 n46 5150 MHz
-
5925 MHz 5150 MHz
-
5925 MHz TDD  10, 20, 40, 60, 80, 100 5 GHz LAA 5 GHz NR-U
47 n47 5855 MHz
-
5925 MHz 5855 MHz
-
5925 MHz TDD  10, 20, 30, 40 V2X 
48 n48 3550 MHz
-
3700 MHz 3550 MHz
-
3700 MHz TDD  5, 10, 15, 20, 30, 40, 50, 60, 70, 80, 90, 100 US 3.5 GHz North America
49  3550 MHz
-
3700 MHz 3550 MHz
-
3700 MHz TDD   US 3.5 GHz, LAA North America
50 n50 1432 MHz
-
1517 MHz 1432 MHz
-
1517 MHz TDD  5, 10, 15, 20, 30, 40, 50, 60, 80  
51 n51 1427 MHz
-
1432 MHz 1427 MHz
-
1432 MHz TDD  5  
52  3300 MHz
-
3400 MHz 3300 MHz
-
3400 MHz TDD    
53 n53 2483.5 MHz
-
2495 MHz 2483.5 MHz
-
2495 MHz TDD  5, 10  North America
54 n54 1670 MHz
-
1675 MHz 1670 MHz
-
1675 MHz TDD   TD 1700 Ligado TDD
XGP  2545 MHz
-
2575 MHz 2545 MHz
-
2575 MHz TDD   XGP (non-3GPP band) Japan
    FR2 Bands    
  
Uplink (UL) operating band Base Station (BS) receive
User Equipment (UE) transmit
 
Downlink (DL) operating band Base Station (BS) transmit
User Equipment (UE) receive
     
NR Operating Band  FDL_Low-FDL_High FDL_Low-FDL_High Duplex Mode  NR Bandwidths Nickname(s) 
n257 26.5 GHz
-
29.5 GHz 26.5 GHz
-
29.5 GHz TDD  50, 100, 200, 400 28 GHz Band 
n258 24.25 GHz
-
27.5 GHz 24.25 GHz
-
27.5 GHz TDD  50, 100, 200, 400 26 GHz Band 
n259 39.50 GHz
-
43.50 GHz 39.50 GHz
-
43.50 GHz TDD  50, 100, 200, 400 41 GHz Band 
n260 37 GHz
-
40 GHz 37 GHz
-
40 GHz TDD  50, 100, 200, 400 39 GHz Band 
n261 27.5 GHz
-
28.35 GHz 27.5 GHz
-
28.35 GHz TDD  50, 100, 200, 400 28 GHz Band 
n262 47.20 GHz
-
48.20 GHz 47.20 GHz
-
48.20 GHz TDD  50, 100, 200, 400 47 GHz Band 
n263 57.0 GHz
-
71.0 GHz 57.0 GHz
-
71.0 GHz TDD  100, 400, 800, 1600, 2000 60 GHz Band 
    Non-Terrestrial Network (NTN) Bands    
  
Uplink (UL) operating band Base Station (BS) receive
User Equipment (UE) transmit
 
Downlink (DL) operating band Base Station (BS) transmit
User Equipment (UE) receive
     
NR Operating Band  FDL_Low-FDL_High FDL_Low-FDL_High Duplex Mode  NR Bandwidths Nickname(s) Region(s) of Usage
n255 1626 MHz
-
1660.5 MHz 1525 MHz
-
1559 MHz FDD  5, 10, 15, 20 MSS L-Band All
n256 1980 MHz
-
2010 MHz 2170 MHz
-
2200 MHz FDD  5, 10, 15, 20 MSS S-Band All

Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.