| LEGEND |
|---|
| FDD - Frequency Division Duplexing |
| TDD - Time Division Duplexing |
| SDL - Supplemental Downlink |
| SUL - Supplemental Uplink |
| FR1 Bands | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Uplink (UL) operating band Base Station (BS) receive User Equipment (UE) transmit | Downlink (DL) operating band Base Station (BS) transmit User Equipment (UE) receive | ||||||||||||||||||
| LTE Operating Band | NR Operating Band | FDL_Low | - | FDL_High | FDL_Low | - | FDL_High | Duplex Mode | NR Bandwidths | Nickname(s) | Region(s) of Usage | ||||||||
| 1 | n1 | 1920 MHz | - | 1980 MHz | 2110 MHz | - | 2170 MHz | FDD | 5, 10, 15, 20, 25, 30, 40, 45, 50 | UMTS IMT, 2100, IMT Core | EMEA, Asia, Japan | ||||||||
| 2 | n2 | 1850 MHz | - | 1910 MHz | 1930 MHz | - | 1990 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40 | PCS, 1900 | North America, Canada, Latin America | ||||||||
| 3 | n3 | 1710 MHz | - | 1785 MHz | 1805 MHz | - | 1880 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40 | DCS, 1800 | Europe | ||||||||
| 4 | 1710 MHz | - | 1755 MHz | 2110 MHz | - | 2155 MHz | FDD | AWS, 1.7/2.1 | North America, Canada, Latin America | ||||||||||
| 5 | n5 | 824 MHz | - | 849 MHz | 869 MHz | - | 894 MHz | FDD | 5, 10, 15, 20, 25 | GSM850, Cellular 850, UMTS850 | North America, Canada, Latin America, Australia | ||||||||
| 7 | n7 | 2500 MHz | - | 2570 MHz | 2620 MHz | - | 2690 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40, 50 | IMT-Extension, 2.5 GHz | Europe | ||||||||
| 8 | n8 | 880 MHz | - | 915 MHz | 925 MHz | - | 960 MHz | FDD | 5, 10, 15, 20, 25, 35 | GSM, EGSM, GSM900, EGSM900, UMTS900 | Europe, Latin America | ||||||||
| 9 | 1749.9 MHz | - | 1784.9 MHz | 1844.9 MHz | - | 1879.9 MHz | FDD | UMTS1700 | Japan | ||||||||||
| 10 | 1710 MHz | - | 1770 MHz | 2110 MHz | - | 2170 MHz | FDD | UMTS, IMT2000, 3G Americas | - | ||||||||||
| 11 | 1427.9 MHz | - | 1447.9 MHz | 1475.9 MHz | - | 1495.9 MHz | FDD | PDC; 1500 MHz lower | Japan | ||||||||||
| 12 | n12 | 699 MHz | - | 716 MHz | 729 MHz | - | 746 MHz | FDD | 5, 10, 15 | US | |||||||||
| 13 | n13 | 777 MHz | - | 787 MHz | 746 MHz | - | 756 MHz | FDD | 5, 10 | 700 MHz Block C | North America | ||||||||
| 14 | n14 | 788 MHz | - | 798 MHz | 758 MHz | - | 768 MHz | FDD | 5, 10 | 700 MHz Block D | North America | ||||||||
| 17 | 704 MHz | - | 716 MHz | 734 MHz | - | 746 MHz | FDD | 700 MHz Block A | North America | ||||||||||
| 18 | n18 | 815 MHz | - | 830 MHz | 860 MHz | - | 875 MHz | FDD | 5, 10, 15 | Japan | |||||||||
| 19 | 830 MHz | - | 845 MHz | 875 MHz | - | 890 MHz | FDD | Japan | |||||||||||
| 20 | n20 | 832 MHz | - | 862 MHz | 791 MHz | - | 821 MHz | FDD | 5, 10, 15, 20 | Europe | |||||||||
| 21 | 1447.9 MHz | - | 1462.9 MHz | 1495.9 MHz | - | 1510.9 MHz | FDD | 1500 MHz upper | - | ||||||||||
| 22 | 3410 MHz | - | 3490 MHz | 3510 MHz | - | 3590 MHz | FDD | - | |||||||||||
| 24 | n24 | 1626.5 MHz | - | 1660.5 MHz | 1525 MHz | - | 1559 MHz | FDD | 5, 10 | MSS spectrum | North America | ||||||||
| 25 | n25 | 1850 MHz | - | 1915 MHz | 1930 MHz | - | 1995 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40, 45 | PCS G block | North America | ||||||||
| 26 | n26 | 814 MHz | - | 849 MHz | 859 MHz | - | 894 MHz | FDD | 5, 10, 15, 20, 25, 30 | - | |||||||||
| 27 | 807 MHz | - | 824 MHz | 852 MHz | - | 869 MHz | FDD | - | |||||||||||
| 28 | n28 | 703 MHz | - | 748 MHz | 758 MHz | - | 803 MHz | FDD | 5, 10, 15, 20, 25, 30 | APAC700 | APAC | ||||||||
| 29 | n29 | N/A | - | N/A | 717 MHz | - | 728 MHz | SDL | 5, 10 | North America | |||||||||
| 30 | n30 | 2305 MHz | - | 2315 MHz | 2350 MHz | - | 2360 MHz | FDD | 5, 10 | WCS | North America ATT | ||||||||
| 31 | 452.5 MHz | - | 457.5 MHz | 462.5 MHz | - | 467.5 MHz | FDD | Brazil | |||||||||||
| 32 | N/A | - | N/A | 1452 MHz | - | 1496 MHz | SDL | - | |||||||||||
| 65 | n65 | 1920 MHz | - | 2010 MHz | 2110 MHz | - | 2200 MHz | FDD | 5, 10, 15, 20, 50 | - | |||||||||
| 66 | n66 | 1710 MHz | - | 1780 MHz | 2110 MHz | - | 2200 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40, 45 | - | |||||||||
| 67 | n67 | N/A | - | N/A | 738 MHz | - | 758 MHz | SDL | - | ||||||||||
| 68 | 698 MHz | - | 728 MHz | 753 MHz | - | 783 MHz | FDD | - | |||||||||||
| 69 | N/A | - | N/A | 2570 MHz | - | 2620 MHz | SDL | - | |||||||||||
| 70 | n70 | 1695 MHz | - | 1710 MHz | 1995 MHz | - | 2020 MHz | FDD | 5, 10, 15, 20, 25 | North America | |||||||||
| 71 | n71 | 663 MHz | - | 698 MHz | 617 MHz | - | 652 MHz | FDD | 5, 10, 15, 20, 25, 30, 35 | 600 MHz Band | 600 MHz Band / North America | ||||||||
| 72 | 451 MHz | - | 456 MHz | 461 MHz | - | 466 MHz | FDD | Europe | |||||||||||
| 73 | 450 MHz | - | 455 MHz | 460 MHz | - | 465 MHz | FDD | China | |||||||||||
| 74 | n74 | 1427 MHz | - | 1470 MHz | 1475 MHz | - | 1518 MHz | FDD | 5, 10, 15, 20 | Japan | |||||||||
| 75 | n75 | N/A | - | N/A | 1432 MHz | - | 1517 MHz | SDL | 5, 10, 15, 20, 25, 30, 40, 50 | EU | |||||||||
| 76 | n76 | N/A | - | N/A | 1427 MHz | - | 1432 MHz | SDL | 5 | EU | |||||||||
| n77 | 3300 MHz | - | 4200 MHz | 3300 MHz | - | 4200 MHz | TDD | 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | C-Band | - | |||||||||
| n78 | 3300 MHz | - | 3800 MHz | 3300 MHz | - | 3800 MHz | TDD | 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | C-Band | - | |||||||||
| n79 | 4400 MHz | - | 5000 MHz | 4400 MHz | - | 5000 MHz | TDD | 10, 20, 30, 40, 50, 60, 80, 100 | C-Band | - | |||||||||
| n80 | 1710 MHz | - | 1785 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40 | - | ||||||||||
| n81 | 880 MHz | - | 915 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20 | - | ||||||||||
| n82 | 832 MHz | - | 862 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20 | - | ||||||||||
| n83 | 703 MHz | - | 748 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30 | - | ||||||||||
| n84 | 1920 MHz | - | 1980 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40, 50 | - | ||||||||||
| 85 | n85 | 698 MHz | - | 716 MHz | 728 MHz | - | 746 MHz | FDD | 5, 10, 15 | - | |||||||||
| n86 | 1710 MHz | - | 1780 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 40 | - | ||||||||||
| 87 | 410 MHz | - | 415 MHz | 420 MHz | - | 425 MHz | FDD | EU PPDR PMR/PMAR | EU | ||||||||||
| 88 | 412 MHz | - | 417 MHz | 422 MHz | - | 427 MHz | FDD | EU PPDR PMR/PMAR | EU | ||||||||||
| n89 | 824 MHz | - | 849 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20 | - | ||||||||||
| n90 | 2496 MHz | - | 2690 MHz | 2496 MHz | - | 2690 MHz | TDD | 5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101 | - | ||||||||||
| n91 | 832 MHz | - | 862 MHz | 1427 MHz | - | 1432 MHz | TDD | 5, 10 | - | ||||||||||
| n92 | 832 MHz | - | 862 MHz | 1432 MHz | - | 1517 MHz | TDD | 5, 10, 15, 20 | - | ||||||||||
| n93 | 880 MHz | - | 915 MHz | 1427 MHz | - | 1432 MHz | TDD | 5, 10 | - | ||||||||||
| n94 | 880 MHz | - | 915 MHz | 1432 MHz | - | 1517 MHz | TDD | 5, 10, 15, 20 | - | ||||||||||
| n95 | 2010 MHz | - | 2025 MHz | N/A | - | N/A | SUL | 5, 10, 15 | n34 SUL | - | |||||||||
| n96 | 5925 MHz | - | 7125 MHz | 5925 MHz | - | 7125 MHz | TDD | 20, 40, 60, 80, 100 | 6 GHz NR-U full band | - | |||||||||
| n97 | 2300 MHz | - | 2400 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | n40 SUL | - | |||||||||
| n98 | 1880 MHz | - | 1920 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40 | n39 SUL | - | |||||||||
| n99 | 1626.5 MHz | - | 1660.5 MHz | N/A | - | N/A | SUL | 5, 10 | n24 SUL | - | |||||||||
| n100 | 874.4 MHz | - | 880 MHz | 919.4 MHz | - | 925 MHz | FDD | 5 | EU Rail 900 | - | |||||||||
| n101 | 1900 MHz | - | 1910 MHz | 1900 MHz | - | 1910 MHz | TDD | 5, 10 | EU Rail 1900 TDD | - | |||||||||
| n102 | 5925 MHz | - | 6425 MHz | 5925 MHz | - | 6425 MHz | TDD | 20, 40, 60, 80, 100 | 6 GHz NR-U Lower 500 MHz | - | |||||||||
| 103 | 787.1 MHz | - | 787.9 MHz | 757.1 MHz | - | 757.9 MHz | FDD | Upper 700 MHz | - | ||||||||||
| n104 | 6425 MHz | - | 7125 MHz | 6425 MHz | - | 7125 MHz | TDD | 20, 30, 40, 50, 60, 70, 80, 90, 100 | Licensed 6 GHz | - | |||||||||
| n105 | 663 MHz | - | 703 MHz | 612 MHz | - | 652 MHz | FDD | TBD - Rel 18 | APT 600 | - | |||||||||
| n106 | 896 MHz | - | 901 MHz | 935 MHz | - | 940 MHz | FDD | Anterix private networks | - | ||||||||||
| 33 | 1900 MHz | - | 1920 MHz | 1900 MHz | - | 1920 MHz | TDD | TDD 1900 | |||||||||||
| 34 | n34 | 2010 MHz | - | 2025 MHz | 2010 MHz | - | 2025 MHz | TDD | 5, 10, 15 | TDD 2.1 | China | ||||||||
| 35 | 1850 MHz | - | 1910 MHz | 1850 MHz | - | 1910 MHz | TDD | ||||||||||||
| 36 | 1930 MHz | - | 1990 MHz | 1930 MHz | - | 1990 MHz | TDD | ||||||||||||
| 37 | 1910 MHz | - | 1930 MHz | 1910 MHz | - | 1930 MHz | TDD | PCS Center Gap | |||||||||||
| 38 | n38 | 2570 MHz | - | 2620 MHz | 2570 MHz | - | 2620 MHz | TDD | 5, 10, 15, 20, 25, 30, 40 | IMT Extension | EMEA | ||||||||
| 39 | n39 | 1880 MHz | - | 1920 MHz | 1880 MHz | - | 1920 MHz | TDD | 5, 10, 15, 20, 25, 30, 40 | China | |||||||||
| 40 | n40 | 2300 MHz | - | 2400 MHz | 2300 MHz | - | 2400 MHz | TDD | 5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | IMT-2000 | China, Others | ||||||||
| 41 | n41 | 2496 MHz | - | 2690 MHz | 2496 MHz | - | 2690 MHz | TDD | 5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101 | US 2600 | North America, China | ||||||||
| 42 | 3400 MHz | - | 3600 MHz | 3400 MHz | - | 3600 MHz | TDD | Japan, EMEA | |||||||||||
| 43 | 3600 MHz | - | 3800 MHz | 3600 MHz | - | 3800 MHz | TDD | APAC, EMEA | |||||||||||
| 44 | 703 MHz | - | 803 MHz | 703 MHz | - | 803 MHz | TDD | APAC700 | APAC | ||||||||||
| 45 | 1447 MHz | - | 1467 MHz | 1447 MHz | - | 1467 MHz | TDD | China | |||||||||||
| 46 | n46 | 5150 MHz | - | 5925 MHz | 5150 MHz | - | 5925 MHz | TDD | 10, 20, 40, 60, 80, 100 | 5 GHz LAA | 5 GHz NR-U | ||||||||
| 47 | n47 | 5855 MHz | - | 5925 MHz | 5855 MHz | - | 5925 MHz | TDD | 10, 20, 30, 40 | V2X | |||||||||
| 48 | n48 | 3550 MHz | - | 3700 MHz | 3550 MHz | - | 3700 MHz | TDD | 5, 10, 15, 20, 30, 40, 50, 60, 70, 80, 90, 100 | US 3.5 GHz | North America | ||||||||
| 49 | 3550 MHz | - | 3700 MHz | 3550 MHz | - | 3700 MHz | TDD | US 3.5 GHz, LAA | North America | ||||||||||
| 50 | n50 | 1432 MHz | - | 1517 MHz | 1432 MHz | - | 1517 MHz | TDD | 5, 10, 15, 20, 30, 40, 50, 60, 80 | ||||||||||
| 51 | n51 | 1427 MHz | - | 1432 MHz | 1427 MHz | - | 1432 MHz | TDD | 5 | ||||||||||
| 52 | 3300 MHz | - | 3400 MHz | 3300 MHz | - | 3400 MHz | TDD | ||||||||||||
| 53 | n53 | 2483.5 MHz | - | 2495 MHz | 2483.5 MHz | - | 2495 MHz | TDD | 5, 10 | North America | |||||||||
| 54 | n54 | 1670 MHz | - | 1675 MHz | 1670 MHz | - | 1675 MHz | TDD | TD 1700 | Ligado TDD | |||||||||
| XGP | 2545 MHz | - | 2575 MHz | 2545 MHz | - | 2575 MHz | TDD | XGP (non-3GPP band) | Japan | ||||||||||
| FR2 Bands | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Uplink (UL) operating band Base Station (BS) receive User Equipment (UE) transmit | Downlink (DL) operating band Base Station (BS) transmit User Equipment (UE) receive | |||||||||||||||
| NR Operating Band | FDL_Low | - | FDL_High | FDL_Low | - | FDL_High | Duplex Mode | NR Bandwidths | Nickname(s) | |||||||
| n257 | 26.5 GHz | - | 29.5 GHz | 26.5 GHz | - | 29.5 GHz | TDD | 50, 100, 200, 400 | 28 GHz Band | |||||||
| n258 | 24.25 GHz | - | 27.5 GHz | 24.25 GHz | - | 27.5 GHz | TDD | 50, 100, 200, 400 | 26 GHz Band | |||||||
| n259 | 39.50 GHz | - | 43.50 GHz | 39.50 GHz | - | 43.50 GHz | TDD | 50, 100, 200, 400 | 41 GHz Band | |||||||
| n260 | 37 GHz | - | 40 GHz | 37 GHz | - | 40 GHz | TDD | 50, 100, 200, 400 | 39 GHz Band | |||||||
| n261 | 27.5 GHz | - | 28.35 GHz | 27.5 GHz | - | 28.35 GHz | TDD | 50, 100, 200, 400 | 28 GHz Band | |||||||
| n262 | 47.20 GHz | - | 48.20 GHz | 47.20 GHz | - | 48.20 GHz | TDD | 50, 100, 200, 400 | 47 GHz Band | |||||||
| n263 | 57.0 GHz | - | 71.0 GHz | 57.0 GHz | - | 71.0 GHz | TDD | 100, 400, 800, 1600, 2000 | 60 GHz Band | |||||||
| Non-Terrestrial Network (NTN) Bands | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Uplink (UL) operating band Base Station (BS) receive User Equipment (UE) transmit | Downlink (DL) operating band Base Station (BS) transmit User Equipment (UE) receive | ||||||||||||||||
| NR Operating Band | FDL_Low | - | FDL_High | FDL_Low | - | FDL_High | Duplex Mode | NR Bandwidths | Nickname(s) | Region(s) of Usage | |||||||
| n255 | 1626 MHz | - | 1660.5 MHz | 1525 MHz | - | 1559 MHz | FDD | 5, 10, 15, 20 | MSS L-Band | All | |||||||
| n256 | 1980 MHz | - | 2010 MHz | 2170 MHz | - | 2200 MHz | FDD | 5, 10, 15, 20 | MSS S-Band | All | |||||||
Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.
| LEGEND |
|---|
| FDD - Frequency Division Duplexing |
| TDD - Time Division Duplexing |
| SDL - Supplemental Downlink |
| SUL - Supplemental Uplink |
| FR1 Bands | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Uplink (UL) operating band Base Station (BS) receive User Equipment (UE) transmit | Downlink (DL) operating band Base Station (BS) transmit User Equipment (UE) receive | ||||||||||||||||||
| LTE Operating Band | NR Operating Band | FDL_Low | - | FDL_High | FDL_Low | - | FDL_High | Duplex Mode | NR Bandwidths | Nickname(s) | Region(s) of Usage | ||||||||
| 1 | n1 | 1920 MHz | - | 1980 MHz | 2110 MHz | - | 2170 MHz | FDD | 5, 10, 15, 20, 25, 30, 40, 45, 50 | UMTS IMT, 2100, IMT Core | EMEA, Asia, Japan | ||||||||
| 2 | n2 | 1850 MHz | - | 1910 MHz | 1930 MHz | - | 1990 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40 | PCS, 1900 | North America, Canada, Latin America | ||||||||
| 3 | n3 | 1710 MHz | - | 1785 MHz | 1805 MHz | - | 1880 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40 | DCS, 1800 | Europe | ||||||||
| 4 | 1710 MHz | - | 1755 MHz | 2110 MHz | - | 2155 MHz | FDD | AWS, 1.7/2.1 | North America, Canada, Latin America | ||||||||||
| 5 | n5 | 824 MHz | - | 849 MHz | 869 MHz | - | 894 MHz | FDD | 5, 10, 15, 20, 25 | GSM850, Cellular 850, UMTS850 | North America, Canada, Latin America, Australia | ||||||||
| 7 | n7 | 2500 MHz | - | 2570 MHz | 2620 MHz | - | 2690 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40, 50 | IMT-Extension, 2.5 GHz | Europe | ||||||||
| 8 | n8 | 880 MHz | - | 915 MHz | 925 MHz | - | 960 MHz | FDD | 5, 10, 15, 20, 25, 35 | GSM, EGSM, GSM900, EGSM900, UMTS900 | Europe, Latin America | ||||||||
| 9 | 1749.9 MHz | - | 1784.9 MHz | 1844.9 MHz | - | 1879.9 MHz | FDD | UMTS1700 | Japan | ||||||||||
| 10 | 1710 MHz | - | 1770 MHz | 2110 MHz | - | 2170 MHz | FDD | UMTS, IMT2000, 3G Americas | - | ||||||||||
| 11 | 1427.9 MHz | - | 1447.9 MHz | 1475.9 MHz | - | 1495.9 MHz | FDD | PDC; 1500 MHz lower | Japan | ||||||||||
| 12 | n12 | 699 MHz | - | 716 MHz | 729 MHz | - | 746 MHz | FDD | 5, 10, 15 | US | |||||||||
| 13 | n13 | 777 MHz | - | 787 MHz | 746 MHz | - | 756 MHz | FDD | 5, 10 | 700 MHz Block C | North America | ||||||||
| 14 | n14 | 788 MHz | - | 798 MHz | 758 MHz | - | 768 MHz | FDD | 5, 10 | 700 MHz Block D | North America | ||||||||
| 17 | 704 MHz | - | 716 MHz | 734 MHz | - | 746 MHz | FDD | 700 MHz Block A | North America | ||||||||||
| 18 | n18 | 815 MHz | - | 830 MHz | 860 MHz | - | 875 MHz | FDD | 5, 10, 15 | Japan | |||||||||
| 19 | 830 MHz | - | 845 MHz | 875 MHz | - | 890 MHz | FDD | Japan | |||||||||||
| 20 | n20 | 832 MHz | - | 862 MHz | 791 MHz | - | 821 MHz | FDD | 5, 10, 15, 20 | Europe | |||||||||
| 21 | 1447.9 MHz | - | 1462.9 MHz | 1495.9 MHz | - | 1510.9 MHz | FDD | 1500 MHz upper | - | ||||||||||
| 22 | 3410 MHz | - | 3490 MHz | 3510 MHz | - | 3590 MHz | FDD | - | |||||||||||
| 24 | n24 | 1626.5 MHz | - | 1660.5 MHz | 1525 MHz | - | 1559 MHz | FDD | 5, 10 | MSS spectrum | North America | ||||||||
| 25 | n25 | 1850 MHz | - | 1915 MHz | 1930 MHz | - | 1995 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40, 45 | PCS G block | North America | ||||||||
| 26 | n26 | 814 MHz | - | 849 MHz | 859 MHz | - | 894 MHz | FDD | 5, 10, 15, 20, 25, 30 | - | |||||||||
| 27 | 807 MHz | - | 824 MHz | 852 MHz | - | 869 MHz | FDD | - | |||||||||||
| 28 | n28 | 703 MHz | - | 748 MHz | 758 MHz | - | 803 MHz | FDD | 5, 10, 15, 20, 25, 30 | APAC700 | APAC | ||||||||
| 29 | n29 | N/A | - | N/A | 717 MHz | - | 728 MHz | SDL | 5, 10 | North America | |||||||||
| 30 | n30 | 2305 MHz | - | 2315 MHz | 2350 MHz | - | 2360 MHz | FDD | 5, 10 | WCS | North America ATT | ||||||||
| 31 | 452.5 MHz | - | 457.5 MHz | 462.5 MHz | - | 467.5 MHz | FDD | Brazil | |||||||||||
| 32 | N/A | - | N/A | 1452 MHz | - | 1496 MHz | SDL | - | |||||||||||
| 65 | n65 | 1920 MHz | - | 2010 MHz | 2110 MHz | - | 2200 MHz | FDD | 5, 10, 15, 20, 50 | - | |||||||||
| 66 | n66 | 1710 MHz | - | 1780 MHz | 2110 MHz | - | 2200 MHz | FDD | 5, 10, 15, 20, 25, 30, 35, 40, 45 | - | |||||||||
| 67 | n67 | N/A | - | N/A | 738 MHz | - | 758 MHz | SDL | - | ||||||||||
| 68 | 698 MHz | - | 728 MHz | 753 MHz | - | 783 MHz | FDD | - | |||||||||||
| 69 | N/A | - | N/A | 2570 MHz | - | 2620 MHz | SDL | - | |||||||||||
| 70 | n70 | 1695 MHz | - | 1710 MHz | 1995 MHz | - | 2020 MHz | FDD | 5, 10, 15, 20, 25 | North America | |||||||||
| 71 | n71 | 663 MHz | - | 698 MHz | 617 MHz | - | 652 MHz | FDD | 5, 10, 15, 20, 25, 30, 35 | 600 MHz Band | 600 MHz Band / North America | ||||||||
| 72 | 451 MHz | - | 456 MHz | 461 MHz | - | 466 MHz | FDD | Europe | |||||||||||
| 73 | 450 MHz | - | 455 MHz | 460 MHz | - | 465 MHz | FDD | China | |||||||||||
| 74 | n74 | 1427 MHz | - | 1470 MHz | 1475 MHz | - | 1518 MHz | FDD | 5, 10, 15, 20 | Japan | |||||||||
| 75 | n75 | N/A | - | N/A | 1432 MHz | - | 1517 MHz | SDL | 5, 10, 15, 20, 25, 30, 40, 50 | EU | |||||||||
| 76 | n76 | N/A | - | N/A | 1427 MHz | - | 1432 MHz | SDL | 5 | EU | |||||||||
| n77 | 3300 MHz | - | 4200 MHz | 3300 MHz | - | 4200 MHz | TDD | 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | C-Band | - | |||||||||
| n78 | 3300 MHz | - | 3800 MHz | 3300 MHz | - | 3800 MHz | TDD | 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | C-Band | - | |||||||||
| n79 | 4400 MHz | - | 5000 MHz | 4400 MHz | - | 5000 MHz | TDD | 10, 20, 30, 40, 50, 60, 80, 100 | C-Band | - | |||||||||
| n80 | 1710 MHz | - | 1785 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40 | - | ||||||||||
| n81 | 880 MHz | - | 915 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20 | - | ||||||||||
| n82 | 832 MHz | - | 862 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20 | - | ||||||||||
| n83 | 703 MHz | - | 748 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30 | - | ||||||||||
| n84 | 1920 MHz | - | 1980 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40, 50 | - | ||||||||||
| 85 | n85 | 698 MHz | - | 716 MHz | 728 MHz | - | 746 MHz | FDD | 5, 10, 15 | - | |||||||||
| n86 | 1710 MHz | - | 1780 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 40 | - | ||||||||||
| 87 | 410 MHz | - | 415 MHz | 420 MHz | - | 425 MHz | FDD | EU PPDR PMR/PMAR | EU | ||||||||||
| 88 | 412 MHz | - | 417 MHz | 422 MHz | - | 427 MHz | FDD | EU PPDR PMR/PMAR | EU | ||||||||||
| n89 | 824 MHz | - | 849 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20 | - | ||||||||||
| n90 | 2496 MHz | - | 2690 MHz | 2496 MHz | - | 2690 MHz | TDD | 5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101 | - | ||||||||||
| n91 | 832 MHz | - | 862 MHz | 1427 MHz | - | 1432 MHz | TDD | 5, 10 | - | ||||||||||
| n92 | 832 MHz | - | 862 MHz | 1432 MHz | - | 1517 MHz | TDD | 5, 10, 15, 20 | - | ||||||||||
| n93 | 880 MHz | - | 915 MHz | 1427 MHz | - | 1432 MHz | TDD | 5, 10 | - | ||||||||||
| n94 | 880 MHz | - | 915 MHz | 1432 MHz | - | 1517 MHz | TDD | 5, 10, 15, 20 | - | ||||||||||
| n95 | 2010 MHz | - | 2025 MHz | N/A | - | N/A | SUL | 5, 10, 15 | n34 SUL | - | |||||||||
| n96 | 5925 MHz | - | 7125 MHz | 5925 MHz | - | 7125 MHz | TDD | 20, 40, 60, 80, 100 | 6 GHz NR-U full band | - | |||||||||
| n97 | 2300 MHz | - | 2400 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | n40 SUL | - | |||||||||
| n98 | 1880 MHz | - | 1920 MHz | N/A | - | N/A | SUL | 5, 10, 15, 20, 25, 30, 40 | n39 SUL | - | |||||||||
| n99 | 1626.5 MHz | - | 1660.5 MHz | N/A | - | N/A | SUL | 5, 10 | n24 SUL | - | |||||||||
| n100 | 874.4 MHz | - | 880 MHz | 919.4 MHz | - | 925 MHz | FDD | 5 | EU Rail 900 | - | |||||||||
| n101 | 1900 MHz | - | 1910 MHz | 1900 MHz | - | 1910 MHz | TDD | 5, 10 | EU Rail 1900 TDD | - | |||||||||
| n102 | 5925 MHz | - | 6425 MHz | 5925 MHz | - | 6425 MHz | TDD | 20, 40, 60, 80, 100 | 6 GHz NR-U Lower 500 MHz | - | |||||||||
| 103 | 787.1 MHz | - | 787.9 MHz | 757.1 MHz | - | 757.9 MHz | FDD | Upper 700 MHz | - | ||||||||||
| n104 | 6425 MHz | - | 7125 MHz | 6425 MHz | - | 7125 MHz | TDD | 20, 30, 40, 50, 60, 70, 80, 90, 100 | Licensed 6 GHz | - | |||||||||
| n105 | 663 MHz | - | 703 MHz | 612 MHz | - | 652 MHz | FDD | TBD - Rel 18 | APT 600 | - | |||||||||
| n106 | 896 MHz | - | 901 MHz | 935 MHz | - | 940 MHz | FDD | Anterix private networks | - | ||||||||||
| 33 | 1900 MHz | - | 1920 MHz | 1900 MHz | - | 1920 MHz | TDD | TDD 1900 | |||||||||||
| 34 | n34 | 2010 MHz | - | 2025 MHz | 2010 MHz | - | 2025 MHz | TDD | 5, 10, 15 | TDD 2.1 | China | ||||||||
| 35 | 1850 MHz | - | 1910 MHz | 1850 MHz | - | 1910 MHz | TDD | ||||||||||||
| 36 | 1930 MHz | - | 1990 MHz | 1930 MHz | - | 1990 MHz | TDD | ||||||||||||
| 37 | 1910 MHz | - | 1930 MHz | 1910 MHz | - | 1930 MHz | TDD | PCS Center Gap | |||||||||||
| 38 | n38 | 2570 MHz | - | 2620 MHz | 2570 MHz | - | 2620 MHz | TDD | 5, 10, 15, 20, 25, 30, 40 | IMT Extension | EMEA | ||||||||
| 39 | n39 | 1880 MHz | - | 1920 MHz | 1880 MHz | - | 1920 MHz | TDD | 5, 10, 15, 20, 25, 30, 40 | China | |||||||||
| 40 | n40 | 2300 MHz | - | 2400 MHz | 2300 MHz | - | 2400 MHz | TDD | 5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | IMT-2000 | China, Others | ||||||||
| 41 | n41 | 2496 MHz | - | 2690 MHz | 2496 MHz | - | 2690 MHz | TDD | 5, 10, 15, 20, 25, 30, 40, 45, 50, 60, 70, 80, 90, 101 | US 2600 | North America, China | ||||||||
| 42 | 3400 MHz | - | 3600 MHz | 3400 MHz | - | 3600 MHz | TDD | Japan, EMEA | |||||||||||
| 43 | 3600 MHz | - | 3800 MHz | 3600 MHz | - | 3800 MHz | TDD | APAC, EMEA | |||||||||||
| 44 | 703 MHz | - | 803 MHz | 703 MHz | - | 803 MHz | TDD | APAC700 | APAC | ||||||||||
| 45 | 1447 MHz | - | 1467 MHz | 1447 MHz | - | 1467 MHz | TDD | China | |||||||||||
| 46 | n46 | 5150 MHz | - | 5925 MHz | 5150 MHz | - | 5925 MHz | TDD | 10, 20, 40, 60, 80, 100 | 5 GHz LAA | 5 GHz NR-U | ||||||||
| 47 | n47 | 5855 MHz | - | 5925 MHz | 5855 MHz | - | 5925 MHz | TDD | 10, 20, 30, 40 | V2X | |||||||||
| 48 | n48 | 3550 MHz | - | 3700 MHz | 3550 MHz | - | 3700 MHz | TDD | 5, 10, 15, 20, 30, 40, 50, 60, 70, 80, 90, 100 | US 3.5 GHz | North America | ||||||||
| 49 | 3550 MHz | - | 3700 MHz | 3550 MHz | - | 3700 MHz | TDD | US 3.5 GHz, LAA | North America | ||||||||||
| 50 | n50 | 1432 MHz | - | 1517 MHz | 1432 MHz | - | 1517 MHz | TDD | 5, 10, 15, 20, 30, 40, 50, 60, 80 | ||||||||||
| 51 | n51 | 1427 MHz | - | 1432 MHz | 1427 MHz | - | 1432 MHz | TDD | 5 | ||||||||||
| 52 | 3300 MHz | - | 3400 MHz | 3300 MHz | - | 3400 MHz | TDD | ||||||||||||
| 53 | n53 | 2483.5 MHz | - | 2495 MHz | 2483.5 MHz | - | 2495 MHz | TDD | 5, 10 | North America | |||||||||
| 54 | n54 | 1670 MHz | - | 1675 MHz | 1670 MHz | - | 1675 MHz | TDD | TD 1700 | Ligado TDD | |||||||||
| XGP | 2545 MHz | - | 2575 MHz | 2545 MHz | - | 2575 MHz | TDD | XGP (non-3GPP band) | Japan | ||||||||||
| FR2 Bands | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Uplink (UL) operating band Base Station (BS) receive User Equipment (UE) transmit | Downlink (DL) operating band Base Station (BS) transmit User Equipment (UE) receive | |||||||||||||||
| NR Operating Band | FDL_Low | - | FDL_High | FDL_Low | - | FDL_High | Duplex Mode | NR Bandwidths | Nickname(s) | |||||||
| n257 | 26.5 GHz | - | 29.5 GHz | 26.5 GHz | - | 29.5 GHz | TDD | 50, 100, 200, 400 | 28 GHz Band | |||||||
| n258 | 24.25 GHz | - | 27.5 GHz | 24.25 GHz | - | 27.5 GHz | TDD | 50, 100, 200, 400 | 26 GHz Band | |||||||
| n259 | 39.50 GHz | - | 43.50 GHz | 39.50 GHz | - | 43.50 GHz | TDD | 50, 100, 200, 400 | 41 GHz Band | |||||||
| n260 | 37 GHz | - | 40 GHz | 37 GHz | - | 40 GHz | TDD | 50, 100, 200, 400 | 39 GHz Band | |||||||
| n261 | 27.5 GHz | - | 28.35 GHz | 27.5 GHz | - | 28.35 GHz | TDD | 50, 100, 200, 400 | 28 GHz Band | |||||||
| n262 | 47.20 GHz | - | 48.20 GHz | 47.20 GHz | - | 48.20 GHz | TDD | 50, 100, 200, 400 | 47 GHz Band | |||||||
| n263 | 57.0 GHz | - | 71.0 GHz | 57.0 GHz | - | 71.0 GHz | TDD | 100, 400, 800, 1600, 2000 | 60 GHz Band | |||||||
| Non-Terrestrial Network (NTN) Bands | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Uplink (UL) operating band Base Station (BS) receive User Equipment (UE) transmit | Downlink (DL) operating band Base Station (BS) transmit User Equipment (UE) receive | ||||||||||||||||
| NR Operating Band | FDL_Low | - | FDL_High | FDL_Low | - | FDL_High | Duplex Mode | NR Bandwidths | Nickname(s) | Region(s) of Usage | |||||||
| n255 | 1626 MHz | - | 1660.5 MHz | 1525 MHz | - | 1559 MHz | FDD | 5, 10, 15, 20 | MSS L-Band | All | |||||||
| n256 | 1980 MHz | - | 2010 MHz | 2170 MHz | - | 2200 MHz | FDD | 5, 10, 15, 20 | MSS S-Band | All | |||||||
Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.