/
5G Array Calculator

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
5G Array Calculator

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo

5G Array Calculator

5G Application Options

Frequency
Use Case
Polarization
El Scan Angle (Assume AZ Scan Angle = 60°)

Key Array Details

Key parameters and array specifications
Key ParametersArray Specifications
Qorvo IC:
Number of Elements:undefined elements undefined x undefined
Voltage:undefined V
Boresight P1dB EIRP per pol:undefined dBmi
Array Rx NF:undefined dB
Lattice (AZ/EL):undefined/undefined Lattice (d/λ)
Scan Volume (AZ/EL):±60°/±undefined°
Boresight HPBW (AZ/EL):±undefined°/±undefined°
Polarization:Two Pol

*Note: all values are estimates and are calculated at maximum operating frequency. Calculations do not include directivity reduction due to grating lobe appearance or performance reduction due to 20*log10(Frequency/Fmax). Assumes rectangular array.

** Input fields are pre-populated with the initial array values. Gray items are not editable.

Array Information

Select
Select
Select

EIRP Calculation

EIS Calculation

Array Size

Array Beamwidth

Grating Lobe Free Scan Volume

Array Image

Image not available
Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo

5G Array Calculator

5G Application Options

Frequency
Use Case
Polarization
El Scan Angle (Assume AZ Scan Angle = 60°)

Key Array Details

Key parameters and array specifications
Key ParametersArray Specifications
Qorvo IC:
Number of Elements:undefined elements undefined x undefined
Voltage:undefined V
Boresight P1dB EIRP per pol:undefined dBmi
Array Rx NF:undefined dB
Lattice (AZ/EL):undefined/undefined Lattice (d/λ)
Scan Volume (AZ/EL):±60°/±undefined°
Boresight HPBW (AZ/EL):±undefined°/±undefined°
Polarization:Two Pol

*Note: all values are estimates and are calculated at maximum operating frequency. Calculations do not include directivity reduction due to grating lobe appearance or performance reduction due to 20*log10(Frequency/Fmax). Assumes rectangular array.

** Input fields are pre-populated with the initial array values. Gray items are not editable.

Array Information

Select
Select
Select

EIRP Calculation

EIS Calculation

Array Size

Array Beamwidth

Grating Lobe Free Scan Volume

Array Image

Image not available
Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.