/
Design Hub
/
Hardware
/
EP5223LVM1-1

EP5223LVM1-1

PAC5223, PAC5225 Evaluation Kit

Qorvo's EP5223LVM1-1 development platform is a complete hardware solution enabling users not only to evaluate the PAC5223 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M0 based mirco-controller. The module contains a PAC5223 Power Application Controller (MCU) and its internal peripherals once power is applied.

To aid in the application development the EP5223LVM1-1 offers access to each and every one of the PAC5223 device's signals by means of a series of female header connectors.

The EP5223LVM1-1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application's features over the PAC5223 UART I/F. The ET-UARTISO-1 is a USB to UART adapter that can provide the required PC connectivity. If CooCox CoIDE or CoFlash are desired for development, the ET-COLINK-1 adapter is an inexpensive option for SWD Flash programming and debugging.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Evaluation platform supporting both PAC5223 and PAC5225 devices
  • Compact low-voltage PAC52xx platform for BLDC and PMSM development
  • Broad signal access through on-board headers for measurement, debug, and prototyping
  • Supports UART-based GUI communication together with programming and debug access

Typical Applications

  • Power tools (up to 24 V)
  • Battery-powered vacuum cleaners
  • 12 V fans and blowers
  • Embedded speed controllers
  • Drones / RC systems

Evaluation Kit Details

Based On
PAC5223, PAC5225
Contents
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
Ideal For
  • Getting started with PAC52xx low-voltage motor control and comparing PAC5223 / PAC5225 options for compact embedded drive designs.

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • Evaluation Tool

    EP5223LVM1-1 Schematics, Layout, BOM, Gerber Files

    Evaluation Tool
  • Evaluation Tool

    EP5223LVM1-1 User's Guide

    Rev 1.1 – 04/2017
    Evaluation Tool
  • Software

    PAC FOC Application Firmware

    Rev 4.5.1
    Software
  • Software

    PAC Six Step Application firmware

    Rev 5.0.0
    Software
  • Software

    PAC52xx ActiveFlashLight Bootloader

    Software
  • Software

    PAC52xx Example Code

    Software
  • Software

    PAC52xx Software Development Kit

    Rev Version: 2.8.2
    Software
Results per page
10

Related Products

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

PAC5225

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

PAC5223

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Design Hub
/
Hardware
/
EP5223LVM1-1

EP5223LVM1-1

PAC5223, PAC5225 Evaluation Kit

Qorvo's EP5223LVM1-1 development platform is a complete hardware solution enabling users not only to evaluate the PAC5223 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M0 based mirco-controller. The module contains a PAC5223 Power Application Controller (MCU) and its internal peripherals once power is applied.

To aid in the application development the EP5223LVM1-1 offers access to each and every one of the PAC5223 device's signals by means of a series of female header connectors.

The EP5223LVM1-1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application's features over the PAC5223 UART I/F. The ET-UARTISO-1 is a USB to UART adapter that can provide the required PC connectivity. If CooCox CoIDE or CoFlash are desired for development, the ET-COLINK-1 adapter is an inexpensive option for SWD Flash programming and debugging.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Evaluation platform supporting both PAC5223 and PAC5225 devices
  • Compact low-voltage PAC52xx platform for BLDC and PMSM development
  • Broad signal access through on-board headers for measurement, debug, and prototyping
  • Supports UART-based GUI communication together with programming and debug access

Typical Applications

  • Power tools (up to 24 V)
  • Battery-powered vacuum cleaners
  • 12 V fans and blowers
  • Embedded speed controllers
  • Drones / RC systems

Evaluation Kit Details

Based On
PAC5223, PAC5225
Contents
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
Ideal For
  • Getting started with PAC52xx low-voltage motor control and comparing PAC5223 / PAC5225 options for compact embedded drive designs.

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • Evaluation Tool

    EP5223LVM1-1 Schematics, Layout, BOM, Gerber Files

    Evaluation Tool
  • Evaluation Tool

    EP5223LVM1-1 User's Guide

    Rev 1.1 – 04/2017
    Evaluation Tool
  • Software

    PAC FOC Application Firmware

    Rev 4.5.1
    Software
  • Software

    PAC Six Step Application firmware

    Rev 5.0.0
    Software
  • Software

    PAC52xx ActiveFlashLight Bootloader

    Software
  • Software

    PAC52xx Example Code

    Software
  • Software

    PAC52xx Software Development Kit

    Rev Version: 2.8.2
    Software
Results per page
10

Related Products

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

PAC5225

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

PAC5223

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks