/
Products
/
Filters & Duplexers
/
Multiplexers
/
885035

885035

2350 / 2595 MHz BAW Filter Module - Band 38 / 40 Rx

Qorvo's 885035 is a high-performance Bulk Acoustic Wave(BAW) Rx filter module designed to meet the strict TD-LTE rejection requirements for use in B38 and B40. 885035 is specifically designed to meet the high performance expectations of insertion loss and rejection for TD-LTE receive systems under all operating conditions.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Highly selective BAW filters achieving low insertion
  • Loss over full bandwidth and operating conditions
  • Rejection in WLAN band of 35dB minimum
  • Enables Single antenna port
  • Performance -20 to +85 C
  • RoHS compliant, Pb/halogen-free module package

Typical Applications

  • Band 38
  • Band 40
  • Datacards
  • Handsets
  • Mobile Routers
  • TD-LTE

Parameters

Bands
B38, B40
Package Size (mm)
1.7 x 1.3 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
885035

885035

2350 / 2595 MHz BAW Filter Module - Band 38 / 40 Rx

Qorvo's 885035 is a high-performance Bulk Acoustic Wave(BAW) Rx filter module designed to meet the strict TD-LTE rejection requirements for use in B38 and B40. 885035 is specifically designed to meet the high performance expectations of insertion loss and rejection for TD-LTE receive systems under all operating conditions.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Highly selective BAW filters achieving low insertion
  • Loss over full bandwidth and operating conditions
  • Rejection in WLAN band of 35dB minimum
  • Enables Single antenna port
  • Performance -20 to +85 C
  • RoHS compliant, Pb/halogen-free module package

Typical Applications

  • Band 38
  • Band 40
  • Datacards
  • Handsets
  • Mobile Routers
  • TD-LTE

Parameters

Bands
B38, B40
Package Size (mm)
1.7 x 1.3 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks