/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH315-G

AH315-G

3300 - 3800 MHz, 2 Watt Linear Amplifier

Qorvo's AH315-G is a high dynamic range broadband driver amplifier in a surface mount package. The two-stage amplifier has 25 dB of gain, while achieving +25 dBm of linear output power for 3.3 to 3.8 GHz WiMAX / WiBro applications.

The AH315-G uses a high reliability +5V InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. The device does not require any negative bias voltage; an internal active bias allows the AH315-G to operate directly off a commonly used single +5V supply. The RoHS-compliant / lead-free 5x5mm QFN package is surface mountable to allow for low manufacturing costs to the end user.

The AH315-G is targeted for use in a configuration for the driver stage amplifier in 802.16 WiMAX base stations where high linearity and medium power is required.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 3.3 to 3.8 GHz
  • 25 dB gain
  • EVM < 2.5% @ 25 dBm Pout
  • Internal active bias
  • +5V single supply voltage
  • +33 dBm P1dB
  • RoHS-compliant / lead-free
  • 5x5 mm QFN SMT package

Typical Applications

  • WiMAX

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
3,800
OP1dB (dBm)
33
Small Signal Gain (dB)
25
OIP3 (dBm)
42
Voltage (V)
5
Current (mA)
600
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH315-G

AH315-G

3300 - 3800 MHz, 2 Watt Linear Amplifier

Qorvo's AH315-G is a high dynamic range broadband driver amplifier in a surface mount package. The two-stage amplifier has 25 dB of gain, while achieving +25 dBm of linear output power for 3.3 to 3.8 GHz WiMAX / WiBro applications.

The AH315-G uses a high reliability +5V InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. The device does not require any negative bias voltage; an internal active bias allows the AH315-G to operate directly off a commonly used single +5V supply. The RoHS-compliant / lead-free 5x5mm QFN package is surface mountable to allow for low manufacturing costs to the end user.

The AH315-G is targeted for use in a configuration for the driver stage amplifier in 802.16 WiMAX base stations where high linearity and medium power is required.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 3.3 to 3.8 GHz
  • 25 dB gain
  • EVM < 2.5% @ 25 dBm Pout
  • Internal active bias
  • +5V single supply voltage
  • +33 dBm P1dB
  • RoHS-compliant / lead-free
  • 5x5 mm QFN SMT package

Typical Applications

  • WiMAX

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
3,800
OP1dB (dBm)
33
Small Signal Gain (dB)
25
OIP3 (dBm)
42
Voltage (V)
5
Current (mA)
600
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks