/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0240

AWMF-0240

10.7 - 12.75 GHz Ku-Band Quad 4x2 Rx Beamformer IC

The AWMF-0240 is Qorvo's latest CMOS Ku-band Receive (Rx) SATCOM beamformer IC covering 10.7 to 12.75 GHz with four, dual polarization radiating elements that can support full polarization flexibility. Additional features include gain compensation over temperature and temperature reporting. The chip features ESD protection on all pins, operates from a +1.2 V supply, and is packaged in a FC-CSP (Flip Chip Chip-Scale Package) for easy installation in planar phased array antennas.

The AWMF-0240 features our patented ZERO-CAL® technology and is complemented with the Ku-Band Transmit (Tx) SATCOM beamformer IC: AWMF-0241. Using AWMF-0240 and AWMF-0241 together, satellite user terminal providers can now achieve industry's smallest, lowest power, highest efficiency and cost-effective phased array active antennas.

Preview
i
This product is in early production, samples are available with volume production Q1-2026(CY). Please contact your local Qorvo sales person for details. (beamforming-sales@qorvo.com)
Product Data Sheet BriefRev B – 07/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 10.7 to 12.75 GHz operation
  • Supports 4 dual polarization radiating elements
  • Flexible polarization (RHCP, LHCP, linear)
  • 6-bit phase control / 7-bit gain control
  • Gain compensation over temperature
  • Temperature Reporting
  • FC-CSP Packaging
  • Calculate your SATCOM array size and specifications with our new array calculator.

Typical Applications

  • SATCOM Flat Panel terminals using LEO/MEO/GEO satellites in Government/commercial mobility and enterprise systems

Parameters

Frequency Min (GHz)
10.7
Frequency Max (GHz)
12.75
Type
Receive
Polarization
Dual
Target Application
SATCOM
Package Type
FC-CSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet Brief

    Rev B – 07/2026
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
  • Playbook - LEO Satellites: Driving the Future SATCOM

    White Paper
  • SATCOM Market Update

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0240 Developer Kit

    Qorvo's AWMF-0240-DL developer kit includes all hardware and software required to interface to the AWMF-0240. The kit enables full evaluation and RF testing of the developer kit with easily defined user...

    Evaluation Kit
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0240

AWMF-0240

10.7 - 12.75 GHz Ku-Band Quad 4x2 Rx Beamformer IC

The AWMF-0240 is Qorvo's latest CMOS Ku-band Receive (Rx) SATCOM beamformer IC covering 10.7 to 12.75 GHz with four, dual polarization radiating elements that can support full polarization flexibility. Additional features include gain compensation over temperature and temperature reporting. The chip features ESD protection on all pins, operates from a +1.2 V supply, and is packaged in a FC-CSP (Flip Chip Chip-Scale Package) for easy installation in planar phased array antennas.

The AWMF-0240 features our patented ZERO-CAL® technology and is complemented with the Ku-Band Transmit (Tx) SATCOM beamformer IC: AWMF-0241. Using AWMF-0240 and AWMF-0241 together, satellite user terminal providers can now achieve industry's smallest, lowest power, highest efficiency and cost-effective phased array active antennas.

Preview
i
This product is in early production, samples are available with volume production Q1-2026(CY). Please contact your local Qorvo sales person for details. (beamforming-sales@qorvo.com)
Product Data Sheet BriefRev B – 07/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 10.7 to 12.75 GHz operation
  • Supports 4 dual polarization radiating elements
  • Flexible polarization (RHCP, LHCP, linear)
  • 6-bit phase control / 7-bit gain control
  • Gain compensation over temperature
  • Temperature Reporting
  • FC-CSP Packaging
  • Calculate your SATCOM array size and specifications with our new array calculator.

Typical Applications

  • SATCOM Flat Panel terminals using LEO/MEO/GEO satellites in Government/commercial mobility and enterprise systems

Parameters

Frequency Min (GHz)
10.7
Frequency Max (GHz)
12.75
Type
Receive
Polarization
Dual
Target Application
SATCOM
Package Type
FC-CSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet Brief

    Rev B – 07/2026
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
  • Playbook - LEO Satellites: Driving the Future SATCOM

    White Paper
  • SATCOM Market Update

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0240 Developer Kit

    Qorvo's AWMF-0240-DL developer kit includes all hardware and software required to interface to the AWMF-0240. The kit enables full evaluation and RF testing of the developer kit with easily defined user...

    Evaluation Kit
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks