/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CGB240

CGB240

2.4 - 2.5 GHz HBT Bluetooth Power Amplifier

Qorvo's CGB240 GaAs Power Amplifier MMIC has been especially developed for wireless applications in the 2.4 - 2.5 GHz ISM band (e.g. Bluetooth® class 1). Its high power added efficiency and single positive supply operation makes the device ideally suited to handheld applications. The device delivers 23 dBm output power at a supply voltage of 3.2 V, with an overall PAE of 50%. The output power can be adjusted using an analog control voltage (VCTR). Simple external input-, interstage-, and output matching circuits are used to adapt to the different requirements of linearity and harmonic suppression in various applications.

For WLAN applications (IEEE802.11b) or applications serving both WLAN and Bluetooth®, we recommend to use the CGB240B device.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev 1.6 – 10/20/2004
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Single voltage supply
  • Wide operating voltage range: 2.0 - 5.5 V
  • Pout = 23 dBm at VC = 3.2 V
  • Overall power added efficiency (PAE) typically 50%
  • High PAE at low-power mode
  • Analog power control with four power steps
  • Straightforward matching; few external components required

Typical Applications

  • Bluetooth®
  • Cordless Phones
  • Home RF

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Small Signal Gain (dB)
26
Voltage (V)
2 to 5.5
Current (mA)
200
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.6 – 10/20/2004
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CGB240

CGB240

2.4 - 2.5 GHz HBT Bluetooth Power Amplifier

Qorvo's CGB240 GaAs Power Amplifier MMIC has been especially developed for wireless applications in the 2.4 - 2.5 GHz ISM band (e.g. Bluetooth® class 1). Its high power added efficiency and single positive supply operation makes the device ideally suited to handheld applications. The device delivers 23 dBm output power at a supply voltage of 3.2 V, with an overall PAE of 50%. The output power can be adjusted using an analog control voltage (VCTR). Simple external input-, interstage-, and output matching circuits are used to adapt to the different requirements of linearity and harmonic suppression in various applications.

For WLAN applications (IEEE802.11b) or applications serving both WLAN and Bluetooth®, we recommend to use the CGB240B device.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev 1.6 – 10/20/2004
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Single voltage supply
  • Wide operating voltage range: 2.0 - 5.5 V
  • Pout = 23 dBm at VC = 3.2 V
  • Overall power added efficiency (PAE) typically 50%
  • High PAE at low-power mode
  • Analog power control with four power steps
  • Straightforward matching; few external components required

Typical Applications

  • Bluetooth®
  • Cordless Phones
  • Home RF

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Small Signal Gain (dB)
26
Voltage (V)
2 to 5.5
Current (mA)
200
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.6 – 10/20/2004
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks